您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
GIL, GILS, GILXS, GILO
Fluro
Industry parts
Rod Ends
Series K
Female left hand thread
Standard design
Requires Maintenance
GIL, GILS, GILXS, GILO
Powered by
CAD模型選擇
{fluro/industrieteile/gelenkopfe/massreihe_k_breite_ausf/innengewinde_links/standardausfuhrung/wartungspflichtig/gil_gils_gilxs_gilo/gil_asmtab.prj},{NB=Gelenkkopf GILS22 M 22x1.5 LH(0-0)},{IDNR=},{BEZ=GILS22},{XBEZ=GILS 22},{PDF=gis_gils},{PPATH=gils_asmtpl.prj},{D=22},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{INFORMATION=},{B=28.0},{M=20.0},{A=54},{F=84},{L=111},{K=37},{J=30.0},{O=25.8},{SW=32},{G=M 22x1.5 LH},{GNDM=22},{GP=1.50},{GKDM=20.376},{GL=37},{ST=53.0},{DT=38.0},{ZDR=500},{GEW=540},{KIPPWINKEL=15},{VERS=18},{BOLZEN=nein},{ABD=nein},{VERSINFORMATION=1},{MD=360},{MAT1=Vergütungsstahl C22},{MAT2=Sonderbronze CuSn8},{MAT3=Wälzlagerstahl 100Cr6},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
K
[mm]
J
[mm]
O
[mm]
SW
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
ZDR
Limiting speed
[U/min]
GEW
Unit weight
[g]
KIPPWINKEL
Pivoting angle
[°]
BOLZEN
Bolt
ⁿ/ₐ
ABD
Seal
ⁿ/ₐ
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
MAT2
Insert material
ⁿ/ₐ
MAT3
Inner ring material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GIL5 M 5 LH
GIL5
5
8.0
6.0
18
27
36
11
9.0
7.7
9
M 5 LH
10
9.9
2.5
900
18
13
no
no
360
free-cutting steel to 9SM...
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GIL5 M 4 LH
GIL5
5
8.0
6.0
18
27
36
11
9.0
7.7
9
M 4 LH
10
9.9
2.5
900
18
13
no
no
360
free-cutting steel to 9SM...
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GIL6 M 6 LH
GIL6
6
9.0
6.8
20
30
40
13
10.0
8.9
11
M 6 LH
12
11.9
3.2
760
27
13
no
no
360
free-cutting steel to 9SM...
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GIL8 M 8 LH
GIL8
8
12.0
9.0
24
36
48
16
12.5
10.4
13
M 8 LH
16
17.1
5.4
620
46
14
no
no
360
free-cutting steel to 9SM...
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GIL10 M 10 LH
GIL10
10
14.0
10.5
28
43
57
19
15.0
12.9
17
M 10 LH
20
21.4
7.5
500
76
13
no
no
360
free-cutting steel to 9SM...
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GIL10 M 10x1.25 LH
GIL10
10
14.0
10.5
28
43
57
19
15.0
12.9
17
M 10x1.25 LH
20
21.4
7.5
500
76
13
no
no
360
free-cutting steel to 9SM...
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GIL12 M 12 LH
GIL12
12
16.0
12.0
32
50
66
22
17.5
15.4
19
M 12 LH
22
27.0
10.0
450
115
13
no
no
360
free-cutting steel to 9SM...
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GIL12 M 12x1.25 LH
GIL12
12
16.0
12.0
32
50
66
22
17.5
15.4
19
M 12x1.25 LH
22
27.0
10.0
450
115
13
no
no
360
free-cutting steel to 9SM...
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GIL14 M 14 LH
GIL14
14
19.0
13.5
36
57
75
25
20.0
16.8
22
M 14 LH
25
24.5
13.0
360
170
16
no
no
360
heat-treated steel C22
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GIL14 M 14x1.5 LH
GIL14
14
19.0
13.5
36
57
75
25
20.0
16.8
22
M 14x1.5 LH
25
24.5
13.0
360
170
16
no
no
360
heat-treated steel C22
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GIL16 M 16 LH
GIL16
16
21.0
15.0
42
64
85
27
22.0
19.3
22
M 16 LH
28
37.0
16.0
350
230
15
no
no
360
heat-treated steel C22
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GIL16 M 16x1.5 LH
GIL16
16
21.0
15.0
42
64
85
27
22.0
19.3
22
M 16x1.5 LH
28
37.0
16.0
350
230
15
no
no
360
heat-treated steel C22
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GIL18 M 18x1.5 LH
GIL18
18
23.0
16.5
46
71
94
31
25.0
21.8
27
M 18x1.5 LH
32
43.0
19.5
320
320
15
no
no
360
heat-treated steel C22
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GIL20 M 20x1.5 LH
GIL20
20
25.0
18.0
50
77
102
34
27.5
24.3
32
M 20x1.5 LH
33
49.5
23.5
280
415
14
no
no
360
heat-treated steel C22
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GIL20 M 20x2.5 LH
GIL20
20
25.0
18.0
50
77
102
34
27.5
24.3
32
M 20x2.5 LH
33
49.5
23.5
280
415
14
no
no
360
heat-treated steel C22
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GIL22 M 22x1.5 LH
GIL22
22
28.0
20.0
54
84
111
37
30.0
25.8
32
M 22x1.5 LH
37
57.0
29.0
250
540
15
no
no
360
heat-treated steel C22
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GIL25 M 24x2 LH
GIL25
25
31.0
22.0
60
94
124
42
33.5
29.6
36
M 24x2 LH
42
68.0
35.0
230
750
15
no
no
360
heat-treated steel C22
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GILS2 M 2 LH
GILS2
2
4.5
3.6
9
16
21
5
3.8
2.6
4
M 2 LH
7
3.0
1.1
0
3
16
no
no
360
free-cutting steel to 9SM...
Special high strength bro...
Bearing steel 100Cr6
84833038
GILS3 M 3 LH
GILS3
3
6.0
4.5
14
21
27
7
5.0
5.1
6
M 3 LH
10
4.1
1.8
0
6
14
no
no
360
free-cutting steel to 9SM...
Special high strength bro...
Bearing steel 100Cr6
84833038
GILS5 M 5 LH
GILS5
5
8.0
6.0
18
27
36
11
9.0
7.7
9
M 5 LH
10
8.0
3.3
1200
18
13
no
no
360
free-cutting steel to 9SM...
Special high strength bro...
Bearing steel 100Cr6
84833038
GILS5 M 4 LH
GILS5
5
8.0
6.0
18
27
36
11
9.0
7.7
9
M 4 LH
10
8.0
3.3
1200
18
13
no
no
360
free-cutting steel to 9SM...
Special high strength bro...
Bearing steel 100Cr6
84833038
GILS6 M 6 LH
GILS6
6
9.0
6.8
20
30
40
13
10.0
8.9
11
M 6 LH
12
8.9
4.3
1500
27
13
yes
no
360
free-cutting steel to 9SM...
Special high strength bro...
Bearing steel 100Cr6
84833038
GILS8 M 8 LH
GILS8
8
12.0
9.0
24
36
48
16
12.5
10.4
13
M 8 LH
16
14.1
7.1
1200
46
14
yes
yes
360
free-cutting steel to 9SM...
Special high strength bro...
Bearing steel 100Cr6
84833038
GILS10 M 10 LH
GILS10
10
14.0
10.5
28
43
57
19
15.0
12.9
17
M 10 LH
20
19.3
10.0
1000
76
13
yes
yes
360
free-cutting steel to 9SM...
Special high strength bro...
Bearing steel 100Cr6
84833038
GILS10 M 10x1.25 LH
GILS10
10
14.0
10.5
28
43
57
19
15.0
12.9
17
M 10x1.25 LH
20
19.3
10.0
1000
76
13
yes
yes
360
free-cutting steel to 9SM...
Special high strength bro...
Bearing steel 100Cr6
84833038
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GI, GIS, GIXS, GIO
Fluro
20.09.2021
GIRS, GIRS R, GIRS RR
Fluro
20.09.2021
DIN-ISO-12240.4-E-GEW-IG - Rod Ends GEW DIN 12240-4 (DIN 648) Series E, Mai...
MÄDLER
26.04.2024
ISO 8133/DIN 24555 - Rod eye with spherical bearing
CMB Cilindri
19.10.2021
GIRSW, GIRSW..R, GIRSW..RR, GIRSW..RR.316, GIRSW..NIRO
Fluro
20.09.2021
Chape femelle de tige rotulé AP6
Sopra-Pneumatic
08.03.2021
Mod. GA - 94/90 - Swivell ball joint
Camozzi
11.06.2024
Rod eye - OSP-E..SBR,..STR
PARKER AUTOMATION DIVISION EUROPE
24.07.2023
B0450 - Rod ends with plain bearing internal thread, stainless steel DIN IS...
Blohm
02.07.2024
Quick- fit port male
Metalwork
21.07.2022
Rod ends DIN ISO 12240-4 (DIN 648) K series maintenance-free version female...
MBO Oßwald
08.10.2021
GILRS, GILRS R, GILRS RR
Fluro
20.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表