您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GHG 511 - Wall socket for Zone 1/21, 16 A, GHG 511
Cooper Crouse-Hinds EU
Electrical Connectivity
Electrical Connectivity zone 1, 2, 21, 22 and CSA
Electrical Connectivity zone 1, 2, 21, 22
Plugs & Sockets 16 A Zone 1, 21
Powered by
CAD模型選擇
{coopercrousehinds_eu/c_electrical_connectivity/c_1_ec_zone_1_2_21_22/c_1_1/c_1_1_plugs_sockets/wandsteckdose_1_21_16a_511_asmtab.prj},{NB=GHG5114405R3001_(1)},{IDNR=GHG 511 4405 R3001},{NBALG=GHG5114405R3001},{LOD=1},{AUS=1},{NT=Wandsteckdose für Zone 1/21, 16 A, GHG 511},{POL=4-pole},{T1=<Ex/> II 2 G Ex ed IIC T6 / <Ex/> II 2 D Ex tD A21 IP66 T80 °C},{T2=PTB 99 ATEX 1039},{T3=IECEx BKI 04.0002},{T4=-20 °C up to 40 °C},{T5=500 V AC},{T6=16 A},{T7=Ue 690 V / Ie 16 A},{T10=IP66},{T11=2 x M20 metal thread with threaded plug},{T12=2 x 1 - 4 mm²},{T13=glass-fibre reinforced polyester},{T14=1.9},{T16=600-690 V, 5 h, 2 x M20 metal thread with threaded plug},{VERS=2},{PPATH=c_1_1_1/assemblies/c_1_1_1_20a_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
NT
Description
ⁿ/ₐ
T2
EC-Type Examination Certificate
ⁿ/ₐ
T4
Permissible ambient temperature
ⁿ/ₐ
T5
Rated voltage
ⁿ/ₐ
T6
Rated current
ⁿ/ₐ
T7
Rated making / Rated breaking capacity AC3 accd. EN 60947-3
ⁿ/ₐ
T10
Degree of protection accd. to EN 60529
ⁿ/ₐ
T11
No. cable glands/ thread
ⁿ/ₐ
T12
Connecting terminals
ⁿ/ₐ
T13
Enclosure material
ⁿ/ₐ
T16
Product description
ⁿ/ₐ
GHG5114304R0001
GHG 511 4304 R0001
Wall socket for Zone 1/21...
PTB 99 ATEX 1039
-20 °C up to 40 °C
400 V AC
16 A
Ue 690 V / Ie 16 A
IP66
1 x M25 cable gland, 1 x ...
2 x 1.5 - 4 mm²
glass-fibre reinforced po...
110-130 V, 4 h, 1 x M25 c...
GHG5114304R0002
GHG 511 4304 R0002
Wall socket for Zone 1/21...
PTB 99 ATEX 1039
-20 °C up to 40 °C
400 V AC
16 A
Ue 690 V / Ie 16 A
IP66
2 x M20 metal thread with...
2 x 1.5 - 4 mm²
glass-fibre reinforced po...
110-130 V, 4 h, 2 x M20 m...
GHG5114304R3001
GHG 511 4304 R3001
Wall socket for Zone 1/21...
PTB 99 ATEX 1039
-20 °C up to 40 °C
400 V AC
16 A
Ue 690 V / Ie 16 A
IP66
2 x M20 metal thread with...
2 x 1.5 - 4 mm²
glass-fibre reinforced po...
110-130 V, 4 h, 2 x M20 m...
GHG5114304R3003
GHG 511 4304 R3003
Wall socket for Zone 1/21...
PTB 99 ATEX 1039
-20 °C up to 40 °C
400 V AC
16 A
Ue 690 V / Ie 16 A
IP66
2 x M20 metal thread with...
2 x 1.5 - 4 mm²
glass-fibre reinforced po...
110-130 V, 4 h, 2 x M20 m...
GHG5114306R0001
GHG 511 4306 R0001
Wall socket for Zone 1/21...
PTB 99 ATEX 1039
-20 °C up to 40 °C
400 V AC
16 A
Ue 690 V / Ie 16 A
IP66
1 x M25 cable gland, 1 x ...
2 x 1.5 - 4 mm²
glass-fibre reinforced po...
200-250 V, 6 h, 1 x M25 c...
GHG5114306R0002
GHG 511 4306 R0002
Wall socket for Zone 1/21...
PTB 99 ATEX 1039
-20 °C up to 40 °C
400 V AC
16 A
Ue 690 V / Ie 16 A
IP66
2 x M20 metal thread with...
2 x 1.5 - 4 mm²
glass-fibre reinforced po...
200-250 V, 6 h, 2 x M20 m...
GHG5114306R3001
GHG 511 4306 R3001
Wall socket for Zone 1/21...
PTB 99 ATEX 1039
-20 °C up to 40 °C
400 V AC
16 A
Ue 690 V / Ie 16 A
IP66
2 x M20 metal thread with...
2 x 1.5 - 4 mm²
glass-fibre reinforced po...
200-250 V, 6 h, 2 x M20 m...
GHG5114306R3003
GHG 511 4306 R3003
Wall socket for Zone 1/21...
PTB 99 ATEX 1039
-20 °C up to 40 °C
400 V AC
16 A
Ue 690 V / Ie 16 A
IP66
2 x M20 metal thread with...
2 x 1.5 - 4 mm²
glass-fibre reinforced po...
200-250 V, 6 h, 2 x M20 m...
GHG5114405R0001
GHG 511 4405 R0001
Wall socket for Zone 1/21...
PTB 99 ATEX 1039
-20 °C up to 40 °C
500 V AC
16 A
Ue 690 V / Ie 16 A
IP66
1 x M25 cable gland, 1 x ...
2 x 1 - 4 mm²
glass-fibre reinforced po...
600-690 V, 5 h, 1 x M25 c...
GHG5114405R0501
GHG 511 4405 R0501
Wall socket for Zone 1/21...
PTB 99 ATEX 1039
-20 °C up to 40 °C
500 V AC
16 A
Ue 690 V / Ie 16 A
IP66
2 x M25 cable gland
2 x 1 - 4 mm²
glass-fibre reinforced po...
600-690 V, 5 h, 2 x M25 c...
GHG5114405R3001
GHG 511 4405 R3001
Wall socket for Zone 1/21...
PTB 99 ATEX 1039
-20 °C up to 40 °C
500 V AC
16 A
Ue 690 V / Ie 16 A
IP66
2 x M20 metal thread with...
2 x 1 - 4 mm²
glass-fibre reinforced po...
600-690 V, 5 h, 2 x M20 m...
GHG5114406R0001
GHG 511 4406 R0001
Wall socket for Zone 1/21...
PTB 99 ATEX 1039
-20 °C up to 40 °C
500 V AC
16 A
Ue 690 V / Ie 16 A
IP66
1 x M25 cable gland, 1 x ...
2 x 1 - 4 mm²
glass-fibre reinforced po...
380-415 V, 6 h, 1 x M25 c...
GHG5114406R0501
GHG 511 4406 R0501
Wall socket for Zone 1/21...
PTB 99 ATEX 1039
-20 °C up to 40 °C
500 V AC
16 A
Ue 690 V / Ie 16 A
IP66
2 x M25 cable gland
2 x 1 - 4 mm²
glass-fibre reinforced po...
380-415 V, 6 h, 2 x M25 c...
GHG5114406R3001
GHG 511 4406 R3001
Wall socket for Zone 1/21...
PTB 99 ATEX 1039
-20 °C up to 40 °C
500 V AC
16 A
Ue 690 V / Ie 16 A
IP66
2 x M20 metal thread with...
2 x 1 - 4 mm²
glass-fibre reinforced po...
380-415 V, 6 h, 2 x M20 m...
GHG5114407R0001
GHG 511 4407 R0001
Wall socket for Zone 1/21...
PTB 99 ATEX 1039
-20 °C up to 40 °C
500 V AC
16 A
Ue 690 V / Ie 16 A
IP66
1 x M25 cable gland, 1 x ...
2 x 1 - 4 mm²
glass-fibre reinforced po...
480-500 V, 7 h, 1 x M25 c...
GHG5114407R0501
GHG 511 4407 R0501
Wall socket for Zone 1/21...
PTB 99 ATEX 1039
-20 °C up to 40 °C
500 V AC
16 A
Ue 690 V / Ie 16 A
IP66
2 x M25 cable gland
2 x 1 - 4 mm²
glass-fibre reinforced po...
480-500 V, 7 h, 2 x M25 c...
GHG5114407R3001
GHG 511 4407 R3001
Wall socket for Zone 1/21...
PTB 99 ATEX 1039
-20 °C up to 40 °C
500 V AC
16 A
Ue 690 V / Ie 16 A
IP66
2 x M20 metal thread with...
2 x 1 - 4 mm²
glass-fibre reinforced po...
480-500 V, 7 h, 2 x M20 m...
GHG5114409R0001
GHG 511 4409 R0001
Wall socket for Zone 1/21...
PTB 99 ATEX 1039
-20 °C up to 40 °C
500 V AC
16 A
Ue 690 V / Ie 16 A
IP66
1 x M25 cable gland, 1 x ...
2 x 1 - 4 mm²
glass-fibre reinforced po...
200-250 V, 9 h, 1 x M25 c...
GHG5114409R3001
GHG 511 4409 R3001
Wall socket for Zone 1/21...
PTB 99 ATEX 1039
-20 °C up to 40 °C
500 V AC
16 A
Ue 690 V / Ie 16 A
IP66
2 x M20 cable gland
2 x 1 - 4 mm²
glass-fibre reinforced po...
200-250 V, 9 h, 2 x M20 c...
GHG5114506R0001
GHG 511 4506 R0001
Wall socket for Zone 1/21...
PTB 99 ATEX 1039
-20 °C up to 40 °C
690 V AC
16 A
Ue 500 V / Ie 16 A
IP66
1 x M25 cable gland, 1 x ...
2 x 1 - 4 mm²
glass-fibre reinforced po...
346-415 V, 6 h, 1 x M25 c...
GHG5114506R0501
GHG 511 4506 R0501
Wall socket for Zone 1/21...
PTB 99 ATEX 1039
-20 °C up to 40 °C
690 V AC
16 A
Ue 500 V / Ie 16 A
IP66
2 x M25 cable gland
2 x 1 - 4 mm²
glass-fibre reinforced po...
346-415 V, 6 h, 2 x M25 c...
GHG5114506R3001
GHG 511 4506 R3001
Wall socket for Zone 1/21...
PTB 99 ATEX 1039
-20 °C up to 40 °C
690 V AC
16 A
Ue 500 V / Ie 16 A
IP66
2 x M20 cable gland
2 x 1 - 4 mm²
glass-fibre reinforced po...
346-415 V, 6 h, 2 x M20 c...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表