您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
GG33S28 & GG33A28 - Sprocket Gears - 32 Pitch (.0982 Circular Pitch) - 1/4" Bore
WMBerg
INCH
Chain and Belt Drives
Flex-E-Gear® Chain Drive System
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/flex_e_gear_chain_drive_system/a13.prj},{NB=GG33A28-128_(1)},{PN=GG33A28-128},{LOD=1},{DES=Sprocket Gear},{CN=Master Inch/Metric Catalog},{CP=A5},{MAT=2024 Aluminum Anodized},{P=32},{N=128},{LOD1=1,'Low',2,'High'},{PD=4.0000},{OD=4.062},{B=0.2498},{F=3/16},{OW=7/16},{HD=1/2},{H=0.5000},{L=0.4375},{F1=0.1875},{L1=0.1200},{PSTOL=0.0010}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Pitch
ⁿ/ₐ
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[Inch]
OD
Outside Diameter
[Inch]
B
Bore Diameter
[Inch]
F
Face Width
[Inch]
OW
Overall Width
[Inch]
HD
Hub Diameter
[Inch]
GG33A28-14_(2)
GG33A28-14
Sprocket Gear
Master Inch/Metric Catalo...
2024 Aluminum Anodized
32
14
0.4375
0.500
0.2498
3/16
7/16
1/2
GG33A28-15_(2)
GG33A28-15
Sprocket Gear
Master Inch/Metric Catalo...
2024 Aluminum Anodized
32
15
0.4687
0.531
0.2498
3/16
7/16
1/2
GG33A28-16_(2)
GG33A28-16
Sprocket Gear
Master Inch/Metric Catalo...
2024 Aluminum Anodized
32
16
0.5000
0.562
0.2498
3/16
7/16
1/2
GG33A28-18_(2)
GG33A28-18
Sprocket Gear
Master Inch/Metric Catalo...
2024 Aluminum Anodized
32
18
0.5625
0.625
0.2498
3/16
7/16
1/2
GG33A28-20_(2)
GG33A28-20
Sprocket Gear
Master Inch/Metric Catalo...
2024 Aluminum Anodized
32
20
0.6250
0.687
0.2498
3/16
7/16
1/2
GG33A28-22_(2)
GG33A28-22
Sprocket Gear
Master Inch/Metric Catalo...
2024 Aluminum Anodized
32
22
0.6875
0.750
0.2498
3/16
7/16
1/2
GG33A28-24_(2)
GG33A28-24
Sprocket Gear
Master Inch/Metric Catalo...
2024 Aluminum Anodized
32
24
0.7500
0.812
0.2498
3/16
7/16
1/2
GG33A28-26_(2)
GG33A28-26
Sprocket Gear
Master Inch/Metric Catalo...
2024 Aluminum Anodized
32
26
0.8125
0.875
0.2498
3/16
7/16
1/2
GG33A28-28_(2)
GG33A28-28
Sprocket Gear
Master Inch/Metric Catalo...
2024 Aluminum Anodized
32
28
0.8750
0.937
0.2498
3/16
7/16
1/2
GG33A28-30_(2)
GG33A28-30
Sprocket Gear
Master Inch/Metric Catalo...
2024 Aluminum Anodized
32
30
0.9375
1.000
0.2498
3/16
7/16
1/2
GG33A28-32_(2)
GG33A28-32
Sprocket Gear
Master Inch/Metric Catalo...
2024 Aluminum Anodized
32
32
1.0000
1.062
0.2498
3/16
7/16
1/2
GG33A28-36_(2)
GG33A28-36
Sprocket Gear
Master Inch/Metric Catalo...
2024 Aluminum Anodized
32
36
1.1250
1.187
0.2498
3/16
7/16
1/2
GG33A28-40_(2)
GG33A28-40
Sprocket Gear
Master Inch/Metric Catalo...
2024 Aluminum Anodized
32
40
1.2500
1.312
0.2498
3/16
7/16
1/2
GG33A28-48_(2)
GG33A28-48
Sprocket Gear
Master Inch/Metric Catalo...
2024 Aluminum Anodized
32
48
1.5000
1.562
0.2498
3/16
7/16
1/2
GG33A28-56_(2)
GG33A28-56
Sprocket Gear
Master Inch/Metric Catalo...
2024 Aluminum Anodized
32
56
1.7500
1.812
0.2498
3/16
7/16
1/2
GG33A28-64_(2)
GG33A28-64
Sprocket Gear
Master Inch/Metric Catalo...
2024 Aluminum Anodized
32
64
2.0000
2.062
0.2498
3/16
7/16
1/2
GG33A28-72_(2)
GG33A28-72
Sprocket Gear
Master Inch/Metric Catalo...
2024 Aluminum Anodized
32
72
2.2500
2.312
0.2498
3/16
7/16
1/2
GG33A28-80_(2)
GG33A28-80
Sprocket Gear
Master Inch/Metric Catalo...
2024 Aluminum Anodized
32
80
2.5000
2.562
0.2498
3/16
7/16
1/2
GG33A28-88_(2)
GG33A28-88
Sprocket Gear
Master Inch/Metric Catalo...
2024 Aluminum Anodized
32
88
2.7500
2.812
0.2498
3/16
7/16
1/2
GG33A28-96_(1)
GG33A28-96
Sprocket Gear
Master Inch/Metric Catalo...
2024 Aluminum Anodized
32
96
3.0000
3.062
0.2498
3/16
7/16
1/2
GG33A28-112_(1)
GG33A28-112
Sprocket Gear
Master Inch/Metric Catalo...
2024 Aluminum Anodized
32
112
3.5000
3.562
0.2498
3/16
7/16
1/2
GG33A28-128_(1)
GG33A28-128
Sprocket Gear
Master Inch/Metric Catalo...
2024 Aluminum Anodized
32
128
4.0000
4.062
0.2498
3/16
7/16
1/2
GG33S28-14_(2)
GG33S28-14
Sprocket Gear
Master Inch/Metric Catalo...
303 Stainless Steel
32
14
0.4375
0.500
0.2498
3/16
7/16
1/2
GG33S28-15_(2)
GG33S28-15
Sprocket Gear
Master Inch/Metric Catalo...
303 Stainless Steel
32
15
0.4687
0.531
0.2498
3/16
7/16
1/2
GG33S28-16_(2)
GG33S28-16
Sprocket Gear
Master Inch/Metric Catalo...
303 Stainless Steel
32
16
0.5000
0.562
0.2498
3/16
7/16
1/2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表