您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
BGF-VHM-Z2-1,5xD-R30-IKZ-HA-TICN
EMUGE-FRANKEN
EMUGE
Thread Milling Cutter
BGF
EG M (STI)
Powered by
CAD模型選擇
{emuge/emuge/gewindefre4ser/bgf/eg20m2028sti29/bgf-vhm-z2-12c5xd-r30-ikz-ha-ticn.prj},{NB=GF422806.0975},{J21=GF422806.0975},{BLD=12},{A2=10.0},{B2=21.983},{B5=89},{B6=19.987},{B71=20.123},{C12=1},{C3=14},{D32=1.50},{D7=0.139},{F21=2},{F22=2},{G5=138},{H22=3},{A6=10.4},{C32=0},{C33=-0.011},{C4=69.013},{E2=29.30},{E3=4},{F4=29.30},{F5=56.0},{H21=1},{J7=0},{SHA256=3Sg4M4+cy5F+wrRsUtwCpgtVSvVD3w9m/YL/rMGE+2c=},{INAME=GF4228062e0975_gen},{NAME=GF422806.0975_gen},{DOC=bgf-vhm-z2-12c5xd-r30-ikz-ha-ticn/gf422806_0975.pdf},{NSM=DIN4000-82},{J22=BGF VHM-TiCN IKZ HA},{J3=E},{H3=HSSE-TiCN},{J6=ZYL01400111},{J8=FSC},{C11=ZYL},{C2=140},{C31=h6},{D31=EGM},{F1=R},{F3=R},{H11=HSSE},{H5=TiCN},{H12=HSSE},{H13=HSSE},{H14=F,N},{H15=15, 16, 23, 24, 25},{H16=H},{H4=H}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A2
Cutting Diameter 2
[mm]
B2
Cuttingedge Length, max.
[mm]
B5
Overall Length
ⁿ/ₐ
B6
Head Length
[mm]
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D31
Thread Form Type
ⁿ/ₐ
D32
Thread Pitch
[mm]
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F22
Peripheral Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
G5
Section Angle
[Grad]
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
A6
Drilling Diameter
[mm]
C32
Connection Diameter, Machine Side, max.
[mm]
C33
Connection Diameter, Machine Side, min.
[mm]
C4
Shank Length
[mm]
E2
Side Rake Angle
[Grad]
E3
Axial Rake Angle
[Grad]
F4
Flute Helix Angle
[Grad]
F5
Flute Helix Pitch
[mm]
H12
Cutting Tool Material, 2nd Priority
ⁿ/ₐ
H13
Cutting Tool Material, 3rd Priority
ⁿ/ₐ
H14
Chipping Group, Manufacturer Specification
ⁿ/ₐ
H15
Chipping Group
ⁿ/ₐ
H16
Tool Usage Group
ⁿ/ₐ
H21
Coolant Entry Style Code
ⁿ/ₐ
H4
Tool Style
ⁿ/ₐ
J7
Data Chip Provision
ⁿ/ₐ
GF422806.0971
DIN4000-82
GF422806.0971
BGF VHM-TiCN IKZ HA
E
12
HSSE-TiCN
ZYL01000111
FSC
6.0
14.206
74
12.997
12.306
ZYL
1
100
10
h6
EGM
1.00
0.060
R
2
2
R
138
HSSE
3
TiCN
6.3
0
-0.009
61.003
27.97
4
27.97
35.5
HSSE
HSSE
F,N
15, 16, 23, 24, 25
H
1
H
0
GF422806.0973
DIN4000-82
GF422806.0973
BGF VHM-TiCN IKZ HA
E
12
HSSE-TiCN
ZYL01200111
FSC
8.1
17.296
79
15.683
15.466
ZYL
1
120
12
h6
EGM
1.25
0.090
R
2
2
R
138
HSSE
3
TiCN
8.4
0
-0.011
63.317
29.48
4
29.48
45.0
HSSE
HSSE
F,N
15, 16, 23, 24, 25
H
1
H
0
GF422806.0975
DIN4000-82
GF422806.0975
BGF VHM-TiCN IKZ HA
E
12
HSSE-TiCN
ZYL01400111
FSC
10.0
21.983
89
19.987
20.123
ZYL
1
140
14
h6
EGM
1.50
0.139
R
2
2
R
138
HSSE
3
TiCN
10.4
0
-0.011
69.013
29.30
4
29.30
56.0
HSSE
HSSE
F,N
15, 16, 23, 24, 25
H
1
H
0
GF422806.0977
DIN4000-82
GF422806.0977
BGF VHM-TiCN IKZ HA
E
12
HSSE-TiCN
ZYL01600111
FSC
12.1
25.322
102
22.922
23.532
ZYL
1
160
16
h6
EGM
1.75
0.208
R
2
2
R
138
HSSE
3
TiCN
12.5
0
-0.011
79.078
31.10
4
31.10
63.0
HSSE
HSSE
F,N
15, 16, 23, 24, 25
H
1
H
0
GF422806.0978
DIN4000-82
GF422806.0978
BGF VHM-TiCN IKZ HA
E
12
HSSE-TiCN
ZYL01800111
FSC
14.1
28.694
102
25.911
26.904
ZYL
1
0180
18
h6
EGM
2.00
0.241
R
2
2
R
138
HSSE
3
TiCN
14.5
0
-0.011
76.089
28.97
4
28.97
80.0
HSSE
HSSE
F,N
15, 16, 23, 24, 25
H
1
H
0
GF422806.0979
DIN4000-82
GF422806.0979
BGF VHM-TiCN IKZ HA
E
12
HSSE-TiCN
ZYL02000111
FSC
16.0
33.137
115
29.970
31.337
ZYL
1
0200
20
h6
EGM
2.00
0.363
R
2
2
R
138
HSSE
3
TiCN
16.5
0
-0.013
85.030
29.18
4
29.18
90.0
HSSE
HSSE
F,N
15, 16, 23, 24, 25
H
1
H
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表