您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GSF-VHM-1,5xD-IKZ-HB-TICN
EMUGE-FRANKEN
EMUGE
Thread Milling Cutter
GSF
M,MF
1.5 x D
Powered by
CAD模型選擇
{emuge/emuge/gewindefre4ser/gsf/m2cmf/12c520x20d/gsf-vhm-12c5xd-ikz-hb-ticn.prj},{NB=GF323106.0116},{J21=GF323106.0116},{BLD=10},{A2=13.60},{B2=26.233},{B5=102},{B6=26.233},{B71=24.959},{C12=10},{C3=18},{D32=2.00},{D34=16},{D7=0.276},{F21=4},{H22=0},{C32=0},{C33=-0.011},{C4=75.767},{E3=1},{F5=0},{H21=1},{J7=0},{SHA256=+DfbyWHTT+lm87pUMmIR8Jw8kUdkwRnkLWZNMBHskkg=},{INAME=GF3231062e0116_gen},{NAME=GF323106.0116_gen},{DOC=gsf-vhm-12c5xd-ikz-hb-ticn/gf323106_0116.pdf},{NSM=DIN4000-82},{J22=GSF VHM-TiCN IKZ HB ger.Nut},{J3=E},{H3=HSSE-TiCN},{J6=ZYL01801011},{J8=FSC},{C11=ZYL},{C2=0180},{C31=h6},{D31=M},{F1=R},{F3=G},{H11=HSSE},{H5=TiCN},{H12=HSSE},{H13=HSSE},{H14=A,R,F,N,S},{H15=1 - 37},{H16=NHW},{H4=H},{DXF=gsf-vhm-12c5xd-ikz-hb-ticn/gf323106_0116.dxf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A2
Cutting Diameter 2
[mm]
B2
Cuttingedge Length, max.
[mm]
B5
Overall Length
ⁿ/ₐ
B6
Head Length
[mm]
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D31
Thread Form Type
ⁿ/ₐ
D32
Thread Pitch
[mm]
D34
Thread Diameter Metric
[mm]
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
C32
Connection Diameter, Machine Side, max.
[mm]
C33
Connection Diameter, Machine Side, min.
[mm]
C4
Shank Length
[mm]
E3
Axial Rake Angle
[Grad]
F5
Flute Helix Pitch
[mm]
H12
Cutting Tool Material, 2nd Priority
ⁿ/ₐ
H13
Cutting Tool Material, 3rd Priority
ⁿ/ₐ
H14
Chipping Group, Manufacturer Specification
ⁿ/ₐ
H15
Chipping Group
ⁿ/ₐ
H16
Tool Usage Group
ⁿ/ₐ
H21
Coolant Entry Style Code
ⁿ/ₐ
H4
Tool Style
ⁿ/ₐ
J7
Data Chip Provision
ⁿ/ₐ
GF323106.0040
DIN4000-82
GF323106.0040
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL00601011
FSC
3.15
6.762
55
6.762
5.934
ZYL
10
60
6
h6
M
0.70
4
0.001
R
3
G
HSSE
0
TiCN
0
-0.008
48.238
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF323106.0050
DIN4000-82
GF323106.0050
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL00601011
FSC
4.00
8.161
55
8.161
7.581
ZYL
10
60
6
h6
M
0.80
5
0.017
R
3
G
HSSE
0
TiCN
0
-0.008
46.839
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF323106.0060
DIN4000-82
GF323106.0060
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL00801011
FSC
4.80
10.407
62
10.407
9.478
ZYL
10
0080
8
h6
M
1.00
6
0.034
R
3
G
HSSE
0
TiCN
0
-0.009
51.593
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF323106.0080
DIN4000-82
GF323106.0080
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL01001011
FSC
6.50
14.113
74
14.113
13.098
ZYL
10
0100
10
h6
M
1.25
8
0.062
R
3
G
HSSE
0
TiCN
0
-0.009
59.887
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF323106.0114
DIN4000-82
GF323106.0114
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL01601011
FSC
11.60
24.233
100
24.233
22.957
ZYL
10
0160
16
h6
M
2.00
14
0.204
R
4
G
HSSE
0
TiCN
0
-0.011
75.767
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF323106.0116
DIN4000-82
GF323106.0116
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL01801011
FSC
13.60
26.233
102
26.233
24.959
ZYL
10
0180
18
h6
M
2.00
16
0.276
R
4
G
HSSE
0
TiCN
0
-0.011
75.767
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF323106.0251
DIN4000-82
GF323106.0251
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL01001011
FSC
6.70
13.432
74
13.432
12.476
ZYL
10
0100
10
h6
MF
1.00
8
0.061
R
3
G
HSSE
0
TiCN
0
-0.009
60.568
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF323106.0276
DIN4000-82
GF323106.0276
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL01201011
FSC
8.70
16.433
80
16.433
15.478
ZYL
10
0120
12
h6
MF
1.00
10
0.101
R
3
G
HSSE
0
TiCN
0
-0.011
63.567
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF323106.0277
DIN4000-82
GF323106.0277
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL01201011
FSC
8.40
16.639
80
16.639
15.596
ZYL
10
0120
12
h6
MF
1.25
10
0.020
R
3
G
HSSE
0
TiCN
0
-0.011
63.361
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF323106.0301
DIN4000-82
GF323106.0301
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL01401011
FSC
10.60
19.459
90
19.459
18.476
ZYL
10
0140
14
h6
MF
1.00
12
0.155
R
4
G
HSSE
0
TiCN
0
-0.011
70.541
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF323106.0302
DIN4000-82
GF323106.0302
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL01401011
FSC
10.40
19.139
90
19.139
18.097
ZYL
10
0140
14
h6
MF
1.25
12
0.150
R
4
G
HSSE
0
TiCN
0
-0.011
70.861
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF323106.0331
DIN4000-82
GF323106.0331
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL01601011
FSC
12.10
22.846
100
22.846
21.717
ZYL
10
0160
16
h6
MF
1.50
14
0.221
R
4
G
HSSE
0
TiCN
0
-0.011
77.154
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF323106.0359
DIN4000-82
GF323106.0359
GSF VHM-TiCN IKZ HB ger.N...
E
10
HSSE-TiCN
ZYL01801011
FSC
14.00
25.872
102
25.872
24.716
ZYL
10
0180
18
h6
MF
1.50
16
0.281
R
4
G
HSSE
0
TiCN
0
-0.011
76.128
1
0
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表