您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GF-KEG-VHM-R15-lg-IKZ-HB-TICN
EMUGE-FRANKEN
EMUGE
Thread Milling Cutter
GF
NPT
Powered by
CAD模型選擇
{emuge/emuge/gewindefre4ser/gf/npt/gf-keg-vhm-r15-lg-ikz-hb-ticn.prj},{NB=GF175316.5765},{J21=GF175316.5765},{BLD=10},{A2=10.15},{B2=20.438},{B5=80},{B6=20.438},{B71=20.438},{C12=10},{C3=12},{D35=13.539},{D32=1.411},{D33=18.0},{D7=0.061},{F21=4},{H22=0},{C32=0},{C33=-0.011},{C4=59.562},{E2=14.67},{E3=1},{F4=14.67},{F5=125},{H21=1},{J7=0},{SHA256=fLU0kbb8OnsrCmPGcdj33SE5DzF44xsPUlkLlbmLcWc=},{INAME=GF1753162e5765_gen},{NAME=GF175316.5765_gen},{DOC=gf-keg-vhm-r15-lg-ikz-hb-ticn/gf175316_5765.pdf},{NSM=DIN4000-82},{J22=HM-GF-TiCN keg.lg.IK In HB R15},{J3=E},{H3=HSSE-TiCN},{J6=ZYL01201011},{J8=FSC},{C11=ZYL},{C2=0120},{C31=h6},{D31=NPT},{F1=R},{F3=R},{H11=HSSE},{H5=TiCN},{H12=HSSE},{H13=HSSE},{H14=A,R,F,N,S},{H15=1 - 37},{H16=NHW},{H4=H}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A2
Cutting Diameter 2
[mm]
B2
Cuttingedge Length, max.
[mm]
B5
Overall Length
ⁿ/ₐ
B6
Head Length
[mm]
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D31
Thread Form Type
ⁿ/ₐ
D35
Thread Diameter Inch
[Inch]
D32
Thread Pitch
[mm]
D33
Threads per Inch
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
C32
Connection Diameter, Machine Side, max.
[mm]
C33
Connection Diameter, Machine Side, min.
[mm]
C4
Shank Length
[mm]
E2
Side Rake Angle
[Grad]
E3
Axial Rake Angle
[Grad]
F4
Flute Helix Angle
[Grad]
F5
Flute Helix Pitch
[mm]
H12
Cutting Tool Material, 2nd Priority
ⁿ/ₐ
H13
Cutting Tool Material, 3rd Priority
ⁿ/ₐ
H14
Chipping Group, Manufacturer Specification
ⁿ/ₐ
H15
Chipping Group
ⁿ/ₐ
H16
Tool Usage Group
ⁿ/ₐ
H21
Coolant Entry Style Code
ⁿ/ₐ
H4
Tool Style
ⁿ/ₐ
J7
Data Chip Provision
ⁿ/ₐ
GF175306.5763
DIN4000-82
GF175306.5763
HM-GF-TiCN keg.lg.IK In H...
E
10
HSSE-TiCN
ZYL00801011
FSC
5.90
13.631
60
13.631
13.631
ZYL
10
0080
8
h6
NPT
7.836
0.941
27.0
0.031
R
3
R
HSSE
0
TiCN
0
-0.009
46.369
15.05
1
15.05
71
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF175306.5764
DIN4000-82
GF175306.5764
HM-GF-TiCN keg.lg.IK In H...
E
10
HSSE-TiCN
ZYL00801011
FSC
7.65
13.627
60
13.627
13.627
ZYL
10
0080
8
h6
NPT
10.183
0.941
27.0
0.032
R
3
R
HSSE
0
TiCN
0
-0.009
46.373
15.28
1
15.28
90
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF175316.5765
DIN4000-82
GF175316.5765
HM-GF-TiCN keg.lg.IK In H...
E
10
HSSE-TiCN
ZYL01201011
FSC
10.15
20.438
80
20.438
20.438
ZYL
10
0120
12
h6
NPT
13.539
1.411
18.0
0.061
R
4
R
HSSE
0
TiCN
0
-0.011
59.562
14.67
1
14.67
125
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF175316.5766
DIN4000-82
GF175316.5766
HM-GF-TiCN keg.lg.IK In H...
E
10
HSSE-TiCN
ZYL01201011
FSC
11.15
20.428
80
20.428
20.428
ZYL
10
0120
12
h6
NPT
16.978
1.411
18.0
0.105
R
4
R
HSSE
0
TiCN
0
-0.011
59.572
14.37
1
14.37
140
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF175336.9678
DIN4000-82
GF175336.9678
HM-GF-TiCN keg.lg.IK In H...
E
10
HSSE-TiCN
ZYL01601011
FSC
14.25
26.271
85
26.271
26.271
ZYL
10
0160
16
h6
NPT
1.814
14.0
0.182
R
4
R
HSSE
0
TiCN
0
-0.011
58.729
14.28
1
14.28
180
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF175356.9679
DIN4000-82
GF175356.9679
HM-GF-TiCN keg.lg.IK In H...
E
10
HSSE-TiCN
ZYL02001011
FSC
19.60
31.981
95
31.981
40.000
ZYL
10
0200
20
h6
NPT
2.209
11.5
0.345
R
5
R
HSSE
0
TiCN
0
-0.013
63.019
14.12
1
14.12
250
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表