您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
GF-VHM-R30-IKZ-HE
EMUGE-FRANKEN
EMUGE
Thread Milling Cutter
GF
G, Rp, W
Powered by
CAD模型選擇
{emuge/emuge/gewindefre4ser/gf/g2c20rp2c20w/gf-vhm-r30-ikz-he.prj},{NB=GF162431.9548},{J21=GF162431.9548},{BLD=10},{A2=15.9},{B2=26.303},{B5=90},{B6=26.303},{B71=26.303},{C12=13},{C2=160},{C3=16},{D32=1.814},{D33=14},{D7=0.216},{F21=5},{H22=0},{C32=0},{C33=-0.011},{C4=63.697},{E2=26.55},{E3=1},{F4=26.55},{F5=100},{H21=1},{J7=0},{SHA256=wEvTQR1pzHxrRh02EYJuJyaPcdAQL6TEo9C42jCrnyM=},{INAME=GF1624312e9548_gen},{NAME=GF162431.9548_gen},{DOC=gf-vhm-r30-ikz-he/gf162431_9548.pdf},{NSM=DIN4000-82},{J22=HM-GF IKZ Inn/Auß HE R30},{J3=E},{H3=HSSE},{J6=ZYL01601311},{J8=FSC},{C11=ZYL},{C31=h6},{D31=W},{D36=1/2},{F1=R},{F3=R},{H11=HSSE},{H5=-},{H12=HSSE},{H13=HSSE},{H14=A,R,F,N,S},{H15=1 - 37},{H16=NHW},{H4=H},{DXF=gf-vhm-r30-ikz-he/gf162431_9548.dxf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
NSM
Standard of Characteristics
ⁿ/ₐ
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
J8
Treatment
ⁿ/ₐ
A2
Cutting Diameter 2
[mm]
B2
Cuttingedge Length, max.
[mm]
B5
Overall Length
ⁿ/ₐ
B6
Head Length
[mm]
B71
Functional Length
ⁿ/ₐ
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D31
Thread Form Type
ⁿ/ₐ
D32
Thread Pitch
[mm]
D33
Threads per Inch
ⁿ/ₐ
D36
Gewindenenndurchmesser, Bruch
[mm]
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
F21
Face Effective Cutting Edge Count
ⁿ/ₐ
F3
Flute Helix Hand
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
C32
Connection Diameter, Machine Side, max.
[mm]
C33
Connection Diameter, Machine Side, min.
[mm]
C4
Shank Length
[mm]
E2
Side Rake Angle
[Grad]
E3
Axial Rake Angle
[Grad]
F4
Flute Helix Angle
[Grad]
F5
Flute Helix Pitch
[mm]
H12
Cutting Tool Material, 2nd Priority
ⁿ/ₐ
H13
Cutting Tool Material, 3rd Priority
ⁿ/ₐ
H14
Chipping Group, Manufacturer Specification
ⁿ/ₐ
H15
Chipping Group
ⁿ/ₐ
H16
Tool Usage Group
ⁿ/ₐ
H21
Coolant Entry Style Code
ⁿ/ₐ
H4
Tool Style
ⁿ/ₐ
J7
Data Chip Provision
ⁿ/ₐ
GF162421.9548
DIN4000-82
GF162421.9548
HM-GF IKZ Inn/Auß HE R30
E
10
HSSE
ZYL01201311
FSC
11.9
20.861
80
20.861
20.861
ZYL
13
120
12
h6
W
1.814
14
1/2
0.216
R
4
R
HSSE
0
-
0
-0.011
59.139
27.77
1
27.77
71
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162431.9548
DIN4000-82
GF162431.9548
HM-GF IKZ Inn/Auß HE R30
E
10
HSSE
ZYL01601311
FSC
15.9
26.303
90
26.303
26.303
ZYL
13
160
16
h6
W
1.814
14
1/2
0.216
R
5
R
HSSE
0
-
0
-0.011
63.697
26.55
1
26.55
100
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162431.9550
DIN4000-82
GF162431.9550
HM-GF IKZ Inn/Auß HE R30
E
10
HSSE
ZYL01601311
FSC
15.9
26.554
90
26.554
26.553
ZYL
13
160
16
h6
W
2.309
11
1
0.402
R
5
R
HSSE
0
-
0
-0.011
63.446
26.55
1
26.55
100
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162451.9550
DIN4000-82
GF162451.9550
HM-GF IKZ Inn/Auß HE R30
E
10
HSSE
ZYL02001311
FSC
19.9
33.481
105
33.481
33.480
ZYL
13
200
20
h6
W
2.309
11
1
0.402
R
5
R
HSSE
0
-
0
-0.013
71.519
29.17
1
29.17
112
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
GF162511.9545
DIN4000-82
GF162511.9545
HM-GF IKZ Inn/Auß HE R30
E
10
HSSE
ZYL01001311
FSC
9.9
16.713
70
16.713
16.712
ZYL
13
100
10
h6
W
1.337
19
1/4
0.107
R
4
R
HSSE
0
-
0
-0.009
53.287
29.05
1
29.05
56
HSSE
HSSE
A,R,F,N,S
1 - 37
NHW
1
H
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表