您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 345 - Levelling feet, Foot plastic / Threaded stud steel with two fixing holes, Type A, without nut, without rubber underlay
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling feet
GN345
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn345/gn345_a.prj},{NB=Gelenkfuss GN345-100-M12-43-A (0)},{ARTNR=GN345-100-M12-43-A},{PARTNUMBER=GN 345-100-M12-43-A},{NORMNR=GN 345},{FORM=A},{D1=100},{D2=M12},{ND=12.000},{KD=9.853},{L1=43},{L2=33},{L3=23},{L4=24},{D3=12.5},{K=70},{SW=14},{KUDU=14},{WINKEL=0},{WINKELX=-15° bis 15°},{SB=25},{VER=2.0},{WEIGHT=0.1400},{CTN=73269098},{ROHS=YES},{SWV=5},{DX1=11},{VERS=3},{KUGV=20.250},{INFOGANTER=Produktdetails},{TR=WINKEL}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
D3
[mm]
K
[mm]
SW
[mm]
KUDU
Ball diameter
[mm]
SB
Static load
[kN]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gelenkfuss GN345-80-M8-43...
GN345-80-M8-43-A
80
M8
43
33
23
24
8.5
54
14
14
16
0.0867
73269098
YES
Gelenkfuss GN345-80-M8-68...
GN345-80-M8-68-A
80
M8
68
33
23
24
8.5
54
14
14
16
0.1000
73269098
YES
Gelenkfuss GN345-80-M10-4...
GN345-80-M10-43-A
80
M10
43
33
23
24
8.5
54
14
14
16
0.1100
73269098
YES
Gelenkfuss GN345-80-M10-6...
GN345-80-M10-68-A
80
M10
68
33
23
24
8.5
54
14
14
16
0.1100
73269098
YES
Gelenkfuss GN345-80-M10-9...
GN345-80-M10-98-A
80
M10
98
33
23
24
8.5
54
14
14
16
0.1196
73269098
YES
Gelenkfuss GN345-80-M12-4...
GN345-80-M12-43-A
80
M12
43
33
23
24
8.5
54
14
14
16
0.0550
73269098
YES
Gelenkfuss GN345-80-M12-6...
GN345-80-M12-68-A
80
M12
68
33
23
24
8.5
54
14
14
16
0.1400
73269098
YES
Gelenkfuss GN345-80-M12-9...
GN345-80-M12-98-A
80
M12
98
33
23
24
8.5
54
14
14
16
0.1470
73269098
YES
Gelenkfuss GN345-80-M14-6...
GN345-80-M14-68-A
80
M14
68
33
23
24
8.5
54
14
14
16
0.1385
73269098
YES
Gelenkfuss GN345-80-M14-9...
GN345-80-M14-98-A
80
M14
98
33
23
24
8.5
54
14
14
16
0.1800
73269098
YES
Gelenkfuss GN345-80-M14-1...
GN345-80-M14-148-A
80
M14
148
33
23
24
8.5
54
14
14
16
0.2159
73269098
YES
Gelenkfuss GN345-80-M16-6...
GN345-80-M16-68-A
80
M16
68
33
23
24
8.5
54
16
14
16
0.1680
73269098
YES
Gelenkfuss GN345-80-M16-1...
GN345-80-M16-108-A
80
M16
108
33
23
24
8.5
54
16
14
16
0.2200
73269098
YES
Gelenkfuss GN345-80-M16-1...
GN345-80-M16-148-A
80
M16
148
33
23
24
8.5
54
16
14
16
0.2600
73269098
YES
Gelenkfuss GN345-80-M16-1...
GN345-80-M16-168-A
80
M16
168
33
23
24
8.5
54
16
14
16
0.2900
73269098
YES
Gelenkfuss GN345-80-M16-5...
GN345-80-M16-58-A
80
M16
58
43
23
24
8.5
54
24
24
18
0.2270
73269098
YES
Gelenkfuss GN345-80-M16-9...
GN345-80-M16-98-A
80
M16
98
43
23
24
8.5
54
24
24
18
0.2800
73269098
YES
Gelenkfuss GN345-80-M16-1...
GN345-80-M16-138-A
80
M16
138
43
23
24
8.5
54
24
24
18
0.3300
73269098
YES
Gelenkfuss GN345-80-M16-1...
GN345-80-M16-158-A
80
M16
158
43
23
24
8.5
54
24
24
18
0.3800
73269098
YES
Gelenkfuss GN345-80-M20-9...
GN345-80-M20-98-A
80
M20
98
43
23
24
8.5
54
24
24
18
0.3600
73269098
YES
Gelenkfuss GN345-80-M20-1...
GN345-80-M20-138-A
80
M20
138
43
23
24
8.5
54
24
24
18
0.4270
73269098
YES
Gelenkfuss GN345-80-M20-1...
GN345-80-M20-158-A
80
M20
158
43
23
24
8.5
54
24
24
18
0.4860
73269098
YES
Gelenkfuss GN345-80-M20-1...
GN345-80-M20-198-A
80
M20
198
43
23
24
8.5
54
24
24
18
0.5490
73269098
YES
Gelenkfuss GN345-80-M24-9...
GN345-80-M24-98-A
80
M24
98
43
23
24
8.5
54
24
24
18
0.4460
73269098
YES
Gelenkfuss GN345-80-M24-1...
GN345-80-M24-138-A
80
M24
138
43
23
24
8.5
54
24
24
18
0.4460
73269098
YES
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表