您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
DPX DPAX butterfly valve - DPX EBC manual butterfly valve beween compact flanges
Definox
DPX DPAX Butterfly valves
DPX DPAX Butterfly valves between flanges
DPX Manual butterfly valves between flanges
Powered by
CAD模型選擇
{definox/vannes20papillon20dpx20dpax/vannes20papillon20dpx20dpax20entre20brides20compact/vannes20papillon20manuelle20dpx20entre20brides20compact/vannes20papillon20dpx20dpax.prj},{NB=GU152A19100},{PREVIEW=../../../_pool_/46/67/vanne_papillon_dpx_ebc.png},{REF=GU152A19100},{DESC=DPX EBC manuelle ouverture à droite (standard) US 6\"},{TUBE=146,9 / 152,4},{V=DPX EBC},{DIAM=US 6\"},{ACT=DPX manuelle ouverture à droite (standard)},{MATB=1.4404},{MATS=EPDM étuvé trempé},{FITTING=A souder},{DEFAULTSORTATTR=7307}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBE
Ø Tube
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
ACT
Actuator
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
GS025A11100
GS025A11100
DPX EBC manuelle ouvertur...
22,15 / 25,4
DPX EBC
SMS 25
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GS032A11100
GS032A11100
DPX EBC manuelle ouvertur...
29,65 / 32
DPX EBC
SMS 32
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GS038A11100
GS038A11100
DPX EBC manuelle ouvertur...
34,85 / 38,1
DPX EBC
SMS 38
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GS051A11100
GS051A11100
DPX EBC manuelle ouvertur...
47,55 / 50,8
DPX EBC
SMS 51
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GS063A11100
GS063A11100
DPX EBC manuelle ouvertur...
60,25 / 63,5
DPX EBC
SMS 63
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GS076A11100
GS076A11100
DPX EBC manuelle ouvertur...
72,9 / 76,1
DPX EBC
SMS 76
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GS104A11100
GS104A11100
DPX EBC manuelle ouvertur...
100,05 / 104
DPX EBC
SMS 104
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GD025A11100
GD025A11100
DPX EBC manuelle ouvertur...
26,05 / 29
DPX EBC
DIN 25
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GD032A11100
GD032A11100
DPX EBC manuelle ouvertur...
32,05 / 35
DPX EBC
DIN 32
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GD040A11100
GD040A11100
DPX EBC manuelle ouvertur...
38,05 / 41
DPX EBC
DIN 40
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GD050A11100
GD050A11100
DPX EBC manuelle ouvertur...
50,05 / 53
DPX EBC
DIN 50
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GD065A11100
GD065A11100
DPX EBC manuelle ouvertur...
66,05 / 70
DPX EBC
DIN 65
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GD080A11100
GD080A11100
DPX EBC manuelle ouvertur...
81,05 / 85
DPX EBC
DIN 80
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GD100A11100
GD100A11100
DPX EBC manuelle ouvertur...
100,05 / 104
DPX EBC
DIN 100
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GD125A11100
GD125A11100
DPX EBC manuelle ouvertur...
125,05 / 129
DPX EBC
DIN 125
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GD150A11100
GD150A11100
DPX EBC manuelle ouvertur...
150,05 / 154
DPX EBC
DIN 150
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GU025A11100
GU025A11100
DPX EBC manuelle ouvertur...
22,15 / 25,4
DPX EBC
US 1"
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GU038A11100
GU038A11100
DPX EBC manuelle ouvertur...
34,85 / 38,1
DPX EBC
US 1"1/2
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GU051A11100
GU051A11100
DPX EBC manuelle ouvertur...
47,55 / 50,8
DPX EBC
US 2"
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GU063A11100
GU063A11100
DPX EBC manuelle ouvertur...
60,25 / 63,5
DPX EBC
US 2"1/2
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GU076A11100
GU076A11100
DPX EBC manuelle ouvertur...
72,9 / 76,1
DPX EBC
US 3"
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GU101A11100
GU101A11100
DPX EBC manuelle ouvertur...
97,45 / 101,6
DPX EBC
US 4"
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GU152A11100
GU152A11100
DPX EBC manuelle ouvertur...
146,9 / 152,4
DPX EBC
US 6"
DPX manual w/ right openi...
1.4404
DPX EPDM
To weld
GS025A12100
GS025A12100
DPX EBC manuelle ouvertur...
22,15 / 25,4
DPX EBC
SMS 25
DPX manual w/ right openi...
1.4404
DPX FKM
To weld
GS032A12100
GS032A12100
DPX EBC manuelle ouvertur...
29,65 / 32
DPX EBC
SMS 32
DPX manual w/ right openi...
1.4404
DPX FKM
To weld
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表