您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Rigid Coupling ''GBRR'' - black oxide - Rigid coupling two split bore and keyway - black oxide
BEA Ingranaggi
Clamp Elemet
Rigid Coupling
Rigid coupling with keyway - black oxide
Powered by
CAD模型選擇
{bea/clamp_element/rigid_coupling/rigid_coupling_with_keyway_black_oxide/rigid_coupling_gbrr_black_oxide_asmtab.prj},{NB=GBR0R15},{DESCRIPTION=GBRR 15},{CNSORDERNO=GBR0R15},{D1=15},{DE=34},{DO=39.4},{A=50},{B=M5 x 16},{C=12.0},{E=5},{KG=0.266},{NDM=5.000},{LX=16.000},{PX=0.800},{PPATH=rigid_coupling_gbrr_black_oxide_asmtpl.prj},{S=0.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
D1
[mm]
DE
de
[mm]
DO
do
[mm]
A
[mm]
B
[mm]
C
[mm]
E
[mm]
KG
[kg]
GBRR006
GBRR 6
GBRR006
6
18
21.5
30
M3 x 8
5.9
2
0.047
GBRR008
GBRR 8
GBRR008
8
24
27.1
35
M3 x 10
9.0
2
0.102
GBRR010
GBRR 10
GBRR010
10
29
33.0
45
M4 x 12
10.6
3
0.185
GBRR012
GBRR 12
GBRR012
12
29
33.0
45
M4 x 12
10.6
4
0.180
GBRR014
GBRR 14
GBRR014
14
34
39.4
50
M5 x 16
12.0
5
0.272
GBR0R15
GBRR 15
GBR0R15
15
34
39.4
50
M5 x 16
12.0
5
0.266
GBRR016
GBRR 16
GBRR016
16
34
39.4
50
M5 x 16
12.0
5
0.261
GBRR020
GBRR 20
GBRR020
20
42
48.9
65
M6 x 16
15.4
6
0.518
GBRR025
GBRR 25
GBRR025
25
45
51.5
75
M6 x 16
16.9
8
0.623
GBRR030
GBRR 30
GBRR030
30
53
58.7
83
M6 x 18
20.9
8
0.920
GBRR035
GBRR 35
GBRR035
35
67
74.7
95
M8 x 25
26.7
10
1.880
GBRR040
GBRR 40
GBRR040
40
77
84.0
108
M8 x 25
31.8
12
2.710
GBRR050
GBRR50
GBRR050
50
85
94.2
124
M10 x 25
34.1
14
3.520
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表