您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Gate valves type 4004 NO/NO
Düker
Flow Control
1. Gate Valves
Type 4004
Powered by
CAD模型選擇
{dueker/flow_control/1_gate_valves/type_4004/4004_no_no.prj},{NB=ASC4410NO--16WEMEEG19R5E2167DW(400)},{ARTNR=567903},{DN=100},{ETE=127},{UH=20},{G=23.4},{H1=295.00},{H2=80.50},{H3=118.50},{H4=78.50},{H5=197.00},{H6=34.50},{H7=138.00},{H8=20.00},{H9=12.00},{H10=44.50},{H11=21.00},{H12=14.50},{H13=38.00},{H14=12.00},{H15=25.00},{H16=0.00},{H17=0.00},{B1=80.0},{B2=100.0},{B3=85.5},{B4=171.0},{B5=197.0},{B6=207.0},{B7=7.0},{B8=19},{B9=144.0},{B10=154.0},{B11=27.0},{B12=87.5},{B13=146.4},{B14=45.00},{B15=45.00},{B16=94.7},{B17=153.80},{B18=283.00},{B19=10.00},{B18X=0.0},{B19X=0.0},{D1=81.0},{D2=80.0},{D3=23.5},{D4=6.0},{W1=15.0},{W2=15.0},{W3=2.9},{R1=40.0},{R2=50.0},{R3=55.0},{R4=41.0},{R5=230.00},{R6=232.00},{R7=35.00},{R8=0.00},{R9=0.00},{LOG=400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARCO
Artikel-Code
ⁿ/ₐ
DN
Size sleeve
ⁿ/ₐ
PFA
ⁿ/ₐ
ETE
Edge-to-edge according to EN558 – R13
[mm]
MEDVIS
Medium
ⁿ/ₐ
BEVIS
Coating
ⁿ/ₐ
AFB
Connection for actuation
ⁿ/ₐ
S
Closing direction
ⁿ/ₐ
UH
Revolutions per stroke
ⁿ/ₐ
GW
Housing material
ⁿ/ₐ
WA
Closing body material
ⁿ/ₐ
SP
Spindle material
ⁿ/ₐ
WSV
Material spindle nut/lock nut
ⁿ/ₐ
PRU
Test
ⁿ/ₐ
ZU
Permit
ⁿ/ₐ
G
Weight
[kg]
NORM
Norm
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
Gate valves type 4004 DN ...
ASC4408NO--16WEMEEG17R5E2...
80
PFA 16
114
Water
etec Email
Spindle square 17 mm
right
16
Ductile cast iron
Sealing wedge EPDM
1.4021
CW602N / CW710R
Factory testing
DVGW
19.9
EN1171 / 1074
567899
Gate valves type 4004 DN ...
ASC4412NO--16WEMEEG19R5E2...
125
PFA 16
140
Water
etec Email
Spindle square 19 mm
right
25
Ductile cast iron
Sealing wedge EPDM
1.4021
CW602N / CW710R
Factory testing
DVGW
27.7
EN1171 / 1074
570607
Gate valves type 4004 DN ...
ASC4415NO--16WEMEEG19R5E2...
150
PFA 16
140
Water
etec Email
Spindle square 19 mm
right
31
Ductile cast iron
Sealing wedge EPDM
1.4021
CW602N / CW710R
Factory testing
DVGW
34.6
EN1171 / 1074
567911
Gate valves type 4004 DN ...
ASC4408NO--16AP04EG17R5NA...
80
PFA 16
114
Waste water
Epoxy signalblue RAL 5005
Spindle square 17 mm
right
16
Ductile cast iron
Sealing wedge NBR
1.4571
CW307G
Factory testing
-
19.9
EN1171
Gate valves type 4004 DN ...
ASC4410NO--16WEMEEG19R5E2...
100
PFA 16
127
Water
etec Email
Spindle square 19 mm
right
20
Ductile cast iron
Sealing wedge EPDM
1.4021
CW602N / CW710R
Factory testing
DVGW
23.4
EN1171 / 1074
567903
Gate valves type 4004 DN ...
ASC4420NO--16WEMEEG24R5E2...
200
PFA 16
152
Water
etec Email
Spindle square 24 mm
right
34
Ductile cast iron
Sealing wedge EPDM
1.4021
CW602N / CW710R
Factory testing
DVGW
53.6
EN1171 / 1074
567915
Gate valves type 4004 DN ...
ASC4430NO--16WEMEEG27R5E2...
300
PFA 16
178
Water
etec Email
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge EPDM
1.4021
CW710R
Factory testing
DVGW
151.0
EN1171 / 1074
326538
Gate valves type 4004 DN ...
ASC4430NO--16AP04EG27R5NA...
300
PFA 16
178
Waste water
Epoxy signalblue RAL 5005
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge NBR
1.4571
CW307G
Factory testing
-
151.0
EN1171
Gate valves type 4004 DN ...
ASC4430NO--16AEMEEG27R5NA...
300
PFA 16
178
Waste water
etec Email
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge NBR
1.4571
CW307G
Factory testing
-
151.0
EN1171
Gate valves type 4004 DN ...
ASC4430NO--16WP04EG27R5EA...
300
PFA 16
178
Water
Epoxy signalblue RAL 5005
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge EPDM
1.4571
CW710R
Factory testing
DVGW
151.0
EN1171 / 1074
Gate valves type 4004 DN ...
ASC4430NO--16WP04EG27R5E2...
300
PFA 16
178
Water
Epoxy signalblue RAL 5005
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge EPDM
1.4021
CW710R
Factory testing
DVGW
151.0
EN1171 / 1074
Gate valves type 4004 DN ...
ASC4430NO--16WEMEEG27R5EA...
300
PFA 16
178
Water
etec Email
Spindle square 27 mm
right
51
Ductile cast iron
Sealing wedge EPDM
1.4571
CW710R
Factory testing
DVGW
151.0
EN1171 / 1074
Gate valves type 4004 DN ...
ASC4425NO--16AP04EG27R5NA...
250
PFA 16
165
Waste water
Epoxy signalblue RAL 5005
Spindle square 27 mm
right
42
Ductile cast iron
Sealing wedge NBR
1.4571
CW307G
Factory testing
-
107.0
EN1171
Gate valves type 4004 DN ...
ASC4425NO--16AEMEEG27R5NA...
250
PFA 16
165
Waste water
etec Email
Spindle square 27 mm
right
42
Ductile cast iron
Sealing wedge NBR
1.4571
CW307G
Factory testing
-
107.0
EN1171
Gate valves type 4004 DN ...
ASC4425NO--16WP04EG27R5EA...
250
PFA 16
165
Water
Epoxy signalblue RAL 5005
Spindle square 27 mm
right
42
Ductile cast iron
Sealing wedge EPDM
1.4571
CW710R
Factory testing
DVGW
107.0
EN1171 / 1074
Gate valves type 4004 DN ...
ASC4425NO--16WP04EG27R5E2...
250
PFA 16
165
Water
Epoxy signalblue RAL 5005
Spindle square 27 mm
right
42
Ductile cast iron
Sealing wedge EPDM
1.4021
CW710R
Factory testing
DVGW
107.0
EN1171 / 1074
Gate valves type 4004 DN ...
ASC4425NO--16WEMEEG27R5EA...
250
PFA 16
165
Water
etec Email
Spindle square 27 mm
right
42
Ductile cast iron
Sealing wedge EPDM
1.4571
CW710R
Factory testing
DVGW
107.0
EN1171 / 1074
Gate valves type 4004 DN ...
ASC4420NO--16AP04EG24R5NA...
200
PFA 16
152
Waste water
Epoxy signalblue RAL 5005
Spindle square 24 mm
right
34
Ductile cast iron
Sealing wedge NBR
1.4571
CW307G
Factory testing
-
53.6
EN1171
Gate valves type 4004 DN ...
ASC4420NO--16AEMEEG24R5NA...
200
PFA 16
152
Waste water
etec Email
Spindle square 24 mm
right
34
Ductile cast iron
Sealing wedge NBR
1.4571
CW307G
Factory testing
-
53.6
EN1171
Gate valves type 4004 DN ...
ASC4420NO--16WP04EG24R5EA...
200
PFA 16
152
Water
Epoxy signalblue RAL 5005
Spindle square 24 mm
right
34
Ductile cast iron
Sealing wedge EPDM
1.4571
CW602N / CW710R
Factory testing
DVGW
53.6
EN1171 / 1074
Gate valves type 4004 DN ...
ASC4420NO--16WP04EG24R5E2...
200
PFA 16
152
Water
Epoxy signalblue RAL 5005
Spindle square 24 mm
right
34
Ductile cast iron
Sealing wedge EPDM
1.4021
CW602N / CW710R
Factory testing
DVGW
53.6
EN1171 / 1074
Gate valves type 4004 DN ...
ASC4420NO--16WEMEEG24R5EA...
200
PFA 16
152
Water
etec Email
Spindle square 24 mm
right
34
Ductile cast iron
Sealing wedge EPDM
1.4571
CW602N / CW710R
Factory testing
DVGW
53.6
EN1171 / 1074
Gate valves type 4004 DN ...
ASC4415NO--16AP04EG19R5NA...
150
PFA 16
140
Waste water
Epoxy signalblue RAL 5005
Spindle square 19 mm
right
31
Ductile cast iron
Sealing wedge NBR
1.4571
CW307G
Factory testing
-
34.6
EN1171
Gate valves type 4004 DN ...
ASC4415NO--16AEMEEG19R5NA...
150
PFA 16
140
Waste water
etec Email
Spindle square 19 mm
right
31
Ductile cast iron
Sealing wedge NBR
1.4571
CW307G
Factory testing
-
34.6
EN1171
Gate valves type 4004 DN ...
ASC4415NO--16WP04EG19R5EA...
150
PFA 16
140
Water
Epoxy signalblue RAL 5005
Spindle square 19 mm
right
31
Ductile cast iron
Sealing wedge EPDM
1.4571
CW602N / CW710R
Factory testing
DVGW
34.6
EN1171 / 1074
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表