您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
GA, GAS, GAXS, GAO
Fluro
Industry parts
Rod Ends
Series K
Male right hand thread
Standard design
Requires Maintenance
GA, GAS, GAXS, GAO
Powered by
CAD模型選擇
{fluro/industrieteile/gelenkopfe/massreihe_k_breite_ausf/aubengewinde_rechts/standardausfuhrung/wartungspflichtig/ga_gas_gaxs_gao/ga_asmtab.prj},{NB=Gelenkkopf GAS22 M 22x1.5(0-0)},{IDNR=},{BEZ=GAS22},{XBEZ=GAS 22},{PDF=gas_gals},{PPATH=gas_asmtpl.prj},{D=22},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{INFORMATION=},{B=28.0},{M=20.00},{A=54},{F=84},{L=111.0},{O=25.8},{G=M 22x1.5},{GNDM=22},{GP=1.500},{GKDM=MIN},{GL=51},{ST=53.0},{DT=38.0},{ZDR=500},{GEW=443},{KIPPWINKEL=15},{BOLZEN=nein},{ABD=nein},{VERS=23},{MD=360},{MAT1=Vergütungsstahl C22},{MAT2=Sonderbronze CuSn8},{MAT3=Wälzlagerstahl 100Cr6},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
O
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
ZDR
Limiting speed
[U/min]
GEW
Unit weight
[g]
KIPPWINKEL
Pivoting angle
[°]
BOLZEN
Bolt
ⁿ/ₐ
ABD
Seal
ⁿ/ₐ
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
MAT2
Insert material
ⁿ/ₐ
MAT3
Inner ring material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
GA5 M 5
GA5
5
8.0
6.00
18
33
42.0
7.7
M 5
20
4.3
2.5
900
13
13
no
no
360
free-cutting steel to 9SM...
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GA6 M 6
GA6
6
9.0
6.75
20
36
46.0
8.9
M 6
22
6.0
3.2
760
20
13
yes
no
360
free-cutting steel to 9SM...
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GA8 M 8
GA8
8
12.0
9.00
24
42
54.0
10.4
M 8
25
11.0
5.4
620
33
14
yes
yes
360
free-cutting steel to 9SM...
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GA10 M 10
GA10
10
14.0
10.50
28
48
62.0
12.9
M 10
29
17.4
7.5
500
56
13
yes
yes
360
free-cutting steel to 9SM...
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GA12 M 12
GA12
12
16.0
12.00
32
54
70.0
15.4
M 12
33
25.5
10.0
450
87
13
yes
yes
360
free-cutting steel to 9SM...
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GA14 M 14
GA14
14
19.0
13.50
36
60
78.0
16.8
M 14
36
24.5
13.0
360
129
16
yes
yes
360
heat-treated steel C22
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GA16 M 16
GA16
16
21.0
15.00
42
66
87.0
19.3
M 16
40
36.5
16.0
350
189
15
yes
yes
360
heat-treated steel C22
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GA18 M 18x1.5
GA18
18
23.0
16.50
46
72
95.0
21.8
M 18x1.5
44
43.0
19.5
320
267
15
no
no
360
heat-treated steel C22
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GA20 M 20x1.5
GA20
20
25.0
18.00
50
78
103.0
24.3
M 20x1.5
47
49.5
23.5
280
348
14
yes
yes
360
heat-treated steel C22
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GA22 M 22x1.5
GA22
22
28.0
20.00
54
84
111.0
25.8
M 22x1.5
51
57.0
29.0
250
443
15
no
no
360
heat-treated steel C22
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GA25 M 24x2
GA25
25
31.0
22.00
60
94
124.0
29.6
M 24x2
57
68.0
35.0
230
600
15
no
no
360
heat-treated steel C22
Special brass CuZn38Al1
Bearing steel 100Cr6
84833038
GAS2 M 2
GAS2
2
4.5
3.60
9
20
24.5
2.6
M 2
12
0.6
1.1
0
3
16
no
no
360
free-cutting steel to 9SM...
Special high strength bro...
Bearing steel 100Cr6
84833038
GAS3 M 3
GAS3
3
6.0
4.50
14
26
33.0
5.1
M 3
15
1.5
1.8
0
6
14
no
no
360
free-cutting steel to 9SM...
Special high strength bro...
Bearing steel 100Cr6
84833038
GAS5 M 5
GAS5
5
8.0
6.00
18
33
42.0
7.7
M 5
20
4.3
3.3
0
13
13
no
no
360
free-cutting steel to 9SM...
Special high strength bro...
Bearing steel 100Cr6
84833038
GAS6 M 6
GAS6
6
9.0
6.75
20
36
46.0
8.9
M 6
22
6.0
4.3
1500
20
13
yes
no
360
free-cutting steel to 9SM...
Special high strength bro...
Bearing steel 100Cr6
84833038
GAS8 M 8
GAS8
8
12.0
9.00
24
42
54.0
10.4
M 8
25
11.0
7.1
1200
33
14
yes
yes
360
free-cutting steel to 9SM...
Special high strength bro...
Bearing steel 100Cr6
84833038
GAS10 M 10
GAS10
10
14.0
10.50
28
48
62.0
12.9
M 10
29
17.4
10.0
1000
56
13
yes
yes
360
free-cutting steel to 9SM...
Special high strength bro...
Bearing steel 100Cr6
84833038
GAS12 M 12
GAS12
12
16.0
12.00
32
54
70.0
15.4
M 12
33
23.5
13.5
860
87
13
yes
yes
360
free-cutting steel to 9SM...
Special high strength bro...
Bearing steel 100Cr6
84833038
GAS14 M 14
GAS14
14
19.0
13.50
36
60
78.0
16.8
M 14
38
21.0
17.0
750
129
16
yes
yes
360
heat-treated steel C22
Special high strength bro...
Bearing steel 100Cr6
84833038
GAS16 M 16
GAS16
16
21.0
15.00
42
66
87.0
19.3
M 16
40
32.0
21.5
660
189
15
yes
yes
360
heat-treated steel C22
Special high strength bro...
Bearing steel 100Cr6
84833038
GAS18 M 18x1.5
GAS18
18
23.0
16.50
46
72
95.0
21.8
M 18x1.5
44
38.5
26.0
600
267
15
no
no
360
heat-treated steel C22
Special high strength bro...
Bearing steel 100Cr6
84833038
GAS20 M 20x1.5
GAS20
20
25.0
18.00
50
78
103.0
24.3
M 20x1.5
47
44.0
31.5
540
348
14
yes
yes
360
heat-treated steel C22
Special high strength bro...
Bearing steel 100Cr6
84833038
GAS22 M 22x1.5
GAS22
22
28.0
20.00
54
84
111.0
25.8
M 22x1.5
51
53.0
38.0
500
443
15
no
no
360
heat-treated steel C22
Special high strength bro...
Bearing steel 100Cr6
84833038
GAS25 M 24x2
GAS25
25
31.0
22.00
60
94
124.0
29.6
M 24x2
58
62.0
47.0
440
600
15
no
no
360
heat-treated steel C22
Special high strength bro...
Bearing steel 100Cr6
84833038
GAS30 M 30x2
GAS30
30
37.0
25.00
70
110
145.0
34.8
M 30x2
71
82.0
64.0
370
1030
17
no
no
360
heat-treated steel C22
Special high strength bro...
Bearing steel 100Cr6
84833038
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FPR..U, FPR..S, FPR..CE, FMA..D, FPR..N
Fluro
20.09.2021
GAL, GALS, GALXS, GALO
Fluro
20.09.2021
EA
Fluro
20.09.2021
EI
Fluro
20.09.2021
GI, GIS, GIXS, GIO
Fluro
20.09.2021
HEP500 - Liquid Collector/Ejector Type
SMC Corporation
26.06.2024
GE...HO-2RS, GE...LO, GE...FO, GE...FO-2RS, GE...FW, GE...FW-2RS
Fluro
20.09.2021
Modèle F3-10 - Segment d'arrêt pour arbre (série légère)
MICHAUD CHAILLY - Direct Transmission
07.03.2023
27627 - Rod ends igubal® with plain bearing external thread ähnlich DIN ISO...
norelem
26.06.2024
ISO7379 - Shoulder screws with collar
Berger Tools
29.05.2023
ISO7379 NI - Stainless steel-Shoulder screws with collar
Berger Tools
29.05.2023
Mod. U - Iston Rod Lock Nut
Camozzi
11.06.2024
GARSW, GARSW..R, GARSW..RR, GARSW..RR.316, GARSW..NIRO
Fluro
20.09.2021
GALRSW, GALRSW..R, GALRSW..RR, GALRSW..RR.316, GALRSW..NIRO
Fluro
20.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表