您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
polski
English
Series 450 US - Tie Rod Cylinder
ASCO Numatics
In Motion
ISO Standard Cylinders
ISO 15552 Cylinders with Tie rods
Powered by
CAD模型選擇
{numatics/in_motion/cylinders_iso/iso_450/450_standard_asmtab_us.prj},{NB=G450A5SK0005A0000000_0A000000us},{DIA=50},{A=32},{BDD11=40},{BG=16.0},{E=66.0},{EE1=13.157},{EE2=0.54000},{KK1=16},{PITCH=1.500},{KV=24},{KW=8.0},{L2=24.0},{L8=106},{M=69},{MM=20},{N=175},{PL=18.5},{RT1=8},{SW=17},{TG=46.5},{VA=4},{VD=4},{WH=37},{ZJ=143},{ZM=180},{TH=12.000},{PS=450},{RL=Initial Release},{CS=Tie rods},{CT=Single Rod, Cushioned},{DIAPN=5},{RE=Standard},{RO2=K},{EE=1/4},{KK=M16x1,5},{RT=M8},{TC=G},{RO1=S},{ST=5},{O=A00},{SRT=},{SRTS=000},{SENSORS=},{XV=0.0},{FBO=},{OBL1=},{OBLF1=},{SMO=},{OBN1=},{ACB=},{ACB2=},{TRO=},{FFO=},{RCO=},{SRO=},{ACO=},{RFO=},{FR=},{FRV=0},{RRR=},{RRV=0},{FT=},{FTV=0},{RTT=},{RTV=0},{POS=},{OLD=0.000},{STRK2D=0},{O2=A00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Product Series
ⁿ/ₐ
RL
Revision Letter
ⁿ/ₐ
CS
Cylinder Series
ⁿ/ₐ
DIA
Diameter
[mm]
RE
Rod End
ⁿ/ₐ
A
[mm]
BDD11
Bd11 Dia.
[mm]
BG
[mm]
E
[mm]
EE
EE Dia.
[Inch]
KK
KK Dia.
[mm]
KV
[mm]
KW
[mm]
L2
[mm]
L8
[mm]
M
[mm]
MM
MM Dia.
[mm]
N
[mm]
PL
[mm]
RT
RT Dia.
[mm]
SW
[mm]
TG
[mm]
VA
[mm]
VD
VD Min.
[mm]
WH
[mm]
ZJ
[mm]
ZM
[mm]
G450A3SK0005A00
G450A3SK0005A00
450
Initial Release
Tie rods
32
Standard
22
30
16.0
48.0
1/8
M10x1,25
16
5.0
17.0
94
48
12
142
14.0
M6
10
32.5
4
4
26
120
146
G450A4SK0005A00
G450A4SK0005A00
450
Initial Release
Tie rods
40
Standard
24
35
16.0
54.0
1/4
M12x1,25
18
6.0
19.0
105
54
16
159
16.0
M6
13
38.0
4
4
30
135
165
G450A5SK0005A00
G450A5SK0005A00
450
Initial Release
Tie rods
50
Standard
32
40
16.0
66.0
1/4
M16x1,5
24
8.0
24.0
106
69
20
175
18.5
M8
17
46.5
4
4
37
143
180
G450A6SK0005A00
G450A6SK0005A00
450
Initial Release
Tie rods
63
Standard
32
45
16.0
78.0
3/8
M16x1,5
24
8.0
24.0
121
69
20
190
17.0
M8
17
56.5
4
4
37
158
195
G450A8SK0005A00
G450A8SK0005A00
450
Initial Release
Tie rods
80
Standard
40
45
17.0
96.0
3/8
M20x1,5
30
10.0
33.0
128
86
25
214
16.5
M10
22
72.0
4
4
46
174
220
G450A1SK0005A00
G450A1SK0005A00
450
Initial Release
Tie rods
100
Standard
40
55
17.0
115.0
1/2
M20x1,5
30
10.0
35.5
138
91
25
229
21.0
M10
22
89.0
4
4
51
189
240
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表