您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Washdown Gearmotor Foot mount - High efficiency induction gearmotor
Brother Gearmotors
Gear Motors
Induction gearmotor
GTR MIDI SERIES(0.1kW to 2.2kW)
High efficiency induction gearmotor (IE3) 1 - 3 HP
Washdown gearmotor
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{brother/products_jp/induction_g_m/gtr_midi_01kw_22kw/high_efficiency_i_gm/waterproof_gearmotor/g3_series/wg_g3_fm_asmtab.prj},{NB=G3L28S5-WV6AWN},{PN1=G3L28S5-WV6AWN},{CNSORDERNO=G3L28S5-WP08TNNEN},{IC=F},{WNC=IP-65},{V=208/60,230/60,460/60,400/50(V/Hz)},{BOX=W-BOX},{MOS=SUS420J2},{MP=1 HP},{AR=91/459},{NRS50=300},{NRS60=360},{OST50=203},{OST60=167},{OSOHL=370},{B=Waterproof w/o Brake},{OS=28},{PTB=},{MS=1},{BS=-},{W=41},{C=0.75kW},{R=1/5},{T=Foot},{GH=GL28},{KEY=KEY1-28},{S=SP028E5},{S1=SP028E5},{GHL=151},{M=PE075},{ME=PE075M},{ML=227.5},{BW=0},{TL=378.5},{PPATH=../../asmsfg_asmtpl/g3_asmtpl.prj},{ATTX=L1},{HIDE=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
MT
Mount
ⁿ/ₐ
MOT
Motor type
ⁿ/ₐ
SGT
Shaft/Gear type
ⁿ/ₐ
IC
Insulation class
ⁿ/ₐ
WNC
WNclosure
ⁿ/ₐ
V
Voltage
ⁿ/ₐ
TBOX
Terminal box
ⁿ/ₐ
MOS
Material of shaft
ⁿ/ₐ
MP
Motor power
ⁿ/ₐ
RA
Ratio
ⁿ/ₐ
AR
Actual ratio
ⁿ/ₐ
NRS50
Nominal rotation speed 50Hz
[rpm]
NRS60
Nominal rotation speed 60Hz
[rpm]
OST50
Output shaft allowable torque 50Hz
[in-lbs]
OST60
Output shaft allowable torque 60Hz
[in-lbs]
OSOHL
Output shaft allowable OHL
[lbs]
BB
Brake
ⁿ/ₐ
SD
Shaft diameter
[Inch]
OS
Frame size
ⁿ/ₐ
MS
Motor specification
ⁿ/ₐ
BS
Brake specification
ⁿ/ₐ
W
Weight
[lb]
G3L28S5-WP08TNNEN
G3L28S5-WV6AWN
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
A - 5:1
91/459
300
360
203
167
370
W/O Washdown Brake
1 1/8
28
1
-
41
G3L28S10-WP08TNNEN
G3L28S10-WV6AWN
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
B - 10:1
1/10
150
180
398
335
512
W/O Washdown Brake
1 1/8
28
1
-
41
G3L28S15-WP08TNNEN
G3L28S15-WV6AWN
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
C - 15:1
91/1360
100
120
601
502
629
W/O Washdown Brake
1 1/8
28
1
-
41
G3L28S20-WP08TNNEN
G3L28S20-WV6AWN
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
D - 20:1
5/102
75
90
805
663
685
W/O Washdown Brake
1 1/8
28
1
-
41
G3L28S25-WP08TNNEN
G3L28S25-WV6AWN
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
E - 25:1
7/170
60
72
1009
831
714
W/O Washdown Brake
1 1/8
28
1
-
41
G3L28S5-WP08TNNEV2
G3L28S5-WV6AWV2
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
A - 5:1
91/459
300
360
203
167
370
90VDC Washdown Brake
1 1/8
28
1
7
46
G3L28S10-WP08TNNEV2
G3L28S10-WV6AWV2
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
B - 10:1
1/10
150
180
398
335
512
90VDC Washdown Brake
1 1/8
28
1
7
46
G3L28S15-WP08TNNEV2
G3L28S15-WV6AWV2
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
C - 15:1
91/1360
100
120
601
502
629
90VDC Washdown Brake
1 1/8
28
1
7
46
G3L28S20-WP08TNNEV2
G3L28S20-WV6AWV2
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
D - 20:1
5/102
75
90
805
663
685
90VDC Washdown Brake
1 1/8
28
1
7
46
G3L28S25-WP08TNNEV2
G3L28S25-WV6AWV2
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
E - 25:1
7/170
60
72
1009
831
714
90VDC Washdown Brake
1 1/8
28
1
7
46
G3L28S5-WP08TWNEV4
G3L28S5-WV6AWV4
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
A - 5:1
91/459
300
360
203
167
370
180VDC Washdown Brake
1 1/8
28
1
8
46
G3L28S10-WP08TWNEV4
G3L28S10-WV6AWV4
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
B - 10:1
1/10
150
180
398
335
512
180VDC Washdown Brake
1 1/8
28
1
8
46
G3L28S15-WP08TWNEV4
G3L28S15-WV6AWV4
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
C - 15:1
91/1360
100
120
601
502
629
180VDC Washdown Brake
1 1/8
28
1
8
46
G3L28S20-WP08TWNEV4
G3L28S20-WV6AWV4
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
D - 20:1
5/102
75
90
805
663
685
180VDC Washdown Brake
1 1/8
28
1
8
46
G3L28S25-WP08TWNEV4
G3L28S25-WV6AWV4
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
E - 25:1
7/170
60
72
1009
831
714
180VDC Washdown Brake
1 1/8
28
1
8
46
G3L32S30-WP08TNNEN
G3L32S30-WV6AWN
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
F - 30:1
3/92
50
60
1203
1004
1173
W/O Washdown Brake
1 1/4
32
1
-
49
G3L32S40-WP08TNNEN
G3L32S40-WV6AWN
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
G - 40:1
13/516
37,5
45
1548
1290
1229
W/O Washdown Brake
1 1/4
32
1
-
49
G3L32S50-WP08TNNEN
G3L32S50-WV6AWN
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
H - 50:1
11/540
30
36
1947
1619
1299
W/O Washdown Brake
1 1/4
32
1
-
49
G3L32S60-WP08TNNEN
G3L32S60-WV6AWN
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
I - 60:1
13/774
25
30
2336
1944
1366
W/O Washdown Brake
1 1/4
32
1
-
49
G3L32S80-WP08TNNEN
G3L32S80-WV6AWN
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
J - 80:1
13/1032
18,8
22,5
3106
2592
1389
W/O Washdown Brake
1 1/4
32
1
-
49
G3L32S30-WP08TNNEV2
G3L32S30-WV6AWV2
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
F - 30:1
3/92
50
60
1203
1004
1173
90VDC Washdown Brake
1 1/4
32
1
7
54
G3L32S40-WP08TNNEV2
G3L32S40-WV6AWV2
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
G - 40:1
13/516
37,5
45
1548
1290
1229
90VDC Washdown Brake
1 1/4
32
1
7
54
G3L32S50-WP08TNNEV2
G3L32S50-WV6AWV2
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
H - 50:1
11/540
30
36
1947
1619
1299
90VDC Washdown Brake
1 1/4
32
1
7
54
G3L32S60-WP08TNNEV2
G3L32S60-WV6AWV2
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
I - 60:1
13/774
25
30
2336
1944
1366
90VDC Washdown Brake
1 1/4
32
1
7
54
G3L32S80-WP08TNNEV2
G3L32S80-WV6AWV2
G3 series (Parallel shaft...
Foot mount
3-phase Induction
Parallel Shaft Gearbox
F
IP-65
208/60,230/60,460/60,400/...
W-Box
SUS420J2
1 HP
J - 80:1
13/1032
18,8
22,5
3106
2592
1389
90VDC Washdown Brake
1 1/4
32
1
7
54
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Standard Gearmotor Foot mount - High efficiency induction gearmotor
Brother Gearmotors
24.02.2023
Foot mount
Tsubakimoto Chain Co.
03.03.2022
Washdown Gearmotor Foot Mount - Standard efficiency induction gearmotor
Brother Gearmotors
24.02.2023
Gear Motor - Foot mount
Special Collection
14.08.2023
3.7kW
FUJI HENSOKUKI
25.01.2022
SN31, SN5, SN6 Types/Shaft diameter 60-100mm
NSK Rolling Bearing
07.06.2024
Standard Gearmotor Foot Mount - Standard efficiency induction gearmotor
Brother Gearmotors
24.02.2023
CH - Helical geared motor cast iron series with compact motor
Motovario
07.08.2023
gear motors MI - Worm gears
Walther Flender
15.05.2023
Foot Mount
Brother Gearmotors
20.03.2023
CHA - Tie-rod Type Hydraulic Cylinder(Double Acting/Single Rod)
SMC Corporation
02.02.2022
Washdown Gearmotor Left shaft, Foot mount - High efficiency induction gearm...
Brother Gearmotors
24.02.2023
In-Line Helical Reducers - Quantis ILH
Baldor Reliance
09.11.2021
Foot mount
NISSEI Corporation
22.09.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表