您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Foot Mount
NISSEI Corporation
Made in Japan
Induction gearmotor
GTR MID SERIES(0.1kW to 2.2kW)
High efficiency induction gearmotor for Japan (IE3)
Waterproof gearmotor NEW
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{nissei/products_jp/induction_g_m/gtr_midi_01kw_22kw/high_efficiency_i_gm/waterproof_gearmotor_new/g3_series_new/g3_ie3_water_new_asmtab.prj},{NB=G3L40N160-WD08TENEV4},{OS=40},{KEY=40},{KEY1=0},{GHL=202.0},{MFC=278.0},{TL=480.0},{VT=415/440/480 50/50/60(V/Hz)},{INFO=Infotext},{MCT=0.75kW},{B=Outdoor,400V with Brake},{TBT=With terminal box},{INFO1=Infotext},{CNSORDERNO=G3L40N160-WD08TENEV4},{MS=IE3},{MT=Waterproof NEW},{TYPE=Foot},{GH=GL40},{SPC=SP040E3},{MR=-},{M=MD-PE075},{FC=MD-PE075BW},{TI=MD_E-BOX},{PPATH=../../../../../../new_assemblys/new_g3/g3_new_asmtpl.prj},{SERIES=THREE PHASE INDUCTION MOTOR},{TYP=PARALLEL SHAFT TYPE/LEG MOUNT},{MOS=STEEL (S43C)},{CM=TOTALLY ENCLOSED FAN COOLED},{RA=S1 CONT.},{TC=F},{IPR=IP65},{CUR=1.50/1.50/1.35 A},{RS=1440/1450/1750 r/min},{CS=UL/CE/CCC},{MODEL=075-V4},{PTB=},{SPSF=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
G3L28N5-WD08TNNEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/5
28
E-BOX
G3L28N5-WD08TNNEN
G3L28N5-WD08TNNEV2
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,200V with Brake
1/5
28
E-BOX
G3L28N5-WD08TNNEV2
G3L28N5-WD08TWNEN
380/400/400/440 50/50/60...
0.75kW
Outdoor,w/o Brake
1/5
28
E-BOX
G3L28N5-WD08TWNEN
G3L28N5-WD08TWNEV4
380/400/400/440 50/50/60...
0.75kW
Outdoor,400V with Brake
1/5
28
E-BOX
G3L28N5-WD08TWNEV4
G3L28N5-WD08TKNEN
220/380 60/60(V/Hz)
0.75kW
Outdoor,w/o Brake
1/5
28
E-BOX
G3L28N5-WD08TKNEN
G3L28N5-WD08TKNEV2
220/380 60/60(V/Hz)
0.75kW
Outdoor,200V with Brake
1/5
28
E-BOX
G3L28N5-WD08TKNEV2
G3L28N5-WD08TKNEV4
220/380 60/60(V/Hz)
0.75kW
Outdoor,400V with Brake
1/5
28
E-BOX
G3L28N5-WD08TKNEV4
G3L28S5-WD08TNNEN
200/200/220 50/60/60(V/H...
0.75kW
Waterproof,w/o Brake
1/5
28
E-BOX
G3L28S5-WD08TNNEN
G3L28S5-WD08TNNEV2
200/200/220 50/60/60(V/H...
0.75kW
Waterproof,200V with Brak...
1/5
28
E-BOX
G3L28S5-WD08TNNEV2
G3L28S5-WD08TWNEN
380/400/400/440 50/50/60...
0.75kW
Waterproof,w/o Brake
1/5
28
E-BOX
G3L28S5-WD08TWNEN
G3L28S5-WD08TWNEV4
380/400/400/440 50/50/60...
0.75kW
Waterproof,400V with Brak...
1/5
28
E-BOX
G3L28S5-WD08TWNEV4
G3L28S5-WD08TKNEN
220/380 60/60(V/Hz)
0.75kW
Waterproof,w/o Brake
1/5
28
E-BOX
G3L28S5-WD08TKNEN
G3L28S5-WD08TKNEV2
220/380 60/60(V/Hz)
0.75kW
Waterproof,200V with Brak...
1/5
28
E-BOX
G3L28S5-WD08TKNEV2
G3L28S5-WD08TKNEV4
220/380 60/60(V/Hz)
0.75kW
Waterproof,400V with Brak...
1/5
28
E-BOX
G3L28S5-WD08TKNEV4
G3L28N10-WD08TNNEN
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,w/o Brake
1/10
28
E-BOX
G3L28N10-WD08TNNEN
G3L28N10-WD08TNNEV2
200/200/220 50/60/60(V/H...
0.75kW
Outdoor,200V with Brake
1/10
28
E-BOX
G3L28N10-WD08TNNEV2
G3L28N10-WD08TWNEN
380/400/400/440 50/50/60...
0.75kW
Outdoor,w/o Brake
1/10
28
E-BOX
G3L28N10-WD08TWNEN
G3L28N10-WD08TWNEV4
380/400/400/440 50/50/60...
0.75kW
Outdoor,400V with Brake
1/10
28
E-BOX
G3L28N10-WD08TWNEV4
G3L28N10-WD08TKNEN
220/380 60/60(V/Hz)
0.75kW
Outdoor,w/o Brake
1/10
28
E-BOX
G3L28N10-WD08TKNEN
G3L28N10-WD08TKNEV2
220/380 60/60(V/Hz)
0.75kW
Outdoor,200V with Brake
1/10
28
E-BOX
G3L28N10-WD08TKNEV2
G3L28N10-WD08TKNEV4
220/380 60/60(V/Hz)
0.75kW
Outdoor,400V with Brake
1/10
28
E-BOX
G3L28N10-WD08TKNEV4
G3L28S10-WD08TNNEN
200/200/220 50/60/60(V/H...
0.75kW
Waterproof,w/o Brake
1/10
28
E-BOX
G3L28S10-WD08TNNEN
G3L28S10-WD08TNNEV2
200/200/220 50/60/60(V/H...
0.75kW
Waterproof,200V with Brak...
1/10
28
E-BOX
G3L28S10-WD08TNNEV2
G3L28S10-WD08TWNEN
380/400/400/440 50/50/60...
0.75kW
Waterproof,w/o Brake
1/10
28
E-BOX
G3L28S10-WD08TWNEN
G3L28S10-WD08TWNEV4
380/400/400/440 50/50/60...
0.75kW
Waterproof,400V with Brak...
1/10
28
E-BOX
G3L28S10-WD08TWNEV4
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表