您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Foot Mount
Brother Gearmotors
For BIC
Standard gearmotor
Gearmotor
Parallel shaft (G3 series)
Powered by
CAD模型選擇
{brother/for_bic/standard_gearmotor_for_bic/gearmotor_bic/parrallel_shaft_g3_series/g3_bic_foot_asmtab.prj},{NB=G3L28N40-MB04TMAEB2},{VT=575 60(V/Hz)},{INFO=Infotext},{MCT=0.4kW},{B=200V with Brake},{OS=28},{TBT=MD_E-BOX},{PTB=},{INFO1=Infotext},{CNSORDERNO=G3L28N40-MB04TMAEB2},{ORDERNO=-},{MS=Standard},{MT=Gearmotor},{TYPE=Foot},{GH=GL28},{KEY=28},{KEY1=0},{SPC=SP028},{GHL=149.5},{MR=-},{M=MD-T040},{FC=MD-T040B},{MFC=196.0},{TI=MD_E-BOX},{TL=345.5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
VT
Voltage
ⁿ/ₐ
MCT
Motor capacity
ⁿ/ₐ
B
Brake
ⁿ/ₐ
RT
Ratio
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
TBT
Terminal box
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
G3L18N5-MB01TAVEN
208/230/460/400 60/60/60...
0.1kW
w/o Brake
1/5
18
E-BOX
G3L18N5-MB01TAVEN
G3L18N5-MB01TAVEB2
208/230/460/400 60/60/60...
0.1kW
200V with Brake
1/5
18
E-BOX
G3L18N5-MB01TAVEB2
G3L18N5-MB01TAVEB4
208/230/460/400 60/60/60...
0.1kW
400V with Brake
1/5
18
E-BOX
G3L18N5-MB01TAVEB4
G3L18N5-MB01TAVEJ2
208/230/460/400 60/60/60...
0.1kW
Manual release 200V with ...
1/5
18
E-BOX
G3L18N5-MB01TAVEJ2
G3L18N5-MB01TAVEJ4
208/230/460/400 60/60/60...
0.1kW
Manual release 400V with ...
1/5
18
E-BOX
G3L18N5-MB01TAVEJ4
G3L18N10-MB01TAVEN
208/230/460/400 60/60/60...
0.1kW
w/o Brake
1/10
18
E-BOX
G3L18N10-MB01TAVEN
G3L18N10-MB01TAVEB2
208/230/460/400 60/60/60...
0.1kW
200V with Brake
1/10
18
E-BOX
G3L18N10-MB01TAVEB2
G3L18N10-MB01TAVEB4
208/230/460/400 60/60/60...
0.1kW
400V with Brake
1/10
18
E-BOX
G3L18N10-MB01TAVEB4
G3L18N10-MB01TAVEJ2
208/230/460/400 60/60/60...
0.1kW
Manual release 200V with ...
1/10
18
E-BOX
G3L18N10-MB01TAVEJ2
G3L18N10-MB01TAVEJ4
208/230/460/400 60/60/60...
0.1kW
Manual release 400V with ...
1/10
18
E-BOX
G3L18N10-MB01TAVEJ4
G3L18N15-MB01TAVEN
208/230/460/400 60/60/60...
0.1kW
w/o Brake
1/15
18
E-BOX
G3L18N15-MB01TAVEN
G3L18N15-MB01TAVEB2
208/230/460/400 60/60/60...
0.1kW
200V with Brake
1/15
18
E-BOX
G3L18N15-MB01TAVEB2
G3L18N15-MB01TAVEB4
208/230/460/400 60/60/60...
0.1kW
400V with Brake
1/15
18
E-BOX
G3L18N15-MB01TAVEB4
G3L18N15-MB01TAVEJ2
208/230/460/400 60/60/60...
0.1kW
Manual release 200V with ...
1/15
18
E-BOX
G3L18N15-MB01TAVEJ2
G3L18N15-MB01TAVEJ4
208/230/460/400 60/60/60...
0.1kW
Manual release 400V with ...
1/15
18
E-BOX
G3L18N15-MB01TAVEJ4
G3L18N20-MB01TAVEN
208/230/460/400 60/60/60...
0.1kW
w/o Brake
1/20
18
E-BOX
G3L18N20-MB01TAVEN
G3L18N20-MB01TAVEB2
208/230/460/400 60/60/60...
0.1kW
200V with Brake
1/20
18
E-BOX
G3L18N20-MB01TAVEB2
G3L18N20-MB01TAVEB4
208/230/460/400 60/60/60...
0.1kW
400V with Brake
1/20
18
E-BOX
G3L18N20-MB01TAVEB4
G3L18N20-MB01TAVEJ2
208/230/460/400 60/60/60...
0.1kW
Manual release 200V with ...
1/20
18
E-BOX
G3L18N20-MB01TAVEJ2
G3L18N20-MB01TAVEJ4
208/230/460/400 60/60/60...
0.1kW
Manual release 400V with ...
1/20
18
E-BOX
G3L18N20-MB01TAVEJ4
G3L18N25-MB01TAVEN
208/230/460/400 60/60/60...
0.1kW
w/o Brake
1/25
18
E-BOX
G3L18N25-MB01TAVEN
G3L18N25-MB01TAVEB2
208/230/460/400 60/60/60...
0.1kW
200V with Brake
1/25
18
E-BOX
G3L18N25-MB01TAVEB2
G3L18N25-MB01TAVEB4
208/230/460/400 60/60/60...
0.1kW
400V with Brake
1/25
18
E-BOX
G3L18N25-MB01TAVEB4
G3L18N25-MB01TAVEJ2
208/230/460/400 60/60/60...
0.1kW
Manual release 200V with ...
1/25
18
E-BOX
G3L18N25-MB01TAVEJ2
G3L18N25-MB01TAVEJ4
208/230/460/400 60/60/60...
0.1kW
Manual release 400V with ...
1/25
18
E-BOX
G3L18N25-MB01TAVEJ4
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表