您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: HAVIT
Created: 27.06.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
G-AF / G-AF-X - SAE-Adapter flange - straight
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Extension Flanges
Powered by
CAD模型選擇
{havit/iso_6162_sae_flanges/sae_extension_flanges/sae_adapter_flange_straight.prj},{NB=G-AF-308-307-CR3(H)},{NUM=308},{NUM2=-307},{PL=3000},{NDM=3 - 2 1/2},{MAT=S},{CT=-CR3},{MBX=160},{SPRE=N},{LODLEVEL=H},{B1X=76},{BX=64},{C1X=106.4},{C2X=88.9},{DX=140},{E1X=61.9},{E2X=50.8},{FX=114},{HX=40},{LX=17.5},{MX=12},{MASSX=3.30},{ZTN=73071990},{LINK=Webpage},{NDM2=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PL
Pressure level
[PSI]
NDM
Nominal flange size
[Inch]
MB
Maximum recommended working pressure
[kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
B1
[mm]
B
[mm]
C1
[mm]
C2
[mm]
D
[mm]
E1
[mm]
E2
[mm]
F
[mm]
H
[mm]
L
[mm]
M
Thread
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
G-AF-303-302-CR3
3000
1 - 3/4
320
25
19
52.4
47.6
70
26.2
22.3
65
30
11.0
M 10
0.78
73071990
G-AF-304-303-CR3
3000
1 1/4 - 1
280
32
25
58.7
52.4
80
30.2
26.2
70
30
11.0
M 10
1.00
73071990
G-AF-305-304-CR3
3000
1 1/2 - 1 1/4
210
38
32
69.9
58.7
95
35.7
30.2
80
30
13.5
M 10
1.32
73071990
G-AF-306-305-CR3
3000
2 - 1 1/2
160
46
38
77.8
69.9
102
42.9
35.7
95
30
13.5
M 12
1.64
73071990
G-AF-306-304-CR3
3000
2 - 1 1/4
160
51
32
77.8
58.7
102
42.9
30.2
80
35
13.5
M 10
1.60
73071990
G-AF-307-306-CR3
3000
2 1/2 - 2
175
64
51
88.9
77.8
114
50.8
42.9
109
35
13.5
M 12
2.47
73071990
G-AF-307-305-CR3
3000
2 1/2 - 1 1/2
175
62
38
88.9
69.9
114
50.8
35.7
109
35
13.5
M 12
2.61
73071990
G-AF-308-306-CR3
3000
3 - 2
160
76
51
106.4
77.8
140
61.9
42.9
114
40
17.5
M 12
3.52
73071990
G-AF-308-307-CR3
3000
3 - 2 1/2
160
76
64
106.4
88.9
140
61.9
50.8
114
40
17.5
M 12
3.30
73071990
G-AF-602-602-CR3
6000
3/4 - 3/4
420
19
19
50.8
50.8
70
23.8
23.8
70
28
11.0
M 10
0.80
73071990
G-AF-603-603-CR3
6000
1 - 1
420
25
25
57.2
57.2
80
27.8
27.8
75
36
13.0
M 12
1.23
73071990
G-AF-603-602-CR3
6000
1 - 3/4
420
23
19
57.2
50.8
81
27.8
23.8
70
30
13.0
M 10
0.79
73071990
G-AF-604-604-CR3
6000
1 1/4 - 1 1/4
420
31
31
66.6
66.6
100
31.8
31.8
90
35
15.0
M 14
1.81
73071990
G-AF-604-603-CR3
6000
1 1/4 -1
420
30
23
66.6
57.2
100
31.8
27.8
83
25
15.0
M 12
1.10
73071990
G-AF-605-605-CR3
6000
1 1/2 - 1 1/2
420
38
38
79.3
79.3
113
36.5
36.5
113
50
17.0
M 16
3.77
73071990
G-AF-605-604-CR3
6000
1 1/2 - 1 1/4
420
40
32
79.3
66.6
113
36.5
31.8
95
48
17.0
M 14
3.00
73071990
G-AF-606-605-CR3
6000
2 - 1 1/2
420
49
38
96.8
79.3
140
44.5
36.5
125
60
22.0
M 16
4.83
73071990
G-AF-607-606-CR3
6000
2 1/2 - 2
420
63
51
123.8
96.8
180
58.8
44.5
152
70
26.0
M 20
9.02
73071990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SFCE / SFCE-X - SAE-Flange adapter metric 24° DIN 3901
HAVIT
26.04.2024
ZFG - SAE-Connector flange
HAVIT
21.12.2023
658
Hallite
05.03.2024
F3MX Triple-Lok - Male stud connector
Parker
29.02.2024
663
Hallite
05.03.2024
RRK / RRK-X - SAE-Retain ring welding system - 6000 PSI
HAVIT
21.12.2023
T-GD / T-GD-X - SAE-T-Block
HAVIT
21.12.2023
GFS / GFX - SAE-Socket weld flange companion
HAVIT
21.12.2023
FH / FH-X - SAE-split flange halves
HAVIT
21.12.2023
AP - SAE flange locking plate | SAE 3000/ISO 6162-1
Parker
29.02.2024
L-BL / L-BL-X - SAE-90° L-Block - Companion
HAVIT
21.12.2023
AFG - SAE-Threaded flange JIC 37°
HAVIT
21.12.2023
WFG / WFG-X - SAE-45° Flange adapter JIC 37° - forged
HAVIT
21.12.2023
GFS / GFX - SAE-Threaded flange NPT-companion
HAVIT
21.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表