您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Tapered Interlocks (Round) - (Round)
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PLATE CONTROL COMPONENTS
INTERLOCKS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/plate_control_components/interlocks/tapered_interlocks.prj},{NB=FT16-26},{CN=FT16-26},{OD=2\"},{OD1=2.00000},{ID=1 1/2},{ID1=1.50000},{ID2=1.3120},{L=-},{L1=0.65000},{TS=5/16-18},{NDR=0.31250},{KDR=0.26300},{M=1.645},{M1=1.64500},{M2=0.00000},{M3=0.05000},{TYP=1.000},{C1=0.0550},{C2=0.0100},{ANG=10},{DP=0.7000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
OD
Outside Diameter
[Inch]
ID
Inside Diameter
[Inch]
L
Length
[Inch]
TS
Tap Size
[Inch]
M
Length
[Inch]
FT04-11
FT04-11
1/2
5/16
-
10-24
0.707
FT04-14
FT04-14
1/2
5/16
-
10-24
0.895
FT04-19
FT04-19
1/2
5/16
-
10-24
1.207
FT04-22
FT04-22
1/2
5/16
-
10-24
1.395
FT06-11
FT06-11
3/4
1/2
-
1/4-20
0.707
FT06-14
FT06-14
3/4
1/2
-
1/4-20
0.895
FT06-19
FT06-19
3/4
1/2
-
1/4-20
1.207
FT06-22
FT06-22
3/4
1/2
-
1/4-20
1.395
FT08-11
FT08-11
1"
5/8
-
1/4-20
0.707
FT08-14
FT08-14
1"
5/8
-
1/4-20
0.895
FT08-19
FT08-19
1"
5/8
-
1/4-20
1.207
FT08-22
FT08-22
1"
5/8
-
1/4-20
1.395
FT12-18
FT12-18
1 1/2
1"
-
5/16-18
1.145
FT12-22
FT12-22
1 1/2
1"
-
5/16-18
1.395
FT12-26
FT12-26
1 1/2
1"
-
5/16-18
1.645
FT16-18
FT16-18
2"
1 1/2
-
5/16-18
1.145
FT16-22
FT16-22
2"
1 1/2
-
5/16-18
1.395
FT16-26
FT16-26
2"
1 1/2
-
5/16-18
1.645
MT04-11
MT04-11
1/2
5/16
1/4
10-24
0.702
MT04-14
MT04-14
1/2
5/16
1/4
10-24
0.89
MT04-19
MT04-19
1/2
5/16
1/4
10-24
1.202
MT04-22
MT04-22
1/2
5/16
1/4
10-24
1.39
MT06-11
MT06-11
3/4
1/2
9/32
1/4-20
0.702
MT06-14
MT06-14
3/4
1/2
9/32
1/4-20
0.89
MT06-19
MT06-19
3/4
1/2
9/32
1/4-20
1.202
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Hotwork Ejector Pins - Straight Type
D-M-E
24.05.2024
7 7/8 x 7 7/8 - D-M-E Standard A-Series Mold Bases 7 7/8 x 7 7/8
D-M-E
10.12.2019
Tapered Interlocks (Rectangular) - (Rectangular)
D-M-E
24.05.2024
Bronze Plated Shoulder Bushings - Precision Ground
D-M-E
24.05.2024
X-Style Straight Side Interlocks - AISI 8620 Steel Carburized,Hardened, And...
D-M-E
24.05.2024
Mold and die springs Blue IN - Medium duty (color coded blue)
D-M-E
24.05.2024
MBA 0808 - D-M-E MoldBasics Series Mold Bases 7.875 x 7.875
D-M-E
24.05.2024
7 7/8 x 7 7/8 - D-M-E Standard B-Series Mold Bases 7 7/8 x 7 7/8
D-M-E
10.12.2019
Core Pins - Top Quality Hotwork Die Steel - Two Hardness Ranges
D-M-E
24.05.2024
SSU Standard Solid Inserts - Quick Change Companion Inserts
D-M-E
24.05.2024
UF Quick-Change U-Style Frame - MUD Quick-Change Systems
D-M-E
08.08.2017
"THX" Thru Hard Ejector Pins
D-M-E
24.05.2024
Ejector Sleeves - Conventional and Nitrided I.D.
D-M-E
24.05.2024
Hotwork Ejector Pins Shoulder Type - Shoulder Type
D-M-E
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表