您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: SEKISUI
Created: 06.04.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SEKISUI
F TYPE Pneumatic DIAPHRAGM VALVE, Air to Open/Air to Close (Flange)-JIS
SEKISUI
Automatic Operation Valve
F TYPE Pneumatic DIAPHRAGM VALVE
Powered by
CAD模型選擇
{sekisui/pneumatic_valve/f_type_pneumatic_diaph_valve/f_typ_pneu_dpg_ato_atc_flange_actuator_jis_asmtab.prj},{NB=FSVEF32 (S)},{STD=JIS},{A=32},{AX=32},{B=1 1/4},{SD=32},{L=142},{D=135},{C=100},{NH=4-19},{T=16},{NX=4.000},{SHX=19.000},{SH=183},{DA=101},{DB=63},{W=-},{AC=F},{MB=V},{MS=E},{P=S},{VERS=4},{PPATH=assemblies/f_typ_pneu_dphg_val_ato_atc_flange_actuator_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Size
ⁿ/ₐ
SD
Ød
[mm]
L
+/-1.5
[mm]
D
Ø
[mm]
C
Ø
[mm]
NH
n-Øh
[mm]
T
t
[mm]
SH
h
[mm]
DA
Ø
[mm]
DB
Ø
[mm]
W
[mm]
FSVEF15
FSVEF15
JIS
15
1/2
16
110
95
70
4-15
14
176
101
63
-
FSVEF20
FSVEF20
JIS
20
3/4
20
120
100
75
4-15
14
176
101
63
-
FSVEF25
FSVEF25
JIS
25
1
25
130
125
90
4-19
14
183
101
63
-
FSVEF32
FSVEF32
JIS
32
1 1/4
32
142
135
100
4-19
16
183
101
63
-
FSVEF40
FSVEF40
JIS
40
1 1/2
41
180
140
105
4-19
16
303
155
90
-
FSVEF50
FSVEF50
JIS
50
2
52
210
155
120
4-19
20
307
155
90
-
FSVEF65
FSVEF65
JIS
65
2 1/2
67
250
175
140
4-19
22
386
285
124
171
FSVEF80
FSVEF80
JIS
80
3
80
280
185
150
8-19
22
392
285
124
202
FSVEF1H
FSVEF1H
JIS
100
4
100
340
210
175
8-19
24
430
340
151
256
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Pneumatic OPERATION VALVE - JIS
SEKISUI
07.05.2021
F TYPE Pneumatic DIAPHRAGM VALVE, Air to Open/Air to Close (TS socket) - JI...
SEKISUI
07.05.2021
F TYPE Pneumatic DIAPHRAGM VALVE, Double Action (Flange) - JIS
SEKISUI
24.09.2019
F TYPE Pneumatic DIAPHRAGM VALVE, Double Action (TS socket) - JIS
SEKISUI
24.09.2019
S TYPE Pneumatic BALL VALVE (Direct Mount), Air to Open/Air to Close (Flang...
SEKISUI
07.05.2021
S TYPE Pneumatic BALL VALVE (Direct Mount), Double Action (Flange) - JIS
SEKISUI
24.09.2019
F TYPE Pneumatic DIAPHRAGM VALVE, Air to Open/Air to Close (Flange) - ANSI/...
SEKISUI
07.05.2021
F TYPE Pneumatic DIAPHRAGM VALVE, Air to Open/Air to Close (Flange) - DIN/I...
SEKISUI
07.05.2021
Reducing Coupling
SEKISUI
07.10.2019
Modèle 50290 - 3 pieces ball valve with ISO flanges (58259) with aluminium ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
S TYPE Pneumatic BUTTERFLY VALVE, Double Action - DIN
SEKISUI
24.09.2019
S TYPE Pneumatic BALL VALVE (Direct Mount), Double Action (TS socket) - JIS
SEKISUI
25.01.2024
S TYPE Pneumatic BUTTERFLY VALVE, Air to Open/Air to Close - JIS
SEKISUI
07.05.2021
F TYPE Pneumatic DIAPHRAGM VALVE, Double Action (Flange) - DIN/ISO
SEKISUI
24.09.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表