您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FS 741/751/755 - Leader pin bushings with collar, steel
Märkische Stanz-Partner
Führungssysteme
Powered by
CAD模型選擇
{msp/fuehrungssysteme/fs741_751_755.prj},{NB=FS755/32x90},{TYPE=FS755},{COMPANY=MSP},{D=32},{A=45},{B=53},{C=48},{BS2P=48},{BS3P=0},{E=50},{EX=50},{F=-},{FX=0},{G=64},{H=26},{L=90},{M=10 x 1},{MX=10},{N=-},{NX=0},{P=31.5},{MS=45 +0.016},{MAT=Treated steel HRC 40 ÷ 50},{INFO=Info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D
Diameter
[mm]
A
Diameter
[mm]
B
Diameter
[mm]
C
Diameter
[mm]
E
Diameter
ⁿ/ₐ
G
Lenght
[mm]
H
Lenght
[mm]
L
Lenght
[mm]
M
Screw
[mm]
P
Lenght
[mm]
MS
Mounting hole H6
[mm]
MAT
Material
ⁿ/ₐ
FS741/18x50
FS741/18x50
FS741
MSP
18
28
34
29
31
32
18
50
6 x 1
20.5
28 +0.013
Steel
FS751/18x70
FS751/18x70
FS751
MSP
18
28
34
29
31
43
27
70
6 x 1
20.5
28 +0.013
Steel
FS755/18x70
FS755/18x70
FS755
MSP
18
28
34
29
31
52
18
70
6 x 1
20.5
28 +0.013
Steel
FS741/19x50
FS741/19x50
FS741
MSP
19
28
34
29
31
32
18
50
6 x 1
20.5
28 +0.013
Steel
FS751/19x70
FS751/19x70
FS751
MSP
19
28
34
29
31
43
27
70
6 x 1
20.5
28 +0.013
Steel
FS755/19x70
FS755/19x70
FS755
MSP
19
28
34
29
31
52
18
70
6 x 1
20.5
28 +0.013
Steel
FS741/24x55
FS741/24x55
FS741
MSP
24
38
44
39
41
32
23
55
10 x 1
25.5
38 +0.016
Steel
FS751/24x80
FS751/24x80
FS751
MSP
24
38
44
39
41
48
32
80
10 x 1
25.5
38 +0.016
Steel
FS755/24x80
FS755/24x80
FS755
MSP
24
38
44
39
41
57
23
80
10 x 1
25.5
38 +0.016
Steel
FS741/25x55
FS741/25x55
FS741
MSP
25
38
44
39
41
32
23
55
10 x 1
25.5
38 +0.016
Steel
FS751/25x80
FS751/25x80
FS751
MSP
25
38
44
39
41
48
32
80
10 x 1
25.5
38 +0.016
Steel
FS755/25x80
FS755/25x80
FS755
MSP
25
38
44
39
41
57
23
80
10 x 1
25.5
38 +0.016
Steel
FS741/30x60
FS741/30x60
FS741
MSP
30
45
53
48
50
34
26
60
10 x 1
31.5
45 +0.016
Steel
FS751/30x90
FS751/30x90
FS751
MSP
30
45
53
48
50
53
37
90
10 x 1
31.5
45 +0.016
Steel
FS755/30x90
FS755/30x90
FS755
MSP
30
45
53
48
50
64
26
90
10 x 1
31.5
45 +0.016
Steel
FS741/32x60
FS741/32x60
FS741
MSP
32
45
53
48
50
34
26
60
10 x 1
31.5
45 +0.016
Steel
FS751/32x90
FS751/32x90
FS751
MSP
32
45
53
48
50
53
37
90
10 x 1
31.5
45 +0.016
Steel
FS755/32x90
FS755/32x90
FS755
MSP
32
45
53
48
50
64
26
90
10 x 1
31.5
45 +0.016
Steel
FS741/40x67
FS741/40x67
FS741
MSP
40
54
63
58
60
37
30
67
10 x 1
36.5
54 +0.019
Steel
FS751/40x100
FS751/40x100
FS751
MSP
40
54
63
58
60
53
47
100
10 x 1
36.5
54 +0.019
Steel
FS755/40x100
FS755/40x100
FS755
MSP
40
54
63
58
60
70
30
100
10 x 1
36.5
54 +0.019
Steel
FS741/42x67
FS741/42x67
FS741
MSP
42
54
63
58
60
37
30
67
10 x 1
36.5
54 +0.019
Steel
FS751/42x100
FS751/42x100
FS751
MSP
42
54
63
58
60
53
47
100
10 x 1
36.5
54 +0.019
Steel
FS755/42x100
FS755/42x100
FS755
MSP
42
54
63
58
60
70
30
100
10 x 1
36.5
54 +0.019
Steel
FS741/50x75
FS741/50x75
FS741
MSP
50
65
79
74
76
40
35
75
10 x 1
44.5
65 +0.019
Steel
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NC.015.00.06600 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
NC.060.29.07500 - Gas Spring, Standard, medium size
Märkische Stanz-Partner
02.06.2020
FS 419 - Quick-change leader pins with collar
Märkische Stanz-Partner
02.06.2020
FS 731/732 - Leader pin bushings with collar, steel
Märkische Stanz-Partner
02.06.2020
FE 829 - Distance tubes, polished
Märkische Stanz-Partner
02.06.2020
FE 833 SB - Compression springs, ISO 10243, Red: heavy load springs
Märkische Stanz-Partner
31.08.2021
NC.88.00.045.0174 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.045.0305 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.045.0221 - Flange
Märkische Stanz-Partner
02.06.2020
NC.060.10.05000 - Gas Spring, Standard, acc. to VDI 3003
Märkische Stanz-Partner
31.08.2021
NC.020.00.03000 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
NC.016.00.04000...1 - Gas Spring, compact height, NK serie
Märkische Stanz-Partner
02.06.2020
NC.016.00.02500...1 - Gas Spring, compact height, NK serie
Märkische Stanz-Partner
02.06.2020
NC.010.00.00750 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表