您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FS 410 - Leader pins for large dies, DIN 9833
Märkische Stanz-Partner
Führungssysteme
Powered by
CAD模型選擇
{msp/fuehrungssysteme/fs410.prj},{NB=FS 410/40x140},{TYPE=FS 410},{COMPANY=MSP},{L=140},{D1=40.000},{D2=40.000},{R=3.000},{R1=2.000},{L1=56.000},{L2=8.000},{LX=140,160,180,200,224,250,280}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
R
Radius
[mm]
R1
Radius
[mm]
L1
Lenght
[mm]
L2
Lenght
[mm]
FS 410/25x125
FS 410/25x125
FS 410
MSP
25.000
25.000
3.000
2.000
40.000
8.000
FS 410/32x140
FS 410/32x140
FS 410
MSP
32.000
32.000
3.000
2.000
45.000
8.000
FS 410/40x140
FS 410/40x140
FS 410
MSP
40.000
40.000
3.000
2.000
56.000
8.000
FS 410/50x160
FS 410/50x160
FS 410
MSP
50.000
50.000
5.000
2.500
70.000
10.000
FS 410/63x180
FS 410/63x180
FS 410
MSP
63.000
63.000
6.000
2.500
80.000
10.000
FS 410/80x200
FS 410/80x200
FS 410
MSP
80.000
80.000
8.000
3.000
100.000
10.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表