您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
Female-male VCR flexible tube SUS
COSMOTEC
Vacuum pipe parts
Flexible Tube / Bellows
Flexible Tube (None blade)
Powered by
CAD模型選擇
{cosmotec/vacuum_pipe_parts/flexible_tube_bellows/flexible_tube_none_blade/female_male_vcr_flexible_tube_sus_asmtab.prj},{NB=FMVCR1/4FXT3000},{CNSORDERNO=FMVCR1/4FXT3000},{PC=23225},{STD=FMVCR1/4},{A=6.35},{B=4.5},{C=8.9},{D=5.4},{L=3000},{L1=2883.0},{TFS=1/4},{FB=15},{RBR=-},{PPATH=female_male_vcr_flexible_tube_sus_parts/female_male_vcr_flexible_tube_sus_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Model Number
ⁿ/ₐ
PC
Product code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
L
Length
[mm]
L1
[mm]
TFS
Tube / Fitting Size
[Inch]
FB
Fixed bending radius
[mm]
RBR
Repeated bending radius
[mm]
FMVCR1/8FXT250
FMVCR1/8FXT250
22122
3.18
1.6
5.0
3.3
250
179.4
1/8
10
75
FMVCR1/8FXT500
FMVCR1/8FXT500
22123
3.18
1.6
5.0
3.3
500
429.4
1/8
10
75
FMVCR1/8FXT750
FMVCR1/8FXT750
22124
3.18
1.6
5.0
3.3
750
679.4
1/8
10
75
FMVCR1/8FXT1K
FMVCR1/8FXT1K
22125
3.18
1.6
5.0
3.3
1000
929.4
1/8
10
75
FMVCR1/8FXT1500
FMVCR1/8FXT1500
23268
3.18
1.6
5.0
3.3
1500
1429.4
1/8
10
75
FMVCR1/8FXT2000
FMVCR1/8FXT2000
23270
3.18
1.6
5.0
3.3
2000
1929.4
1/8
10
75
FMVCR1/8FXT2500
FMVCR1/8FXT2500
23272
3.18
1.6
5.0
3.3
2500
2429.4
1/8
10
75
FMVCR1/8FXT3000
FMVCR1/8FXT3000
23274
3.18
1.6
5.0
3.3
3000
2929.4
1/8
10
75
FMVCR1/4FXT250
FMVCR1/4FXT250
20611
6.35
4.5
8.9
5.4
250
133.0
1/4
15
-
FMVCR1/4FXT500
FMVCR1/4FXT500
21056
6.35
4.5
8.9
5.4
500
383.0
1/4
15
-
FMVCR1/4FXT750
FMVCR1/4FXT750
21057
6.35
4.5
8.9
5.4
750
633.0
1/4
15
-
FMVCR1/4FXT1K
FMVCR1/4FXT1K
20577
6.35
4.5
8.9
5.4
1000
883.0
1/4
15
-
FMVCR1/4FXT1500
FMVCR1/4FXT1500
23219
6.35
4.5
8.9
5.4
1500
1383.0
1/4
15
-
FMVCR1/4FXT2000
FMVCR1/4FXT2000
23221
6.35
4.5
8.9
5.4
2000
1883.0
1/4
15
-
FMVCR1/4FXT2500
FMVCR1/4FXT2500
23223
6.35
4.5
8.9
5.4
2500
2383.0
1/4
15
-
FMVCR1/4FXT3000
FMVCR1/4FXT3000
23225
6.35
4.5
8.9
5.4
3000
2883.0
1/4
15
-
FMVCR3/8FXT250
FMVCR3/8FXT250
21059
9.52
7.0
13.8
10.0
250
133.0
3/8
25
-
FMVCR3/8FXT500
FMVCR3/8FXT500
21060
9.52
7.0
13.8
10.0
500
383.0
3/8
25
-
FMVCR3/8FXT750
FMVCR3/8FXT750
21061
9.52
7.0
13.8
10.0
750
633.0
3/8
25
-
FMVCR3/8FXT1K
FMVCR3/8FXT1K
21062
9.52
7.0
13.8
10.0
1000
883.0
3/8
25
-
FMVCR3/8FXT1500
FMVCR3/8FXT1500
23227
9.52
7.0
13.8
10.0
1500
1383.0
3/8
25
-
FMVCR3/8FXT2000
FMVCR3/8FXT2000
23229
9.52
7.0
13.8
10.0
2000
1883.0
3/8
25
-
FMVCR3/8FXT2500
FMVCR3/8FXT2500
23231
9.52
7.0
13.8
10.0
2500
2383.0
3/8
25
-
FMVCR3/8FXT3000
FMVCR3/8FXT3000
23233
9.52
7.0
13.8
10.0
3000
2883.0
3/8
25
-
FMVCR1/2FXT250
FMVCR1/2FXT250
21063
12.70
10.0
19.4
15.0
250
133.0
1/2
30
-
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表