您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
FMTC - Thin Walled Bearing
HepcoMotion
Pacific Simplicity
Powered by
CAD模型選擇
{hepcomotion/15_pacific_simplicity/15_8_thin_walled_bearing.prj},{NB=FMTC 16},{CNSORDERNO=FMTC 16},{NS=16},{AMIN=16.066},{AMAX=16.093},{BMIN=23.979},{BMAX=24},{CMIN=29.746},{CMAX=30},{CON=0.0254},{J=14},{JA=2.0},{JB=21.3},{ESA=4.8},{SLG=1008},{SLFJ=504},{CNSMASSEXACT=0.0113},{PREVIEW=th_fmtc16.jpg},{DESC=Thin Walled Bearing},{MO=21.1 x 1.6},{INFO=Website},{INFOEN=https://www.hepcomotion.com/downloads/pacific-linear-motion-catalogue/},{INFODE=https://www.hepcomotion.com/de/downloads/pacific-datenblatt/},{INFOFR=https://www.hepcomotion.com/fr/downloads/pacific-documentation-simplifiee/},{INFOES=https://www.hepcomotion.com/fr/downloads/pacific-documentation-simplifiee/},{INFOKR=https://www.hepcomotion.com/downloads/pacific-linear-motion-catalogue/}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
NS
Nominal size
[mm]
AMIN
Bearing I.D. min.
[mm]
AMAX
Bearing I.D. max.
[mm]
BMIN
Bearing O.D. min.
[mm]
BMAX
Bearing O.D. max.
[mm]
CMIN
Length min.
[mm]
CMAX
Length max.
[mm]
CON
Concentric max.
[mm]
J
Between O-Ring grvs.
[mm]
JA
O-Ring grv. width
[mm]
JB
O-Ring grv. dia.
[mm]
MO
Metric O-Ring
[mm]
ESA
Effective surface area
[cm^2]
SLG
Max. Static Load Frelon - Gold
[kg]
SLFJ
Max. Static Load Frelon - F & J
[kg]
CNSMASSEXACT
Bearing Weight
[kg]
FMTC 08
FMTC 08
Thin Walled Bearing
8
8.063
8.085
14.982
15
23.746
24
0.0254
10
2.0
12.2
12 x 1.7
1.9
404
202
0.0057
FMTC 10
FMTC 10
Thin Walled Bearing
10
10.063
10.085
16.982
17
25.746
26
0.0254
12
2.0
14.4
14 x 1.6
2.6
546
273
0.0071
FMTC 12
FMTC 12
Thin Walled Bearing
12
12.066
12.093
18.979
19
27.746
28
0.0254
14
2.0
16.6
16 x 1.5
3.4
706
353
0.0085
FMTC 16
FMTC 16
Thin Walled Bearing
16
16.066
16.093
23.979
24
29.746
30
0.0254
14
2.0
21.3
21.1 x 1.6
4.8
1008
504
0.0113
FMTC 20
FMTC 20
Thin Walled Bearing
20
20.096
20.129
27.979
28
29.746
30
0.0254
14
2.0
25.5
25 x 1.5
6.0
1260
630
0.0128
FMTC 25
FMTC 25
Thin Walled Bearing
25
25.096
25.129
34.975
35
39.746
40
0.0254
22
3.2
30.9
30.5 x 2.5
10.0
2100
1050
0.0184
FMTC 30
FMTC 30
Thin Walled Bearing
30
30.090
30.129
39.975
40
49.746
50
0.0254
30
3.2
35.9
35.5 x 2.5
15.0
3150
1575
0.0227
FMTC 40
FMTC 40
Thin Walled Bearing
40
40.127
40.166
51.970
52
59.746
60
0.0254
40
4.1
46.2
46 x 3.5
24.0
5040
2520
0.0439
FMTC 50
FMTC 50
Thin Walled Bearing
50
50.127
50.166
61.970
62
69.746
70
0.0254
50
4.1
56.3
56 x 3.5
35.0
7350
3675
0.1772
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ASS - Aluminium Shaft Supports
HepcoMotion
20.12.2023
FMCN - Open Metric Bushing
HepcoMotion
20.12.2023
Custom track system - PRT2 Precision Track Systems
HepcoMotion
08.11.2023
PM - Metric Pillow Blocks-Closed including bushing
HepcoMotion
20.12.2023
FMC - Closed Metric Bushing
HepcoMotion
20.12.2023
LMFM - Circular Middle Flanged Linear Bushing
三益精工
17.01.2022
LME-L - Standard Ball Bushing Extended Length
HepcoMotion
20.12.2023
Z4491 - Gleitführungsbuchse (~DIN 9831-1/ ISO 9448-2)
STRACK
02.11.2023
TJUM-01 - Split Linear Bearing, mm
igus
20.07.2021
DIN 471 - Retaining rings for shafts
Fabory
13.02.2023
HDRT - Track Systems
HepcoMotion
08.11.2023
REF. 5711 - Roulement à billes linéaire
Berger Tools
20.02.2019
SN3550 - Senkkopfschraube (ISO 10642-8.8)
STRACK
21.09.2022
MAE-KB-ST-F - Linear Bearings KB-ST-F with round flange, Short Design
MÄDLER
10.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表