您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FM - Fitting with puddle flanges
Düker
Flow Control
10. Pressure Pipe Fittings
Powered by
CAD模型選擇
{dueker/flow_control/10_presure_pipe_fittings/fm.prj},{NB=RFFM-100380FL16EET+0160(400)},{DN=100},{CODE=10},{L=380},{DRU=PN 16},{BE=EET},{AS=glatt / ohne Schweißraupe},{D1=118},{D=220},{B=16},{L1=160},{DX2=220},{DX3=235},{DX4=235},{C1=19.0},{C2=19.0},{C3=19.0},{C4=19.0},{K1=180},{K2=180},{K3=190},{K4=190},{N1=8},{N2=8},{N3=8},{N4=8},{LX1=19},{LX2=19},{LX3=23},{LX4=23},{NX1=140},{NX2=140},{NX3=142},{NX4=142},{H=45.0},{DY1=156},{DY2=156},{DY3=156},{DY4=156},{F=3},{DIM=20},{LM=215},{A=145},{NORM=Werknorm},{LOG=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
ARCO
Article Code
ⁿ/ₐ
DN
Nominal size
[mm]
D1
d1
[mm]
D
[mm]
B
b
[mm]
G
Weight
[kg]
NORM
Norm
ⁿ/ₐ
FM DN 40 PN 40 320 mm wit...
RFFM-040320FL40EET+0110
40
56
150
16
5.37
Factory standard
FM DN 50 PN 40 320 mm wit...
RFFM-050320FL40EET+0110
50
66
165
16
7.14
Factory standard
FM DN 65 PN 16 420 mm wit...
RFFM-060420FL16EET+0210
65
82
185
16
9.21
Factory standard
FM DN 80 PN 40 370 mm wit...
RFFM-080370FL40EET+0150
80
98
200
16
10.77
Factory standard
FM DN 100 PN 16 380 mm wi...
RFFM-100380FL16EET+0160
100
118
220
16
13.21
Factory standard
FM DN 125 PN 16 390 mm wi...
RFFM-120390FL16EET+0160
125
144
250
16
16.77
Factory standard
FM DN 150 PN 16 410 mm wi...
RFFM-150410FL16EET+0170
150
170
285
16
21.33
Factory standard
FM DN 200 PN 16 420 mm wi...
RFFM-200420FL16EET+0180
200
222
340
17
29.82
Factory standard
FM DN 250 PN 16 430 mm wi...
RFFM-250430FL16EET+0180
250
274
400
19
41.08
Factory standard
FM DN 300 PN 16 450 mm wi...
RFFM-300450FL16EET+0190
300
326
455
20
53.91
Factory standard
FM DN 350 PN 16 470 mm wi...
RFFM-350470FL16EET+0200
350
378
505
20
68.61
Factory standard
FM DN 400 PN 16 530 mm wi...
RFFM-400530FL16EET+0210
400
429
565
20
90.05
Factory standard
FM DN 450 PN 16 520 mm wi...
RFFM-450520FL16EET+0180
450
480
615
21
105.74
Factory standard
FM DN 500 PN 16 550 mm wi...
RFFM-500550FL16EET+0200
500
532
670
22
132.43
Factory standard
FM DN 600 PN 16 570 mm wi...
RFFM-600570FL16EET+0200
600
635
780
25
186.57
Factory standard
FM DN 700 PN 16 590 mm wi...
RFFM-700590FL16EET+0220
700
738
895
27
226.22
Factory standard
FM DN 800 PN 16 630 mm wi...
RFFM-800630FL16EET+0260
800
842
1015
30
301.57
Factory standard
FM DN 900 PN 16 640 mm wi...
RFFM-900640FL16EET+0260
900
945
1115
32
360.77
Factory standard
FM DN 1000 PN 16 640 mm w...
RFFM-910640FL16EET+0250
1000
1048
1230
35
449.16
Factory standard
FM DN 1200 PN 16 640 mm w...
RFFM-930640FL16EET+0240
1200
1255
1455
40
580.01
Factory standard
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表