您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
US-Food-M - Food-safe metal connector, safety-type, straight, outer thread
Flexa
Protective conduit
Powered by
CAD模型選擇
{flexa/connectors/us_food_m.prj},{NB=FLEXA US-Food-M 10608800125},{ART=10608800125},{ARTOLD=0608.800.125},{METR=M25 x 1,5},{OD=1/2\"},{CD=16,0 x 21,0},{I=14.0},{B=41.0},{C=7.5},{D=49.5},{SW1=36.0},{SW2=14.0},{METRA=25.000},{METRK=23.160},{METRP=1.500},{B1=39.800},{B2=33.500},{B3=22.000},{B4=20.500},{B5=15.000},{R1=20.000},{R2=2.500},{D1=0.100},{D2=8.700},{D3=9.000},{D4=2.000},{D5=20.000},{D6=4.500},{D7=1.300},{D8=16.350},{GEW=11.510},{VPE=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
ARTOLD
Article no.
[mm]
METR
EN 60423
ⁿ/ₐ
OD
Outer Diameter
ⁿ/ₐ
CD
Conduit Dimension
[mm]
I
Smallest Inner-ø
[mm]
B
Largest Outer-ø
[mm]
C
Length of thread
[mm]
D
Total Lenght
[mm]
SW1
Wrech size across flats
[mm]
SW2
Wrench size across flats
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA US-Food-M 106088000...
10608800020
0608.800.020
M20 x 1,5
1/2"
16,0 x 21,0
14.0
34.0
7.5
48.5
30.0
14.0
7.040
10
FLEXA US-Food-M 106088001...
10608800125
0608.800.125
M25 x 1,5
1/2"
16,0 x 21,0
14.0
41.0
7.5
49.5
36.0
14.0
11.510
10
FLEXA US-Food-M 106088000...
10608800025
0608.800.025
M25 x 1,5
3/4"
21,0 x 26,5
18.8
41.0
7.5
58.0
36.0
19.0
10.010
5
FLEXA US-Food-M 106088000...
10608800032
0608.800.032
M32 x 1,5
1"
26,5 x 33,0
27.8
53.0
7.5
68.0
46.0
25.0
19.325
5
FLEXA US-Food-M 106088000...
10608800040
0608.800.040
M40 x 1,5
1 1/4"
35,0 x 42,0
32.0
61.0
7.5
80.0
54.0
32.0
29.295
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AIRflex-GRS-FOOD - Food-grade all-plastic conduit, integrated helix of rigi...
Flexa
01.03.2022
AIRflex-KUW-PVC-AS - Protective plastic conduit, inside spiral of plastic s...
Flexa
01.03.2022
AIRflex-GRS - All-plastic conduit with integrated helix of rigid plastic sm...
Flexa
01.03.2022
EW 45-M - Connector body of 45°-angle version hexagon wrench surface with c...
Flexa
22.03.2022
EEK - Terminal sleeves/ferrules Plastic
Flexa
22.03.2022
LIQUID-TIGHT-FOOD - Protective metal conduit, galvanized steel PU sheathing...
Flexa
01.03.2022
US-M - Safety-type screwed conduit connector with ferrule, sealing and O-ri...
Flexa
06.12.2023
WIC-M - Connecting Elbow, Inner and Outer Thread
Flexa
22.03.2022
USW-M - Metal connector, safety-type 90° elbow, outer thread incl. ferrule ...
Flexa
01.03.2022
EG-P - Metal connector straight, outer thread incl. ferulle and sealing. UL...
Flexa
22.03.2022
USDR-M - Metal connector. safety-type, straight turnable outer thread
Flexa
01.03.2022
USD-M - Conduit connector with integrated ferrule, metric thread acc. to EN...
Flexa
22.03.2022
AIRflex-KUW-PU-AS - Protective plastic conduit, inside spiral of plastic sh...
Flexa
01.03.2022
EG-M - Metal connector straight, outer thread incl. ferulle and sealing. UL...
Flexa
22.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表