您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
RQG2-M - Plastic connector, quick-type straight, inner thread, high sealing rate
Flexa
FLEXAquick
RQG2 Plastic (PA) with TPE Innerthread, IP68/IP69K
Powered by
CAD模型選擇
{flexa/flexaquick_connectors/rqg2/rqg2_m.prj},{NB=FLEXA RQG2-M 15020078250},{ART=15020078250},{ARTOLD=5020.078.250},{AD=54.5},{COL=black},{METR=M50x1.5},{I=48.5},{B=64.0},{B1=53.0},{C=20.0},{D=92.5},{SW=65.0},{L=13.500},{K=10.000},{H=16.000},{G1=14.500},{J=8.000},{N=3.000},{GEWA=50.000},{GEWK=48.160},{E=22.000},{ESW=70.360},{GFB=32.000},{TDGAD=67.000},{BH=2.000},{GEW=4.30},{VPE=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AD
Trade size
[mm]
COL
Color
[mm]
METR
EN 60423
[mm]
I
Smallest inner-ø
[mm]
B
Largest outer-ø
[mm]
B1
Largest outer-ø
[mm]
C
Length of thread
[mm]
D
Total length
[mm]
SW
Wrench size across flats
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA RQG2-M 15020078201
15020078201
10.0
black
M12x1.5
7.5
17.0
17.0
9.5
35.5
16.0
0.45
50
FLEXA RQG2-M 15020078215
15020078215
13.0
black
M12x1.5
10.0
20.0
16.7
9.5
36.5
18.0
0.55
50
FLEXA RQG2-M 15020078214
15020078214
13.0
black
M16x1.5
10.0
20.0
21.0
9.5
36.5
18.0
0.64
50
FLEXA RQG2-M 15020078216
15020078216
15.8
black
M16x1.5
12.5
23.0
21.0
9.5
39.0
21.0
0.76
50
FLEXA RQG2-M 15020078220
15020078220
21.2
black
M20x1.5
16.5
29.5
23.8
12.5
48.0
27.0
1.26
50
FLEXA RQG2-M 15020078225
15020078225
28.5
black
M25x1.5
17.0
37.0
30.0
13.5
52.5
34.0
2.00
25
FLEXA RQG2-M 15020078232
15020078232
34.5
black
M32x1.5
24.0
44.0
35.0
15.0
55.0
40.0
2.20
10
FLEXA RQG2-M 15020078240
15020078240
42.5
black
M40x1.5
33.0
52.0
44.0
20.0
83.0
55.0
2.80
10
FLEXA RQG2-M 15020078250
15020078250
54.5
black
M50x1.5
48.5
64.0
53.0
20.0
92.5
65.0
4.30
10
FLEXA RQG2-M 15020078263
15020078263
54.5
black
M63x1.5
48.5
64.0
68.0
25.0
101.5
65.0
9.50
10
FLEXA RQG2-M 15020078001
15020078001
10.0
grey
M12x1.5
7.5
17.0
17.0
9.5
35.5
16.0
0.45
50
FLEXA RQG2-M 15020078015
15020078015
13.0
grey
M12x1.5
10.0
20.0
16.7
9.5
36.5
18.0
0.55
50
FLEXA RQG2-M 15020078014
15020078014
13.0
grey
M16x1.5
10.0
20.0
21.0
9.5
36.5
18.0
0.64
50
FLEXA RQG2-M 15020078016
15020078016
15.8
grey
M16x1.5
12.5
23.0
21.0
9.5
39.0
21.0
0.76
50
FLEXA RQG2-M 15020078020
15020078020
21.2
grey
M20x1.5
16.5
29.5
23.8
12.5
48.0
27.0
1.26
50
FLEXA RQG2-M 15020078025
15020078025
28.5
grey
M25x1.5
17.0
37.0
30.0
13.5
52.5
34.0
2.00
25
FLEXA RQG2-M 15020078032
15020078032
34.5
grey
M32x1.5
24.0
44.0
35.0
15.0
55.0
40.0
2.20
10
FLEXA RQG2-M 15020078040
15020078040
42.5
grey
M40x1.5
33.0
52.0
44.0
20.0
83.0
55.0
2.80
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表