您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
RQG-Duo-M - Plastic connector, straight, separable, outer thread, especially for ROHRflex-Duo tubings
Flexa
FLEXAquick
Powered by
CAD模型選擇
{flexa/flexaquick_connectors/rqg-duo-m.prj},{NB=FLEXA RQG-Duo-M 15128028232},{ART=15128028232},{ARTOLD=5128.028.232},{AUS=Black},{THREAD=M32 x 1,5},{AD=28.5},{I=27.0},{B=40.0},{C=15.0},{D=35.0},{SW=36.0},{ADT=18.000},{D1=2.000},{D2=18.000},{C1=1.500},{GEWA=32.000},{GEWK=30.160},{E=38.500},{GEW=1.20},{VPE=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AUS
Color
[mm]
THREAD
Thread
ⁿ/ₐ
AD
OD
[mm]
I
Smallest Inner-ø
[mm]
B
Largest outer
[mm]
C
Lenght of thread
[mm]
D
Total height
[mm]
SW
Wrench Size across flats
[mm]
ADT
Topftiefe AD
[mm]
D1
Bundbreite
[mm]
D2
Länge SW
[mm]
C1
Gewindefreistich
[mm]
GEWA
Gewindeaussen
[mm]
GEWK
Gewindekern
[mm]
E
Eckenmaß SW
[mm]
GEW
Weight
[kg/100]
VPE
Packing unit
[piece(s)]
FLEXA RQG-Duo-M 151280152...
15128015216
Black
M16 x 1,5
15.8
11.0
30.0
15.0
30.0
26.0
13.000
2.000
13.000
1.500
16.000
14.160
28.000
0.75
10
FLEXA RQG-Duo-M 151280152...
15128015220
Black
M20 x 1,5
15.8
15.0
30.0
15.0
30.0
26.0
13.000
2.000
13.000
1.500
20.000
18.160
28.000
0.78
10
FLEXA RQG-Duo-M 151280212...
15128021220
Black
M20 x 1,5
21.2
15.0
32.0
15.0
30.0
28.0
13.000
2.000
13.000
1.500
20.000
18.160
30.000
0.85
10
FLEXA RQG-Duo-M 151280212...
15128021225
Black
M25 x 1,5
21.2
21.0
32.0
15.0
30.0
28.0
13.000
2.000
13.000
1.500
25.000
23.160
30.000
0.80
10
FLEXA RQG-Duo-M 151280282...
15128028225
Black
M25 x 1,5
28.5
21.0
40.0
15.0
35.0
36.0
18.000
2.000
18.000
1.500
25.000
23.160
38.500
1.30
10
FLEXA RQG-Duo-M 151280282...
15128028232
Black
M32 x 1,5
28.5
27.0
40.0
15.0
35.0
36.0
18.000
2.000
18.000
1.500
32.000
30.160
38.500
1.20
5
FLEXA RQG-Duo-M 151280342...
15128034232
Black
M32 x 1,5
34.5
27.0
50.0
15.0
35.0
46.0
18.000
2.000
18.000
1.500
32.000
30.160
49.000
2.40
5
FLEXA RQG-Duo-M 151280342...
15128034240
Black
M40 x 1,5
34.5
35.0
50.0
15.0
35.0
46.0
18.000
2.000
18.000
1.500
40.000
38.160
49.000
2.30
5
FLEXA RQG-Duo-M 151280422...
15128042240
Black
M40 x 1,5
42.5
35.0
62.0
15.0
35.0
55.0
18.000
2.000
18.000
1.500
40.000
38.160
59.500
2.80
5
FLEXA RQG-Duo-M 151280422...
15128042250
Black
M50 x 1,5
42.5
44.0
62.0
20.0
40.0
55.0
18.000
2.000
18.000
1.500
50.000
48.160
59.500
2.70
5
FLEXA RQG-Duo-M 151280542...
15128054250
Black
M50 x 1,5
54.5
44.0
72.0
20.0
45.0
65.0
23.000
2.000
23.000
1.500
50.000
48.160
71.000
3.30
5
FLEXA RQG-Duo-M 151280542...
15128054263
Black
M63 x 1,5
54.5
57.0
72.0
20.0
45.0
65.0
23.000
2.000
23.000
1.500
63.000
61.160
71.000
3.50
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GMK-Duo-M - Separable locknut with hexagonal wrench surface
Flexa
01.03.2022
RGE-M - Metal connector, safety-type straight, outer thread for EMC applica...
Flexa
22.03.2022
ROHRflex PU - ROHRflex corrugated all-plastic tubings
Flexa
05.04.2022
ROHRflex PA6 - ROHRflex corrugated all-plastic tubings
Flexa
06.12.2023
FLEXAzip - ROHRflex corrugated all-plastic tubings
Flexa
05.04.2022
ROHRflex DUO PP - ROHRflex corrugated all-plastic tubings
Flexa
05.04.2022
RQG-M - Plastic quick screw connector with metric outer thread acc. to EN 6...
Flexa
06.12.2023
RQH - Tubing holder with through hole for fastening by screws. Ribbed fixin...
Flexa
06.12.2023
KSK-M - Cable gland with metric outer thread acc. to EN 60423
Flexa
06.12.2023
RQG-Duo-M - Plastic connector, straight, separable, outer thread, especiall...
DKC
10.03.2023
RQM - Heavy tubing holder with fastening bore holes, ribbed fixing for stra...
Flexa
22.03.2022
ROHRflex DUO PA 6 - ROHRflex corrugated all-plastic tubings
Flexa
05.04.2022
RQHD - Cover for tubing clamp RQH
Flexa
06.12.2023
RQHG - Tubing holder with through hole for fastening by screws. Ribbed fixi...
Flexa
06.12.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表