您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ROHRflex PA 12+ - ROHRflex Flexible multi-layer corrugated tubing
Flexa
ROHRflex corrugated all-plastic tubings
Powered by
CAD模型選擇
{flexa/rohrflex/rrf_pa12_plus.prj},{NB=FLEXA ROHRflex PA 12+ 11236202016},{ART=11236202016},{AUS=black / red},{AD=21.2},{IDAD=16.7 x 21.5},{BRS=35},{BRD=75},{FI=16.7},{FA=21.5},{A=3.3},{B=2.3},{SMIN=0.35},{VER=1},{GEW=0.070},{VPE=50},{VIS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ART
FLEXA No.
ⁿ/ₐ
AUS
Color
ⁿ/ₐ
AD
Trade size Ø
[mm]
IDAD
IDxAD
[mm]
BRS
R stat ±10%
[mm]
BRD
R dyn ±10%
[mm]
GEW
Weight
[kg/m]
VPE
Packing unit
[m]
FLEXA ROHRflex PA 12+ 112...
11236202006
black / red
10.0
6.6 x 10.0
13
35
0.020
50
FLEXA ROHRflex PA 12+ 112...
11236202010
black / red
13.0
9.9 x 13.0
15
45
0.025
50
FLEXA ROHRflex PA 12+ 112...
11236202012
black / red
15.8
12.3 x15.9
25
55
0.040
50
FLEXA ROHRflex PA 12+ 112...
11236202016
black / red
21.2
16.7 x 21.5
35
75
0.070
50
FLEXA ROHRflex PA 12+ 112...
11236232023
black / red
28.5
21.6 x 28.7
55
100
0.105
50
FLEXA ROHRflex PA 12+ 112...
11236232029
black / red
34.5
27.7 x 34.7
65
120
0.125
25
FLEXA ROHRflex PA 12+ 112...
11236232036
black / red
42.5
35.7 x 42.5
90
150
0.150
25
FLEXA ROHRflex PA 12+ 112...
11236232048
black / red
54.5
46.7 x 54.7
100
190
0.250
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表