您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
English (United States)
GB/T 9117.2-2000 F - Hubbed socket welding steel pipe flanges with male and female face
Chinese Manufacturers
LIYUAN
gb9117.2-2000
Powered by
CAD模型選擇
{chinese_manufacturers/liyuan/gb9117.2-2000/gb9117.2-2000f.prj},{NB=Flanges DN65-PN110 F GB/T9117.2},{IDNR=},{PN=110},{DN=65},{A=73.0},{DD=190},{K=149.0},{L=22.0},{N=8},{M=M20},{D=116.0},{X=105.0},{Y=106.5},{F1=7},{F2=5},{C=29.0},{H=41},{NN=100},{B=62.5},{B1=74.5},{U=19}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
PN
bar
ⁿ/ₐ
DN
dia. of nominal
[mm]
A
outer dia. of steel pipe
[mm]
DD
outer dia. of flanges
[mm]
K
dia. of newel
[mm]
L
dia. of bolt
[mm]
N
amount of bolts
[mm]
M
bolt standard
ⁿ/ₐ
D
hermetic face
[mm]
X
hermetic face
[mm]
Y
hermetic face
[mm]
F1
hermetic face
[mm]
F2
hermetic face
[mm]
C
thickness of flanges
[mm]
H
height of flanges
[mm]
NN
neck of flanges
ⁿ/ₐ
B
inner dia. of flanges;PN>5.0MPa.B is confirmed by user
[mm]
B1
min
[mm]
U
[mm]
Flanges DN15-PN50 F GB/T9...
50
15
21.3
95
66.5
16.0
4
M14
46.0
35.0
36.5
7
5
14.5
22
38
16.0
22.0
10
Flanges DN20-PN50 F GB/T9...
50
20
26.9
120
82.5
18.0
4
M16
54.0
43.0
44.5
7
5
16.0
25
48
21.0
28.0
11
Flanges DN25-PN50 F GB/T9...
50
25
33.7
125
89.0
18.0
4
M16
62.0
51.0
52.5
7
5
17.5
27
54
26.5
34.5
13
Flanges DN32-PN50 F GB/T9...
50
32
42.4
135
98.5
18.0
4
M16
73.0
63.5
65.0
7
5
19.5
27
64
35.0
43.5
14
Flanges DN40-PN50 F GB/T9...
50
40
48.3
155
114.5
22.0
4
M20
84.0
73.0
74.5
7
5
21.0
30
70
41.0
49.5
16
Flanges DN50-PN50 F GB/T9...
50
50
60.3
165
127.0
18.0
8
M16
103.0
92.0
93.5
7
5
22.5
33
84
52.5
62.0
17
Flanges DN65-PN50 F GB/T9...
50
65
73.0
190
149.0
22.0
8
M20
116.0
105.0
106.5
7
5
25.5
38
100
62.5
74.5
19
Flanges DN80-PN50 F GB/T9...
50
80
88.9
210
168.5
22.0
8
M20
138.0
127.0
128.5
7
5
29.0
43
118
78.0
90.5
21
Flanges DN15-PN110 F GB/T...
110
15
21.3
95
66.5
16.0
4
M14
46.0
35.0
36.5
7
5
14.5
22
38
16.0
22.0
10
Flanges DN20-PN110 F GB/T...
110
20
26.9
120
82.5
18.0
4
M16
54.0
43.0
44.5
7
5
16.0
25
48
21.0
28.0
11
Flanges DN25-PN110 F GB/T...
110
25
33.7
125
89.0
18.0
4
M16
62.0
51.0
52.5
7
5
17.5
27
54
26.5
34.5
13
Flanges DN32-PN110 F GB/T...
110
32
42.4
135
98.5
18.0
4
M16
73.0
63.5
65.0
7
5
21.0
29
64
35.0
43.5
14
Flanges DN40-PN110 F GB/T...
110
40
48.3
155
114.5
22.0
4
M20
84.0
73.0
74.5
7
5
22.5
32
70
41.0
49.5
16
Flanges DN50-PN110 F GB/T...
110
50
60.3
165
127.0
18.0
8
M16
103.0
92.0
93.5
7
5
25.5
37
84
52.5
62.0
17
Flanges DN65-PN110 F GB/T...
110
65
73.0
190
149.0
22.0
8
M20
116.0
105.0
106.5
7
5
29.0
41
100
62.5
74.5
19
Flanges DN80-PN110 F GB/T...
110
80
88.9
210
168.5
22.0
8
M20
138.0
127.0
128.5
7
5
32.0
46
118
78.0
90.5
21
Flanges DN15-PN150 F GB/T...
150
15
21.3
120
82.5
22.0
4
M20
46.0
35.0
36.5
7
5
22.5
32
38
16.0
22.0
10
Flanges DN20-PN150 F GB/T...
150
20
26.9
130
89.0
22.0
4
M20
54.0
43.0
44.5
7
5
25.5
35
44
21.0
28.0
11
Flanges DN25-PN150 F GB/T...
150
25
33.7
150
101.5
26.0
4
M24
62.0
51.0
52.5
7
5
29.0
41
52
26.5
34.5
13
Flanges DN32-PN150 F GB/T...
150
32
42.4
160
111.0
26.0
4
M24
73.0
63.5
65.0
7
5
29.0
41
64
35.0
43.5
14
Flanges DN40-PN150 F GB/T...
150
40
48.3
180
124.0
29.5
4
M27
84.0
73.0
74.5
7
5
32.0
44
70
41.0
49.5
16
Flanges DN50-PN150 F GB/T...
150
50
60.3
215
165.0
26.0
8
M24
103.0
92.0
93.5
7
5
38.5
57
105
52.5
62.0
17
Flanges DN65-PN150 F GB/T...
150
65
73.0
245
190.5
29.5
8
M27
116.0
105.0
106.5
7
5
41.5
64
124
62.5
74.5
19
Flanges DN80-PN150 F GB/T...
150
80
88.9
240
190.5
26.0
8
M24
138.0
127.0
128.5
7
5
38.5
54
127
78.0
90.5
21
Flanges DN15-PN260 F GB/T...
260
15
21.3
120
82.5
22.0
4
M20
46.0
35.0
36.5
7
5
22.5
32
38
16.0
22.0
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表