您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
FM - Flanged Connector Clamps, Aluminum, with screw, steel zinc plated
Inocon
1 Connecting
1B Tube clamps
FM
Powered by
CAD模型選擇
{inocon/1_verbinden/1b_rohrklemmverbinder/fm/fm.prj},{NB=Flansch-Klemmverbinder FM-V40-1-2},{PARTNUMBER=FM-V40-1-2},{FORMX= 1, 'D1', 2, 'S'},{FORMVIS=S},{VERS=4},{D1=-},{D11=40},{KS=Klemmschrauben mit Innensechskant},{S=V40},{S11=40},{D2=11.0},{D3=M10},{NDM=10},{KDM=8.157},{K=76},{L1=81.5},{L2=98.0},{M=46.5},{T=14},{X1=76},{X2=50},{Y1=115},{Y2=90},{Z=M10-65},{L3=78 | 92},{OB=schwarz},{KLEMM=GN 911-M10-70},{A=11.000},{B=72.500},{B1=24.000},{B2=38.500},{C=8.000},{D=10.000},{E=4.000},{F=5.000},{G=7.670},{H=18.000},{J=1.000},{L=17.000},{R=11.000},{Y3=73.000},{Y4=70.000},{O1=12.500},{P=3.000},{RP1=24.000},{RP2=28.500},{U=7.350},{MAT=Aluminium},{WEIGHT=0.6430},{CTN=76090000},{ROHS=YES},{INFOIN=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
INOCON PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
S
Square
ⁿ/ₐ
D2
[mm]
K
Clamping length
[mm]
L1
[mm]
L2
[mm]
M
[mm]
T
[mm]
X1
[mm]
X2
[mm]
Y1
[mm]
Y2
[mm]
Z
Screw locations
ⁿ/ₐ
L3
Clamping lever
[mm]
OB
Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Flanged Connector Clamp F...
FM-B20-1-8
B20
-
6.5
50
53.0
68.0
30.0
7
50
35
75
60
M8-40
63 | 78
blank
0.2470
76090000
YES
Flanged Connector Clamp F...
FM-B20-1-2
B20
-
6.5
50
53.0
68.0
30.0
7
50
35
75
60
M8-40
63 | 78
black
0.2470
76090000
YES
Flanged Connector Clamp F...
FM-V20-1-8
-
V20
6.5
50
53.0
68.0
30.0
7
50
35
75
60
M8-40
63 | 78
blank
0.2420
76090000
YES
Flanged Connector Clamp F...
FM-V20-1-2
-
V20
6.5
50
53.0
68.0
30.0
7
50
35
75
60
M8-40
63 | 78
black
0.2420
76090000
YES
Flanged Connector Clamp F...
FM-B25-1-8
B25
-
6.5
50
53.0
68.0
30.0
7
50
35
75
60
M8-40
63 | 78
blank
0.2400
76090000
YES
Flanged Connector Clamp F...
FM-B25-1-2
B25
-
6.5
50
53.0
68.0
30.0
7
50
35
75
60
M8-40
63 | 78
black
0.2400
76090000
YES
Flanged Connector Clamp F...
FM-V25-1-8
-
V25
6.5
50
53.0
68.0
30.0
7
50
35
75
60
M8-40
63 | 78
blank
0.2330
76090000
YES
Flanged Connector Clamp F...
FM-V325-1-2
-
V25
6.5
50
53.0
68.0
30.0
7
50
35
75
60
M8-40
63 | 78
black
0.2300
76090000
YES
Flanged Connector Clamp F...
FM-B30-1-8
B30
-
6.5
50
53.0
68.0
30.0
7
50
35
75
60
M8-40
63 | 78
blank
0.2320
76090000
YES
Flanged Connector Clamp F...
FM-B30-1-2
B30
-
6.5
50
53.0
68.0
30.0
7
50
35
75
60
M8-40
63 | 78
black
0.2320
76090000
YES
Flanged Connector Clamp F...
FM-V30-1-8
-
V30
6.5
50
53.0
68.0
30.0
7
50
35
75
60
M8-40
63 | 78
blank
0.2210
76090000
YES
Flanged Connector Clamp F...
FM-V30-1-2
-
V30
6.5
50
53.0
68.0
30.0
7
50
35
75
60
M8-40
63 | 78
black
0.2210
76090000
YES
Flanged Connector Clamp F...
FM-B40-1-8
B40
-
11.0
76
81.5
98.0
46.5
14
76
50
115
90
M10-65
78 | 92
blank
0.6650
76090000
YES
Flanged Connector Clamp F...
FM-B40-1-2
B40
-
11.0
76
81.5
98.0
46.5
14
76
50
115
90
M10-65
78 | 92
black
0.6650
76090000
YES
Flanged Connector Clamp F...
FM-V40-1-8
-
V40
11.0
76
81.5
98.0
46.5
14
76
50
115
90
M10-65
78 | 92
blank
0.6430
76090000
YES
Flanged Connector Clamp F...
FM-V40-1-2
-
V40
11.0
76
81.5
98.0
46.5
14
76
50
115
90
M10-65
78 | 92
black
0.6430
76090000
YES
Flanged Connector Clamp F...
FM-B42-1-8
B42
-
11.0
76
81.5
98.0
46.5
14
76
50
115
90
M10-65
78 | 92
blank
0.6510
76090000
YES
Flanged Connector Clamp F...
FM-B42-1-2
B42
-
11.0
76
81.5
98.0
46.5
14
76
50
115
90
M10-65
78 | 92
black
0.6510
76090000
YES
Flanged Connector Clamp F...
FM-B45-1-8
B45
-
11.0
76
81.5
98.0
46.5
14
76
50
115
90
M10-65
78 | 92
blank
0.6400
76090000
YES
Flanged Connector Clamp F...
FM-B45-1-2
B45
-
11.0
76
81.5
98.0
46.5
14
76
50
115
90
M10-65
78 | 92
black
0.6400
76090000
YES
Flanged Connector Clamp F...
FM-V45-1-8
-
V45
11.0
76
81.5
98.0
46.5
14
76
50
115
90
M10-65
78 | 92
blank
0.6390
76090000
YES
Flanged Connector Clamp F...
FM-V45-1-2
-
V45
11.0
76
81.5
98.0
46.5
14
76
50
115
90
M10-65
78 | 92
black
0.6390
76090000
YES
Flanged Connector Clamp F...
FM-B48-1-8
B48
-
11.0
76
81.5
98.0
46.5
14
76
50
115
90
M10-65
78 | 92
blank
0.6310
76090000
YES
Flanged Connector Clamp F...
FM-B48-1-2
B48
-
11.0
76
81.5
98.0
46.5
14
76
50
115
90
M10-65
78 | 92
black
0.6310
76090000
YES
Flanged Connector Clamp F...
FM-B50-1-8
B50
-
11.0
76
81.5
98.0
46.5
14
76
50
115
90
M10-65
78 | 92
blank
0.6200
76090000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表