您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Figure 2857 - VONROLL MMA fitting ECOFIT HYDROTIGHT Double socket tee with flanged branch
vonRoll hydro
PIPES AND FITTINGS
Pressure pipes and fittings with plug-in sleeve
FITTINGS WITH PUSH IN SOCKET
Powered by
CAD模型選擇
{vonroll/pipe_fittings/pressure_pipes_and_fittings_w_ps/fittings_with_ps/2857.prj},{NB=Figure 2857-325308(400)},{ARTNR=325308},{BES=Epoxy},{LODLEVEL=400},{DN1=350},{DN2=300},{PN=10},{FIGUR=2857},{L=495},{H=370},{W=110.0},{NPK=233.666},{VER=0},{D1X=356.500},{D2X=305.000},{BODY1=377.000},{BODY2=324.000},{OUT1=464.000},{OUT2=465.000},{WIDHT=715.000},{THICK=21.500},{H1=20.500},{ANGLEBODY2=116.000},{NOH=12},{DH=23.000},{ANGH=15.00},{K=400.000},{G=370.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN1
Diameter
ⁿ/ₐ
DN2
Diameter
ⁿ/ₐ
PN
[bar]
L
Length
[mm]
H
Height
[mm]
W
Weight
[kg]
NPK
412
ⁿ/ₐ
Figure 2857 80 80
325177
Epoxy coating
80
80
10-40
170
165
12.8
233.111
Figure 2857 100 80
325178
Epoxy coating
100
80
10-40
170
175
14.5
233.232
Figure 2857 100 100
325174
Epoxy coating
100
100
10/16
190
180
15.8
233.112
Figure 2857 125 80
325290
Epoxy coating
125
80
10-40
170
190
17.9
233.233
Figure 2857 125 100
325175
Epoxy coating
125
100
10/16
195
195
19.3
233.253
Figure 2857 125 125
325176
Epoxy coating
125
125
10/16
225
200
21.6
233.113
Figure 2857 150 80
325179
Epoxy coating
150
80
10-40
170
205
21.3
233.234
Figure 2857 150 100
325180
Epoxy coating
150
100
10/16
195
210
22.7
233.254
Figure 2857 150 125
325181
Epoxy coating
150
125
10/16
255
220
30.0
233.274
Figure 2857 150 150
325182
Epoxy coating
150
150
10/16
255
250
27.4
233.114
Figure 2857 200 80
325183
Epoxy coating
200
80
10-40
175
235
28.6
233.235
Figure 2857 200 100
325184
Epoxy coating
200
100
10/16
200
240
30.4
233.255
Figure 2857 200 125
325291
Epoxy coating
200
125
10/16
255
250
32.0
233.275
Figure 2857 200 150
325185
Epoxy coating
200
150
10/16
255
250
36.1
233.315
Figure 2857 200 200
325186
Epoxy coating
200
200
10
315
260
42.2
233.423
Figure 2857 200 200
325187
Epoxy coating
200
200
16
315
260
41.7
233.155
Figure 2857 250 100
325188
Epoxy coating
250
100
10/16
200
270
39.7
233.256
Figure 2857 250 150
325189
Epoxy coating
250
150
10/16
260
280
46.3
233.316
Figure 2857 250 200
325292
Epoxy coating
250
200
10
315
290
42.9
233.624
Figure 2857 250 200
325380
Epoxy coating
250
200
16
315
290
42.9
233.356
Figure 2857 250 250
325190
Epoxy coating
250
250
10
315
300
61.0
233.424
Figure 2857 250 250
325191
Epoxy coating
250
250
16
375
300
60.5
233.156
Figure 2857 300 100
325192
Epoxy coating
300
100
10/16
205
300
50.0
233.257
Figure 2857 300 150
325193
Epoxy coating
300
150
10/16
260
310
57.0
233.317
Figure 2857 300 200
325293
Epoxy coating
300
200
10
320
320
65.0
233.625
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表