您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.FFP G - ISO Threaded unions Flat seat machined BSP FEMALE / FEMALE Stainless steel 316L
FG INOX
Industry
ISO Threaded unions and accessories
Flat seat machined unions
Powered by
CAD模型選擇
{fginox/industrie/iso_threaded_unions_and_accessories/flat_seat_machined_unions/i_ffp_g.prj},{NB=fginox_FFP25G},{REF=FFP25G},{DN=25},{G=1\"},{L=44},{R=46},{S=55},{T=38},{WEIGHT=0.460},{NATURE=316L},{GX=33.24900},{PPATH=i_ffp_g/i_ffp_g_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
[Inch]
L
ⁿ/ₐ
R
ⁿ/ₐ
S
ⁿ/ₐ
T
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - FFP8G
FFP8G
8
1/4"
29
21
24
14
0.060
316L
FG INOX - FFP12G
FFP12G
12
3/8"
34
27
30
18
0.105
316L
FG INOX - FFP15G
FFP15G
15
1/2"
34
36
36
24
0.185
316L
FG INOX - FFP20G
FFP20G
20
3/4"
38
37
46
30
0.310
316L
FG INOX - FFP25G
FFP25G
25
1"
44
46
55
38
0.460
316L
FG INOX - FFP32G
FFP32G
32
1"1/4
50
50
60
45
0.460
316L
FG INOX - FFP40G
FFP40G
40
1"1/2
53
60
70
54
0.755
316L
FG INOX - FFP50G
FFP50G
50
2"
54
70
84
63
0.840
316L
FG INOX - FFP65G
FFP65G
65
2"1/2
63
94
110
83
1.880
316L
FG INOX - FFP80G
FFP80G
80
3"
75
104
122
94
2.265
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表