您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2TW - 3000 lbs Forged fittings SW WELDING TEES Stainless steel 304L or 316L
FG INOX
Industry
3000 lbs Forged fittings
NPT Elbows and tees
Powered by
CAD模型選擇
{fginox/industrie/3000_lbs_forged_fittings/sw_elbows_and_tees/i_2tw.prj},{NB=fginox_2TW50},{REF=2TW50},{DN=50},{D=2\"},{DX1=59.614},{M=56},{MX=60.000},{A=75},{AX=76.500},{WEIGHT=2,07},{NAT=304L},{V=2},{L=38.000},{L1=22.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
D
ⁿ/ₐ
M
ⁿ/ₐ
A
[mm]
WEIGHT
Weight
ⁿ/ₐ
NAT
Nature
ⁿ/ₐ
FG INOX - 2TW8
2TW8
8
1/4"
22
22
0,175
304L
FG INOX - 2TW12
2TW12
12
3/8"
25
25
0,135
304L
FG INOX - 2TW15
2TW15
15
1/2"
27
31
0,31
304L
FG INOX - 2TW20
2TW20
20
3/4"
34
36
0,415
304L
FG INOX - 2TW25
2TW25
25
1"
36
45
0,63
304L
FG INOX - 2TW32
2TW32
32
1"1/4
41
55
0,98
304L
FG INOX - 2TW40
2TW40
40
1"1/2
46
60
1,305
304L
FG INOX - 2TW50
2TW50
50
2"
56
75
2,07
304L
FG INOX - 4TW8
4TW8
8
1/4"
22
22
0,175
316L
FG INOX - 4TW12
4TW12
12
3/8"
25
25
0,135
316L
FG INOX - 4TW15
4TW15
15
1/2"
27
31
0,31
316L
FG INOX - 4TW20
4TW20
20
3/4"
34
36
0,415
316L
FG INOX - 4TW25
4TW25
25
1"
36
45
0,63
316L
FG INOX - 4TW32
4TW32
32
1"1/4
41
55
0,98
316L
FG INOX - 4TW40
4TW40
40
1"1/2
46
60
1,305
316L
FG INOX - 4TW50
4TW50
50
2"
56
75
2,07
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表