您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2STUBA S10 - ANSI Stub ends welding collars SCH10S Stainless steel 304L or 316L
FG INOX
Industry
Welding accessories
ISO, Metric, ANSI Reducers
Powered by
CAD模型選擇
{fginox/industrie/welding_accessories/iso_metric_ansi_reducers_2/i_2stuba_s10.prj},{NB=fginox_2STUBA219S10},{REF=2STUBA219S10},{POUCES=8\"},{DN=219.1},{G=269.7},{H=101.6},{EP=3.76},{WEIGHT=0.091},{NATURE=304L}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Reference
ⁿ/ₐ
POUCES
[Inch]
DN
ⁿ/ₐ
G
ⁿ/ₐ
H
ⁿ/ₐ
EP
Ep
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2STUBA21S410
2STUBA21S410
1/2"
21.3
35.0
50.8
2.11
0.091
304L
FG INOX - 2STUBA26S10
2STUBA26S10
3/4"
26.7
42.9
50.8
2.11
0.100
304L
FG INOX - 2STUBA33S10
2STUBA33S10
1"
33.4
50.8
50.8
2.77
0.227
304L
FG INOX - 2STUBA42S10
2STUBA42S10
1"1/4
42.2
63.5
50.8
2.77
0.326
304L
FG INOX - 2STUBA48S10
2STUBA48S10
1"1/2
48.3
73.2
50.8
2.77
0.693
304L
FG INOX - 2STUBA60S10
2STUBA60S10
2"
60.3
91.9
63.5
2.77
0.924
304L
FG INOX - 2STUBA73S10
2STUBA73S10
2"1/2
73.0
104.6
63.5
3.05
1.205
304L
FG INOX - 2STUBA88S10
2STUBA88S10
3"
88.9
126.0
63.5
3.05
1.640
304L
FG INOX - 2STUBA114S10
2STUBA114S10
4"
114.3
157.2
76.2
3.05
2.582
304L
FG INOX - 2STUBA141S10
2STUBA141S10
5"
141.3
185.7
76.2
3.40
3.610
304L
FG INOX - 2STUBA168S10
2STUBA168S10
6"
168.3
215.9
88.9
3.40
3.760
304L
FG INOX - 2STUBA219S10
2STUBA219S10
8"
219.1
269.7
101.6
3.76
0.091
304L
FG INOX - 4STUBA21S10
4STUBA21S10
1/2"
21.3
35.0
50.8
2.11
0.100
316L
FG INOX - 4STUBA26S10
4STUBA26S10
3/4"
26.7
42.9
50.8
2.11
0.227
316L
FG INOX - 4STUBA33S10
4STUBA33S10
1"
33.4
50.8
50.8
2.77
0.326
316L
FG INOX - 4STUBA42S10
4STUBA42S10
1"1/4
42.2
63.5
50.8
2.77
0.693
316L
FG INOX - 4STUBA48S10
4STUBA48S10
1"1/2
48.3
73.2
50.8
2.77
0.924
316L
FG INOX - 4STUBA60S10
4STUBA60S10
2"
60.3
91.9
63.5
2.77
1.205
316L
FG INOX - 4STUBA73S10
4STUBA73S10
2"1/2
73.0
104.6
63.5
3.05
1.640
316L
FG INOX - 4STUBA88S10
4STUBA88S10
3"
88.9
126.0
63.5
3.05
2.582
316L
FG INOX - 4STUBA114S10
4STUBA114S10
4"
114.3
157.2
76.2
3.05
3.610
316L
FG INOX - 4STUBA168S10
4STUBA168S10
5"
141.3
185.7
76.2
3.40
3.760
316L
FG INOX - 4STUBA141S10
4STUBA141S10
6"
168.3
215.9
88.9
3.40
6.890
316L
FG INOX - 4STUBA219S10
4STUBA219S10
8"
219.1
269.7
101.6
3.76
10.420
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
I.2STUBA_S40 - ANSI Stub ends welding collars SCH40S Stainless steel 304L o...
FG INOX
16.02.2017
I.2CE - ISO Welding collars THICK MACHINED Stainless steel 304L or 316L
FG INOX
23.07.2019
P.PCCR_A - ASME BPE CLAMP Unions HEAVY DUTY CLAMP Stainless steel 304
FG INOX
16.02.2017
I.4SVL - Quick couplings / Symmetrical Lockable WELDING HALF COUPLINGS Stai...
FG INOX
16.02.2017
Model 5953 - Short stub end type A Sch 10S seamless for lap-joint flange - ...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
I.2BT1040 - Flat flanges LAPPED FLANGES NP10/40 Stainless steel 304L or 316...
FG INOX
16.02.2017
I.43DR45_I - ISO WELDED BENDS 3D 45° Stainless steel 316L
FG INOX
16.02.2017
Model 5951 - Short stub end type A Sch 10S welded for lap-joint flange - St...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
I.2BE - Pressed lapped flanges DIN 2642 NP10 Stainless steel 304 or 316
FG INOX
25.04.2023
I.2CAPS_S10 - ANSI Pipe caps SCH10S Stainless steel 304L or 316L
FG INOX
13.11.2018
I.2CM_I - ISO Welding collars PRESSED 2mm or 3mm THICKNESS Stainless steel ...
FG INOX
23.07.2019
A.2CCR_MN - MINI HEAVY DUTY CLAMP Stainless steel 304
FG INOX
16.02.2017
I.ABT_I - Lapped flanges ISO C-TYPE NP10 ALU AS13
FG INOX
16.02.2017
I.2BT1016 - Flat flanges LAPPED FLANGES NP10/16 Stainless steel 304L or 316...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表