您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2LU - LARGE MACHINED WASHERS NFE 25-513 LU Inox A1 / S.S 303 ou Inox A4 / S.S 316
FG INOX
Stainless steel fasteners
Stainless steel washers
Flat machined washers
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/stainless_steel_washers/flat_machined_washers/v_2lu.prj},{NB=fginox_2LU30},{REF=2LU30},{D1=31.0},{D2=70},{E=4.0},{CID=1.50},{COD=1.50},{FI=M30},{NATURE=A1 / S.S 303}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
[mm]
D2
[mm]
E
[mm]
CID
Chamfer id
[mm]
COD
Chamfer od
[mm]
FI
Ø
ⁿ/ₐ
NATURE
Nature Inox
ⁿ/ₐ
FG INOX - 2LU3
2LU3
3.2
12
0.8
0.25
0.25
M3
A1 / S.S 303
FG INOX - 2LU4
2LU4
4.3
14
0.8
0.25
0.25
M4
A1 / S.S 303
FG INOX - 2LU5
2LU5
5.3
16
1.0
0.25
0.25
M5
A1 / S.S 303
FG INOX - 2LU6
2LU6
6.4
18
1.2
0.50
0.50
M6
A1 / S.S 303
FG INOX - 2LU8
2LU8
8.4
22
1.5
0.50
0.50
M8
A1 / S.S 303
FG INOX - 2LU10
2LU10
10.5
27
2.0
0.50
0.50
M10
A1 / S.S 303
FG INOX - 2LU12
2LU12
13.0
32
2.5
0.75
0.75
M12
A1 / S.S 303
FG INOX - 2LU14
2LU14
15.0
36
2.5
0.75
0.75
M14
A1 / S.S 303
FG INOX - 2LU16
2LU16
17.0
40
3.0
1.00
1.00
M16
A1 / S.S 303
FG INOX - 2LU18
2LU18
19.0
45
3.0
1.00
1.00
M18
A1 / S.S 303
FG INOX - 2LU20
2LU20
21.0
50
3.0
1.00
1.00
M20
A1 / S.S 303
FG INOX - 2LU22
2LU22
23.0
55
3.0
1.00
1.00
M22
A1 / S.S 303
FG INOX - 2LU24
2LU24
25.0
60
4.0
1.50
1.50
M24
A1 / S.S 303
FG INOX - 2LU27
2LU27
28.0
65
4.0
1.50
1.50
M27
A1 / S.S 303
FG INOX - 2LU30
2LU30
31.0
70
4.0
1.50
1.50
M30
A1 / S.S 303
FG INOX - 4LU3
4LU3
3.2
12
0.8
0.25
0.25
M3
A4 / S.S 316
FG INOX - 4LU4
4LU4
4.3
14
0.8
0.25
0.25
M4
A4 / S.S 316
FG INOX - 4LU5
4LU5
5.3
16
1.0
0.25
0.25
M5
A4 / S.S 316
FG INOX - 4LU6
4LU6
6.4
18
1.2
0.50
0.50
M6
A4 / S.S 316
FG INOX - 4LU8
4LU8
8.4
22
1.5
0.50
0.50
M8
A4 / S.S 316
FG INOX - 4LU10
4LU10
10.5
27
2.0
0.50
0.50
M10
A4 / S.S 316
FG INOX - 4LU12
4LU12
13.0
32
2.5
0.75
0.75
M12
A4 / S.S 316
FG INOX - 4LU14
4LU14
15.0
36
2.5
0.75
0.75
M14
A4 / S.S 316
FG INOX - 4LU16
4LU16
17.0
40
3.0
1.00
1.00
M16
A4 / S.S 316
FG INOX - 4LU18
4LU18
19.0
45
3.0
1.00
1.00
M18
A4 / S.S 316
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 567 - Flat washers thin type, brass, nickel plated
Bossard Catalog
31.10.2023
DIN 1052 - Washer for timber structures
Fabory
13.02.2023
BN 115 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, plain
Bossard Catalog
31.10.2023
V.2L - LARGE STAMPED WASHERS NFE 25-513L Inox A2 / S.S 304 or Inox A4 / S.S...
FG INOX
16.02.2017
K1150 - Washers large OD DIN 9021
KIPP
27.05.2024
V.2LL - LARGE LARGE STAMPED WASHERS NFE 25-513LL Inox A2 / S.S 304 ou Inox ...
FG INOX
16.02.2017
V.2Z - SMALL STAMPED WASHERS NFE 25-513Z Inox A2 / S.S 304 or Inox A4 / S.S...
FG INOX
16.02.2017
Modèle 44101 - Rondelle plate moyenne M décolletée - Acier - Zn - NFE 25514
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
V.2125 - FLAT STAMPED WASHERS DIN 125 Inox A2 / S.S 304 ou Inox A4 / S.S 31...
FG INOX
25.04.2023
ISO 7380-2 - Button head screws : Hexagon socket button head screws with co...
Fabory
21.04.2022
DIN ≈933 - Hexagon bolts with thread to the head, product groups A and B
Fabory
21.04.2022
V.2MU - MEDIUM SIZED MACHINED WASHERS NFE 25-513MU Inox A1 / S.S 303 ou Ino...
FG INOX
16.02.2017
Washers DIN 125 form A
MBO Oßwald
08.10.2021
Reference 62507 - Plain washer extra large type NFE 25513 - Stainless steel...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表