您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2LR 10S - ANSI WELDED SCH10S BENDS Stainless steel 304L or 316L
FG INOX
Industry
Welding accessories
ISO, Metric, ANSI Welding bends
Powered by
CAD模型選擇
{fginox/industrie/welding_accessories/iso_metric_ansi_welding_bends/i_2lr_10s.prj},{NB=fginox_2LR219S10},{REF=2LR219S10},{DN=8\"},{D=219.1},{R=305},{E=3.76},{WEIGHT=10.000},{NATURE=304L}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
D
ø
ⁿ/ₐ
R
ⁿ/ₐ
E
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2LR21S10
2LR21S10
1/2"
21.3
38
2.11
0.061
304L
FG INOX - 2LR26S10
2LR26S10
3/4"
26.7
38
2.11
0.078
304L
FG INOX - 2LR33S10
2LR33S10
1"
33.4
38
2.77
0.128
304L
FG INOX - 2LR42S10
2LR42S10
1"1/4
42.2
48
2.77
0.206
304L
FG INOX - 2LR48S10
2LR48S10
1"1/2
48.3
57
2.77
0.283
304L
FG INOX - 2LR60S10
2LR60S10
2"
60.3
76
2.77
0.478
304L
FG INOX - 2LR73S10
2LR73S10
2"1/2
73.0
95
3.05
0.812
304L
FG INOX - 2LR88S10
2LR88S10
3"
88.9
114
3.05
1.140
304L
FG INOX - 2LR114S10
2LR114S10
4"
114.3
152
3.05
1.970
304L
FG INOX - 2LR141S10
2LR141S10
5"
141.3
190
3.40
3.420
304L
FG INOX - 2LR168S10
2LR168S10
6"
168.3
229
3.40
4.870
304L
FG INOX - 2LR219S10
2LR219S10
8"
219.1
305
3.76
10.000
304L
FG INOX - 4LR21S10
4LR21S10
1/2"
21.3
38
2.11
0.061
316L
FG INOX - 4LR26S10
4LR26S10
3/4"
26.7
38
2.11
0.078
316L
FG INOX - 4LR33S10
4LR33S10
1"
33.4
38
2.77
0.128
316L
FG INOX - 4LR42S10
4LR42S10
1"1/4
42.2
48
2.77
0.206
316L
FG INOX - 4LR48S10
4LR48S10
1"1/2
48.3
57
2.77
0.283
316L
FG INOX - 4LR60S10
4LR60S10
2"
60.3
76
2.77
0.478
316L
FG INOX - 4LR73S10
4LR73S10
2"1/2
73.0
95
3.05
0.812
316L
FG INOX - 4LR88S10
4LR88S10
3"
88.9
114
3.05
1.140
316L
FG INOX - 4LR114S10
4LR114S10
4"
114.3
152
3.05
1.970
316L
FG INOX - 4LR141S10
4LR141S10
5"
141.3
190
3.40
3.420
316L
FG INOX - 4LR168S10
4LR168S10
6"
168.3
229
3.40
4.870
316L
FG INOX - 4LR219S10
4LR219S10
8"
219.1
305
3.76
10.000
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表