您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.4FTYB - FLANGED END Y-TYPE STRAINERS NP10/16 DIN 3202 (NP16 only for ND200) Stainless steel 316
FG INOX
Industry
Industrial valves
Strainers
Powered by
CAD模型選擇
{fginox/industrie/industrial_valves/strainers/i_4ftyb.prj},{NB=fginox_4FTYB50},{REF=4FTYB50},{DN=50},{L=230},{H=175},{WEIGHT=11.6},{NATURE=316},{PPATH=i_4ftyb/i_4ftyb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
L
ⁿ/ₐ
H
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 4FTYB15
4FTYB15
15
130
75
2.4
316
FG INOX - 4FTYB20
4FTYB20
20
150
78
3.0
316
FG INOX - 4FTYB25
4FTYB25
25
160
102
4.5
316
FG INOX - 4FTYB32
4FTYB32
32
180
120
6.5
316
FG INOX - 4FTYB40
4FTYB40
40
200
140
8.0
316
FG INOX - 4FTYB50
4FTYB50
50
230
175
11.6
316
FG INOX - 4FTYB65
4FTYB65
65
290
196
16.8
316
FG INOX - 4FTYB80
4FTYB80
80
310
244
18.4
316
FG INOX - 4FTYB100
4FTYB100
100
350
277
23.0
316
FG INOX - 4FTYB125
4FTYB125
125
400
320
37.0
316
FG INOX - 4FTYB150
4FTYB150
150
480
390
48.0
316
FG INOX - 4FTYB200
4FTYB200
200
600
500
98.0
316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NORI 40 ZYLB/ ZYSB - Bellows-type Globe Valves
KSB
11.04.2024
I.4FTY - BSP FEMALE / FEMALE Y-TYPE STRAINERS Stainless steel 316
FG INOX
16.02.2017
BOACHEM FSA Generation 2017 - Stainless steel strainer
KSB
11.04.2024
NORI 160 ZXL/ZXS - Globe valve with gland packing
KSB
11.04.2024
NORI 40 FSL/FSS - Strainer
KSB
11.04.2024
I.VPCFPI - Butterfly valves WITH LUGS CAST IRON BODY S.S. BUTTERFLY NP10/16...
FG INOX
16.02.2017
Modèle 58829 - Y flanged filter - stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
I.ROBMANO - Measuring instrumentation Temperature gauges NEEDLE VALVE FOR P...
FG INOX
16.02.2017
CHECK VALVE SWING TYPE-DIN
SEKISUI
24.09.2019
I.2R_S40 - ANSI WELDED CONCENTRIC reducers SCH40S Stainless steel 304L or 3...
FG INOX
16.02.2017
I.2LR_40S - ANSI WELDED SCH40S BENDS Stainless steel 304L or 316L
FG INOX
16.02.2017
I.SIPHONMANO - Measuring instrumentation Temperature gauges STAINLESS STEEL...
FG INOX
16.02.2017
BOA-S - Strainers
KSB
11.04.2024
I.RBIB - Flanged end ball valves 2 PIECES FLANGED END FULL BORE NP10/16 WP ...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表