您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2Z - SMALL STAMPED WASHERS NFE 25-513Z Inox A2 / S.S 304 or Inox A4 / S.S 316
FG INOX
Stainless steel fasteners
Stainless steel washers
Flat stamped washers
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/stainless_steel_washers/flat_stamped_washers/v_2z.prj},{NB=fginox_2Z30},{REF=2Z30},{D1=31.00},{D2=52},{E=4.0},{FI=M30},{NATURE=A2 / S.S 304},{BO=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D1
[mm]
D2
ⁿ/ₐ
E
ⁿ/ₐ
FI
Ø
ⁿ/ₐ
NATURE
Nature Inox
ⁿ/ₐ
BO
Presentation
ⁿ/ₐ
FG INOX - 2Z3
2Z3
3.25
6
0.8
M3
A2 / S.S 304
200
FG INOX - 2Z4
2Z4
4.25
8
0.8
M4
A2 / S.S 304
200
FG INOX - 2Z5
2Z5
5.25
10
1.0
M5
A2 / S.S 304
200
FG INOX - 2Z6
2Z6
6.25
12
1.2
M6
A2 / S.S 304
200
FG INOX - 2Z8
2Z8
8.25
16
1.5
M8
A2 / S.S 304
200
FG INOX - 2Z10
2Z10
10.25
20
2.0
M10
A2 / S.S 304
100
FG INOX - 2Z12
2Z12
12.50
24
2.5
M12
A2 / S.S 304
100
FG INOX - 2Z14
2Z14
14.50
27
2.5
M14
A2 / S.S 304
100
FG INOX - 2Z16
2Z16
16.50
30
3.0
M16
A2 / S.S 304
100
FG INOX - 2Z18
2Z18
19.00
32
3.0
M18
A2 / S.S 304
100
FG INOX - 2Z20
2Z20
21.00
36
3.0
M20
A2 / S.S 304
100
FG INOX - 2Z22
2Z22
23.00
40
3.0
M22
A2 / S.S 304
1
FG INOX - 2Z24
2Z24
25.00
45
4.0
M24
A2 / S.S 304
1
FG INOX - 2Z27
2Z27
28.00
48
4.0
M27
A2 / S.S 304
1
FG INOX - 2Z30
2Z30
31.00
52
4.0
M30
A2 / S.S 304
1
FG INOX - 4Z3
4Z3
3.25
6
0.8
M3
A4 / S.S 316
200
FG INOX - 4Z4
4Z4
4.25
8
0.8
M4
A4 / S.S 316
200
FG INOX - 4Z5
4Z5
5.25
10
1.0
M5
A4 / S.S 316
200
FG INOX - 4Z6
4Z6
6.25
12
1.2
M6
A4 / S.S 316
200
FG INOX - 4Z8
4Z8
8.25
16
1.5
M8
A4 / S.S 316
200
FG INOX - 4Z10
4Z10
10.25
20
2.0
M10
A4 / S.S 316
100
FG INOX - 4Z12
4Z12
12.50
24
2.5
M12
A4 / S.S 316
100
FG INOX - 4Z14
4Z14
14.50
27
2.5
M14
A4 / S.S 316
100
FG INOX - 4Z16
4Z16
16.50
30
3.0
M16
A4 / S.S 316
100
FG INOX - 4Z18
4Z18
19.00
32
3.0
M18
A4 / S.S 316
100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V.2H_E - Machine screws FULLY THREADED HEXAGON HEAD SCREWS DIN 933 NFE 27-3...
FG INOX
25.04.2023
V.2HU - HEXAGON FULL NUTS HU DIN 934 NFE 27-411 Inox A2 / S.S 304 or Inox A...
FG INOX
25.04.2023
RBJ - Hexagon Nut
SMC
10.11.2021
V.2LU - LARGE MACHINED WASHERS NFE 25-513 LU Inox A1 / S.S 303 ou Inox A4 /...
FG INOX
16.02.2017
BN 567 - Flat washers thin type, brass, nickel plated
Bossard Catalog
31.10.2023
V.2M - MEDIUM SIZED STAMPED WASHERS NFE 25-513M Inox A2 / S.S 304 or Inox A...
FG INOX
16.02.2017
V.2W - SPRING LOCK WASHERS DIN127B Inox A2 / S.S 304 ou Inox A4 / S.S 316
FG INOX
25.04.2023
DIN 933 - Stainless steel A2
Böllhoff
26.10.2021
Model 64516 - Serrated conical spring washer CS large type NFE 25511 - Stai...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
V.2IND - LOCK NUTS WITH NYLON RING DIN 985 Inox A2 / S.S 304 or Inox A4 / S...
FG INOX
25.04.2023
EXAGONAL SELF-LOCKING NUT M8 DIN985
FM
27.07.2022
V.2HH - HEXAGON HEAVY TYPE FULL NUTS HH NFE 27-411 Inox A2 / S.S 304 or Ino...
FG INOX
16.02.2017
V.2MU - MEDIUM SIZED MACHINED WASHERS NFE 25-513MU Inox A1 / S.S 303 ou Ino...
FG INOX
16.02.2017
Model 72119 - Two screws round pipe holder with rod - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
20.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表