您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2T82 - Self tapping screws POZIDRIVE CSK HEAD SELF TAPPING SCREWS DIN 7982 Inox A2 / S.S 304
FG INOX
Stainless steel fasteners
Fasteners
Self tapping screws
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/fasteners/self_tapping_screws/v_2t82.prj},{NB=fginox_2T82890},{D=4.2},{L=90},{DK=8.1},{H=2.5},{M=4.7},{N=8},{R=1.600},{A=1.400},{Y=3.700},{TH=2.320}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
d
[mm]
L
[mm]
DK
D
[mm]
H
[mm]
M
m
[mm]
N
N.°
[mm]
FG INOX - 2T8246
2T8246
2.9
6
5.5
1.7
3.0
4
FG INOX - 2T82410
2T82410
2.9
10
5.5
1.7
3.0
4
FG INOX - 2T82413
2T82413
2.9
13
5.5
1.7
3.0
4
FG INOX - 2T82416
2T82416
2.9
16
5.5
1.7
3.0
4
FG INOX - 2T82419
2T82419
2.9
19
5.5
1.7
3.0
4
FG INOX - 2T82425
2T82425
2.9
25
5.5
1.7
3.0
4
FG INOX - 2T8266
2T8266
3.5
6
6.9
2.1
4.2
6
FG INOX - 2T82610
2T82610
3.5
10
6.9
2.1
4.2
6
FG INOX - 2T82613
2T82613
3.5
13
6.9
2.1
4.2
6
FG INOX - 2T82616
2T82616
3.5
16
6.9
2.1
4.2
6
FG INOX - 2T82619
2T82619
3.5
19
6.9
2.1
4.2
6
FG INOX - 2T82625
2T82625
3.5
25
6.9
2.1
4.2
6
FG INOX - 2T82632
2T82632
3.5
32
6.9
2.1
4.2
6
FG INOX - 2T82638
2T82638
3.5
38
6.9
2.1
4.2
6
FG INOX - 2T82645
2T82645
3.5
45
6.9
2.1
4.2
6
FG INOX - 2T82651
2T82651
3.5
51
6.9
2.1
4.2
6
FG INOX - 2T82710
2T82710
3.9
10
7.5
2.3
4.6
7
FG INOX - 2T82713
2T82713
3.9
13
7.5
2.3
4.6
7
FG INOX - 2T82716
2T82716
3.9
16
7.5
2.3
4.6
7
FG INOX - 2T82719
2T82719
3.9
19
7.5
2.3
4.6
7
FG INOX - 2T82725
2T82725
3.9
25
7.5
2.3
4.6
7
FG INOX - 2T82732
2T82732
3.9
32
7.5
2.3
4.6
7
FG INOX - 2T82738
2T82738
3.9
38
7.5
2.3
4.6
7
FG INOX - 2T82745
2T82745
3.9
45
7.5
2.3
4.6
7
FG INOX - 2T82751
2T82751
3.9
51
7.5
2.3
4.6
7
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V.2T83 - Self tapping screws POZIDRIVE RAISED CSK HEAD SELF TAPPING SCREWS ...
FG INOX
25.04.2023
V.2T71 - Self tapping screws SLOTTED PAN HEAD SELF TAPPING SCREWS DIN 7971 ...
FG INOX
25.04.2023
Reference 62432 - Countersunk head self drilling screw cross recess Pozidri...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
V.2T73 - Self tapping screws SLOTTED RAISED CSK HEAD SELF TAPPING SCREWS DI...
FG INOX
25.04.2023
V.2TAN - Self tapping screws SELF DRILLING SCREWS DIN 7504M Inox A2 / S.S 3...
FG INOX
25.04.2023
CASS, CASU, CASA - U-Shaped Section Steels
Misumi
29.05.2023
BCBFB, BCBFS - Hexagon Socket Button Head Cap Screw, Flanged Type
Misumi
25.05.2023
BN 48757 - Pozi flat head tapping screws type AB, Steel, Case Hardened, Zin...
Bossard Inch
29.11.2018
Expansion anchor - Betsi
SIHGA
11.03.2024
V.2TH - Self tapping screws HEXAGON HEAD SELF TAPPING SCREWS DIN 7976 Inox ...
FG INOX
25.04.2023
BS-4,8 - SFS Bohrschrauben BS
SFS Group Schweiz AG
17.06.2024
BN 48255 - Phillips flat head machine screws, Full thread and coarse thread...
Bossard Inch
29.11.2018
B 7505 - Steel zinc-plated, round head, cross-slot pozidrive
Böllhoff
26.10.2021
I.TE_SW - SW TEES Stainless steel 316
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表