您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2RMM - 3000 lbs Forged fittings NPT MALE / MALE HEXAGONAL REDUCERS Stainless steel 304L or 316L
FG INOX
Industry
3000 lbs Forged fittings
NPT Caps and reducers
Powered by
CAD模型選擇
{fginox/industrie/3000_lbs_forged_fittings/npt_caps_and_reducers/i_2rmm.prj},{NB=fginox_2RMM5040},{REF=2RMM5040},{DN=50-40},{F=2\"},{FX=60.325},{G=1\"1/2},{GX=48.260},{L=70},{LX=57.500},{H=62},{HX=65.000},{WEIGHT=0,905},{NATURE=316L},{D=50.000},{D1=40.000},{L1=23.500},{L2=21.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
F
ⁿ/ₐ
G
ⁿ/ₐ
L
ⁿ/ₐ
H
ⁿ/ₐ
WEIGHT
Weight
ⁿ/ₐ
NATURE
Nature
ⁿ/ₐ
FG INOX - 2RMM85
2RMM85
8-5
1/4"
1/8"
31
15
0,035
304L
FG INOX - 2RMM128
2RMM128
12-8
3/8"
1/4"
39
18
0,055
304L
FG INOX - 2RMM158
2RMM158
15-8
1/2"
1/4"
43
22
0,09
304L
FG INOX - 2RMM1512
2RMM1512
15-12
1/2"
3/8"
44
22
0,075
304L
FG INOX - 2RMM2012
2RMM2012
20-12
3/4"
3/8"
46
27
0,14
304L
FG INOX - 2RMM2015
2RMM2015
20-15
3/4"
1/2"
50
27
0,125
304L
FG INOX - 2RMM2515
2RMM2515
25-15
1"
1/2"
55
35
0,4
304L
FG INOX - 2RMM2520
2RMM2520
25-20
1"
3/4"
56
35
0,38
304L
FG INOX - 2RMM3225
2RMM3225
32-25
1"1/4
1"
60
46
-
316L
FG INOX - 2RMM4025
2RMM4025
40-25
1"1/2
1"
67
50
0,71
316L
FG INOX - 2RMM4032
2RMM4032
40-32
1"1/2
1"1/4
62
50
-
316L
FG INOX - 2RMM5040
2RMM5040
50-40
2"
1"1/2
70
62
0,905
316L
FG INOX - 4RMM85
4RMM85
8-5
1/4"
1/8"
31
15
0,035
316L
FG INOX - 4RMM128
4RMM128
12-8
3/8"
1/4"
39
18
0,055
316L
FG INOX - 4RMM158
4RMM158
15-8
1/2"
1/4"
43
22
0,09
316L
FG INOX - 4RMM1512
4RMM1512
15-12
1/2"
3/8"
44
22
0,075
316L
FG INOX - 4RMM2012
4RMM2012
20-12
3/4"
3/8"
46
27
0,14
316L
FG INOX - 4RMM2015
4RMM2015
20-15
3/4"
1/2"
50
27
0,125
316L
FG INOX - 4RMM2515
4RMM2515
25-15
1"
1/2"
55
35
0,4
316L
FG INOX - 4RMM2520
4RMM2520
25-20
1"
3/4"
56
35
0,38
316L
FG INOX - 4RMM3225
4RMM3225
32-25
1"1/4
1"
60
46
-
316L
FG INOX - 4RMM4025
4RMM4025
40-25
1"1/2
1"
67
50
0,71
316L
FG INOX - 4RMM4032
4RMM4032
40-32
1"1/2
1"1/4
62
50
-
316L
FG INOX - 4RMM5040
4RMM5040
50-40
2"
1"1/2
70
62
0,905
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表