您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2FC - Machine screws POZIDRIVE CSK HEAD SCREWS DIN 965 NFE 25-119 Inox A2 / S.S 304
FG INOX
Stainless steel fasteners
Fasteners
Machine screws
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/fasteners/machine_screws/v_2fc.prj},{NB=fginox_2FC510},{D=5.0},{L=10},{D2=9.2},{H=2.50},{M=4.60},{PAS=0.80},{A=1.600},{T=1.300},{DX=5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
d
[mm]
L
[mm]
D2
D
[mm]
H
[mm]
M
m
[mm]
PAS
[mm]
FG INOX - 2FC24
2FC24
2.0
4
3.8
1.20
2.35
0.40
FG INOX - 2FC25
2FC25
2.0
5
3.8
1.20
2.35
0.40
FG INOX - 2FC26
2FC26
2.0
6
3.8
1.20
2.35
0.40
FG INOX - 2FC28
2FC28
2.0
8
3.8
1.20
2.35
0.40
FG INOX - 2FC210
2FC210
2.0
10
3.8
1.20
2.35
0.40
FG INOX - 2FC212
2FC212
2.0
12
3.8
1.20
2.35
0.40
FG INOX - 2FC216
2FC216
2.0
16
3.8
1.20
2.35
0.40
FG INOX - 2FC220
2FC220
2.0
20
3.8
1.20
2.35
0.40
FG INOX - 2FC254
2FC254
2.5
4
4.7
1.50
2.70
0.45
FG INOX - 2FC255
2FC255
2.5
5
4.7
1.50
2.70
0.45
FG INOX - 2FC256
2FC256
2.5
6
4.7
1.50
2.70
0.45
FG INOX - 2FC258
2FC258
2.5
8
4.7
1.50
2.70
0.45
FG INOX - 2FC2510
2FC2510
2.5
10
4.7
1.50
2.70
0.45
FG INOX - 2FC2512
2FC2512
2.5
12
4.7
1.50
2.70
0.45
FG INOX - 2FC2516
2FC2516
2.5
16
4.7
1.50
2.70
0.45
FG INOX - 2FC2520
2FC2520
2.5
20
4.7
1.50
2.70
0.45
FG INOX - 2FC35
2FC35
3.0
5
5.6
1.65
2.90
0.50
FG INOX - 2FC36
2FC36
3.0
6
5.6
1.65
2.90
0.50
FG INOX - 2FC38
2FC38
3.0
8
5.6
1.65
2.90
0.50
FG INOX - 2FC310
2FC310
3.0
10
5.6
1.65
2.90
0.50
FG INOX - 2FC312
2FC312
3.0
12
5.6
1.65
2.90
0.50
FG INOX - 2FC316
2FC316
3.0
16
5.6
1.65
2.90
0.50
FG INOX - 2FC320
2FC320
3.0
20
5.6
1.65
2.90
0.50
FG INOX - 2FC325
2FC325
3.0
25
5.6
1.65
2.90
0.50
FG INOX - 2FC46
2FC46
4.0
6
7.5
2.20
4.40
0.70
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V.2HU - HEXAGON FULL NUTS HU DIN 934 NFE 27-411 Inox A2 / S.S 304 or Inox A...
FG INOX
25.04.2023
V.4FC - Machine screws POZIDRIVE CSK HEAD SCREWS DIN 965 NFE 25-119 Inox A4...
FG INOX
25.04.2023
V.2CC - Machine screws POZIDRIVE PAN HEAD SCREWS DIN 7985 NFE 25-121 Inox A...
FG INOX
25.04.2023
PTN625ZZ, PTN626ZZ, PTN628ZZ, PTN6000ZZ, PTN6001ZZ, PTN6002ZZ, PTN6003ZZ, P...
Misumi
09.09.2019
B6_ _ _ - Deep Groove Ball Bearings - Open Type
Misumi
08.10.2019
V.2VA - Machine screws LIFTING EYE BOLTS DIN 580 Inox A2 / S.S 304
FG INOX
25.04.2023
Model 31401 - Slotted mushroom head machine screw 4.8 class - Zinc plated
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
V.2CHCB - Machine screws HEXAGON SOCKET HEAD CAPSCREWS DIN 7984 Inox A2 / S...
FG INOX
25.04.2023
V.2FBC - Machine screws POZIDRIVE RAISED CSK HEAD SCREWS DIN 966 NFE 25-120...
FG INOX
25.04.2023
PKB625ZZ, PKB626ZZ, PKB628ZZ, PKB6000ZZ, PKB6001ZZ, PKB6002ZZ, PKB6003ZZ, P...
Misumi
09.09.2019
B1___,B2___ - Self-Aligning Ball Bearings
Misumi
16.10.2020
UKB62_ZZ, UKB60_ZZ, UKB69_ZZ, UKB620_ZZ, UKB600_ZZ, UKB690_ZZ - Resin Ball ...
Misumi
29.05.2023
Reference 62212 - Slotted mushroom head machine screw - NFE 25129 - Stainle...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 30701 - Pan head machine screw cross recess pozidrive - DIN 7985 ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
26.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表