您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2COL1040 - Welding neck flanges 11B TYPE NP 10/40 Stainless steel 304L or 316L
FG INOX
Industry
Flanges
Welding neck flanges
Powered by
CAD模型選擇
{fginox/industrie/flanges/welding_neck_flanges/i_2col1040.prj},{NB=fginox_2COL40},{REF=2COL40},{PN=10-40},{DN=40},{D=150},{E=88},{DXTUBE=48.3},{B=18},{H=45},{NBTROUS=4},{DX=18},{C=110},{WEIGHT=1.85},{NATURE=304L}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
PN
ⁿ/ₐ
DN
ⁿ/ₐ
D
ⁿ/ₐ
E
ⁿ/ₐ
DXTUBE
ø tube
ⁿ/ₐ
B
b
ⁿ/ₐ
H
ⁿ/ₐ
NBTROUS
nb holes
ⁿ/ₐ
DX
ø
ⁿ/ₐ
C
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2COL15
2COL15
10-40
15
95
45
21.3
16
38
4
14
65
0.70
304L
FG INOX - 2COL20
2COL20
10-40
20
105
58
26.9
18
40
4
14
75
1.00
304L
FG INOX - 2COL25
2COL25
10-40
25
115
68
33.7
18
40
4
14
85
1.20
304L
FG INOX - 2COL32
2COL32
10-40
32
140
78
42.4
18
42
4
18
100
1.75
304L
FG INOX - 2COL40
2COL40
10-40
40
150
88
48.3
18
45
4
18
110
1.85
304L
FG INOX - 4COL15
4COL15
10-40
15
95
45
21.3
16
38
4
14
65
0.70
316L
FG INOX - 4COL20
4COL20
10-40
20
105
58
26.9
18
40
4
14
75
1.00
316L
FG INOX - 4COL25
4COL25
10-40
25
115
68
33.7
18
40
4
14
85
1.20
316L
FG INOX - 4COL32
4COL32
10-40
32
140
78
42.4
18
42
4
18
100
1.75
316L
FG INOX - 4COL40
4COL40
10-40
40
150
88
48.3
18
45
4
18
110
1.85
316L
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表