您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.2CMF - 3000 lbs Forged fittings NPT 90° MALE / FEMALE ELBOWS Stainless steel 304L or 316L
FG INOX
Industry
3000 lbs Forged fittings
SW Elbows and tees
Powered by
CAD模型選擇
{fginox/industrie/3000_lbs_forged_fittings/npt_elbows_and_tees/i_2cmf.prj},{NB=fginox_2CMF32},{REF=2CMF32},{DN=32},{G=1\"1/4},{M=51},{N=66,5},{A=62},{WEIGHT=1,52},{NATURE=304L},{DX1=42.164},{DX2=27.600},{D1=63.000},{D2=54.500},{D3=44.000},{H1=80.000},{H5=102.000},{H2=31.000},{H3=23.500},{H4=23.500},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
G
ⁿ/ₐ
M
ⁿ/ₐ
N
ⁿ/ₐ
A
ⁿ/ₐ
WEIGHT
Weight
ⁿ/ₐ
NATURE
Nature
ⁿ/ₐ
X
ⁿ/ₐ
FG INOX - 2CMF8
2CMF8
8
1/4"
25
32
25
0,14
304L
1
FG INOX - 2CMF12
2CMF12
12
3/8"
29
37,5
33
0,275
304L
1
FG INOX - 2CMF15
2CMF15
15
1/2"
33
41,5
38
0,46
304L
1
FG INOX - 2CMF20
2CMF20
20
3/4"
38
47,5
46
0,67
304L
1
FG INOX - 2CMF25
2CMF25
25
1"
44
57
56
1,1
304L
1
FG INOX - 2CMF32
2CMF32
32
1"1/4
51
66,5
62
1,52
304L
1
FG INOX - 4CMF8
4CMF8
8
1/4"
25
32
25
0,14
316L
1
FG INOX - 4CMF12
4CMF12
12
3/8"
29
37,5
33
0,275
316L
1
FG INOX - 4CMF15
4CMF15
15
1/2"
33
41,5
38
0,46
316L
1
FG INOX - 4CMF20
4CMF20
20
3/4"
38
47,5
46
0,67
316L
1
FG INOX - 4CMF25
4CMF25
25
1"
44
57
56
1,1
316L
1
FG INOX - 4CMF32
4CMF32
32
1"1/4
51
66,5
62
1,52
316L
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表