您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2CII - Marine hardware, closing fittings Pins, rivets, circlips, locking tabs INTERNAL CIRCLIPS DIN 472 Inox A1 / S.S 303
FG INOX
Stainless steel fasteners
Marine Hardware, Closing fittings
Pins, rivets, circlips, locking tabs
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/marine_hardware_closing_fittings/pins_rivets_circlips_locking_tabs/v_2cii.prj},{NB=fginox_2CII22},{REF=2CII22},{A=4.2},{B=2.5},{D5=2.0},{EP=1.00},{DEP=J 22 x 1},{NATURE=INOX A1 / S.S 303},{D1=21.000},{D3=22.500},{D2=22.000},{M=1.100},{T=0.500},{N=1.500},{D4=12.200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
A
a
[mm]
B
b
[mm]
D5
d5
[mm]
EP
Ep
[mm]
DEP
D/EP
[mm]
NATURE
Nature
ⁿ/ₐ
FG INOX - 2CII8
2CII8
2.4
1.1
1.0
0.80
J 8 x 0,8
INOX A1 / S.S 303
FG INOX - 2CII9
2CII9
2.5
1.3
1.2
0.80
J 9 x 0,8
INOX A1 / S.S 303
FG INOX - 2CII10
2CII10
3.2
1.4
1.2
1.00
J 10 x 1
INOX A1 / S.S 303
FG INOX - 2CII11
2CII11
3.3
1.5
1.2
1.00
J 11 x 1
INOX A1 / S.S 303
FG INOX - 2CII12
2CII12
3.4
1.7
1.5
1.00
J 12 x 1
INOX A1 / S.S 303
FG INOX - 2CII13
2CII13
3.6
1.8
1.5
1.00
J 13 x 1
INOX A1 / S.S 303
FG INOX - 2CII14
2CII14
3.7
1.8
1.7
1.00
J 14 x 1
INOX A1 / S.S 303
FG INOX - 2CII15
2CII15
3.7
2.0
1.7
1.00
J 15 x 1
INOX A1 / S.S 303
FG INOX - 2CII16
2CII16
3.8
2.0
1.7
1.00
J 16 x 1
INOX A1 / S.S 303
FG INOX - 2CII17
2CII17
3.9
2.1
1.7
1.00
J 17 x 1
INOX A1 / S.S 303
FG INOX - 2CII18
2CII18
4.1
2.2
2.0
1.00
J 18 x 1
INOX A1 / S.S 303
FG INOX - 2CII19
2CII19
4.1
2.2
2.0
1.00
J 19 x 1
INOX A1 / S.S 303
FG INOX - 2CII20
2CII20
4.1
2.3
2.0
1.00
J 20 x 1
INOX A1 / S.S 303
FG INOX - 2CII21
2CII21
4.2
2.4
2.0
1.00
J 21 x 1
INOX A1 / S.S 303
FG INOX - 2CII22
2CII22
4.2
2.5
2.0
1.00
J 22 x 1
INOX A1 / S.S 303
FG INOX - 2CII23
2CII23
4.2
2.5
2.0
1.20
J 23 x 1,2
INOX A1 / S.S 303
FG INOX - 2CII24
2CII24
4.3
2.6
2.0
1.20
J 24 x 1,2
INOX A1 / S.S 303
FG INOX - 2CII25
2CII25
4.5
2.7
2.0
1.20
J 25 x 1,2
INOX A1 / S.S 303
FG INOX - 2CII26
2CII26
4.7
2.8
2.0
1.20
J 26 x 1,2
INOX A1 / S.S 303
FG INOX - 2CII27
2CII27
4.7
2.9
2.0
1.20
J 27 x 1,2
INOX A1 / S.S 303
FG INOX - 2CII28
2CII28
4.8
2.9
2.0
1.20
J 28 x 1,2
INOX A1 / S.S 303
FG INOX - 2CII29
2CII29
4.8
3.0
2.0
1.20
J 29 x 1,2
INOX A1 / S.S 303
FG INOX - 2CII30
2CII30
4.8
3.0
2.0
1.20
J 30 x 1,2
INOX A1 / S.S 303
FG INOX - 2CII31
2CII31
5.2
3.1
2.5
1.20
J 31 x 1,2
INOX A1 / S.S 303
FG INOX - 2CII32
2CII32
5.4
3.2
2.5
1.20
J 32 x 1,2
INOX A1 / S.S 303
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
R0171 - Internal seeger ring - SEEGERDIN472
PlaSteel
17.06.2021
DIN 472 - Retaining rings for bores
Fabory
13.02.2023
SN1793 - Internal circlip (DIN 472)
STRACK
02.11.2023
V.2CIE - Marine hardware, closing fittings Pins, rivets, circlips, locking ...
FG INOX
25.04.2023
DIN 472-SR-FST - Retaining Rings DIN 472 for boreholes, Material Feather st...
MÄDLER
26.04.2024
DIN ≈472 - Retaining rings for bores
Fabory
13.02.2023
CY-S - Internal circlip - DIN 472 - Bore snap ring
HPC
03.08.2023
R0170 - Exterrnal seeger ring - SEEGERDIN471
PlaSteel
17.06.2021
Modèle 221761 - Retaining ring for bores - Stainless steel - DIN 472
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
SEEGER INT. - Internal seeger
Rigon
27.08.2021
DIN 472 - FN 8301 - Zinklamellen beschichtet - Retaining rings for bores
SFS Group Schweiz AG
17.06.2024
DIN 472 - Stainless steel 1.4122
Böllhoff
26.10.2021
DIN 472-SR-RF - Retaining Rings DIN 472 for boreholes, Material stainless s...
MÄDLER
26.04.2024
SN1791 - External circlip (DIN 471)
STRACK
02.11.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表