您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
V.2CHCB - Machine screws HEXAGON SOCKET HEAD CAPSCREWS DIN 7984 Inox A2 / S.S 304
FG INOX
Stainless steel fasteners
Fasteners
Machine screws
Powered by
CAD模型選擇
{fginox/visserie_boulonnerie_inox/fasteners/machine_screws/v_2chcb.prj},{NB=fginox_2CHCB616},{D=6},{L=16},{D2=10.0},{H=5.0},{P=4.0},{PAS=1.00},{BX1=18.000},{BX2=0.000},{BX3=0.000},{DA=6.800},{DS=6.000},{DW=9.200},{E=4.580},{LF=0.680},{R=0.250},{T=3.000},{V=0.600}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
D
d
[mm]
L
[mm]
D2
d2
[mm]
H
[mm]
P
[mm]
PAS
[mm]
FG INOX - 2CHCB310
2CHCB310
3
10
5.5
2.0
2.0
0.50
FG INOX - 2CHCB312
2CHCB312
3
12
5.5
2.0
2.0
0.50
FG INOX - 2CHCB316
2CHCB316
3
16
5.5
2.0
2.0
0.50
FG INOX - 2CHCB320
2CHCB320
3
20
5.5
2.0
2.0
0.50
FG INOX - 2CHCB325
2CHCB325
3
25
5.5
2.0
2.0
0.50
FG INOX - 2CHCB330
2CHCB330
3
30
5.5
2.0
2.0
0.50
FG INOX - 2CHCB335
2CHCB335
3
35
5.5
2.0
2.0
0.50
FG INOX - 2CHCB340
2CHCB340
3
40
5.5
2.0
2.0
0.50
FG INOX - 2CHCB410
2CHCB410
4
10
7.0
2.8
2.5
0.70
FG INOX - 2CHCB412
2CHCB412
4
12
7.0
2.8
2.5
0.70
FG INOX - 2CHCB416
2CHCB416
4
16
7.0
2.8
2.5
0.70
FG INOX - 2CHCB420
2CHCB420
4
20
7.0
2.8
2.5
0.70
FG INOX - 2CHCB425
2CHCB425
4
25
7.0
2.8
2.5
0.70
FG INOX - 2CHCB430
2CHCB430
4
30
7.0
2.8
2.5
0.70
FG INOX - 2CHCB435
2CHCB435
4
35
7.0
2.8
2.5
0.70
FG INOX - 2CHCB440
2CHCB440
4
40
7.0
2.8
2.5
0.70
FG INOX - 2CHCB510
2CHCB510
5
10
8.5
3.5
3.0
0.80
FG INOX - 2CHCB512
2CHCB512
5
12
8.5
3.5
3.0
0.80
FG INOX - 2CHCB516
2CHCB516
5
16
8.5
3.5
3.0
0.80
FG INOX - 2CHCB520
2CHCB520
5
20
8.5
3.5
3.0
0.80
FG INOX - 2CHCB525
2CHCB525
5
25
8.5
3.5
3.0
0.80
FG INOX - 2CHCB530
2CHCB530
5
30
8.5
3.5
3.0
0.80
FG INOX - 2CHCB535
2CHCB535
5
35
8.5
3.5
3.0
0.80
FG INOX - 2CHCB540
2CHCB540
5
40
8.5
3.5
3.0
0.80
FG INOX - 2CHCB545
2CHCB545
5
45
8.5
3.5
3.0
0.80
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
V.2CHC - Machine screws HEXAGON SOCKET HEAD CAPSCREWS DIN 912 NFE 27-161 In...
FG INOX
25.04.2023
Reference 26500 - Unbrako® hexagon socket button head cap screw 12.9 class ...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62201 - Hexagon socket head cap screw - DIN 912 - Stainless steel...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
V.2H_E - Machine screws FULLY THREADED HEXAGON HEAD SCREWS DIN 933 NFE 27-3...
FG INOX
25.04.2023
V.2FHC - Machine screws HEXAGON CSK HEAD SCREWS DIN 7991 NFE 27-160 Inox A2...
FG INOX
25.04.2023
PTN625ZZ, PTN626ZZ, PTN628ZZ, PTN6000ZZ, PTN6001ZZ, PTN6002ZZ, PTN6003ZZ, P...
Misumi
30.06.2021
V.4CHC - Machine screws HEXAGON SOCKET HEAD CAPSCREWS DIN 912 NFE 27-161 In...
FG INOX
25.04.2023
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
13.02.2023
BN 20094 - Flat countersunk head screws with Pozidriv cross recess form Z, ...
Bossard Catalog
31.10.2023
B6_ _ _ - Deep Groove Ball Bearings - Open Type
Misumi
30.06.2021
PKB625ZZ, PKB626ZZ, PKB628ZZ, PKB6000ZZ, PKB6001ZZ, PKB6002ZZ, PKB6003ZZ, P...
Misumi
30.06.2021
UKB62_ZZ, UKB60_ZZ, UKB69_ZZ, UKB620_ZZ, UKB600_ZZ, UKB690_ZZ - Resin Ball ...
Misumi
29.05.2023
B1___,B2___ - Self-Aligning Ball Bearings
Misumi
30.06.2021
V.4FHC - Machine screws HEXAGON CSK HEAD SCREWS DIN 7991 NFE 27-160 Inox A4...
FG INOX
25.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表