您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FE 837 SB - Compression springs, US color coded, Gold: heavy load springs
Märkische Stanz-Partner
Federelemente
Powered by
CAD模型選擇
{msp/federelemente/fe837sb.prj},{NB=FE837SB/25x076 (0)},{TYPE=FE837SB},{COMPANY=MSP},{DH=25},{LO=76},{DD=12.5},{C=100.0},{SX=0.0},{S1=11.4},{F1=1140},{S2=15.2},{F2=1520},{SN=22.8},{FN=2280},{SB=27.5},{FB=2750},{MAT=Cr-Si},{BXH=5,60 x 4,30},{DE=24.50},{B=5.600},{H=4.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
DH
Hole diameter
[mm]
LO
Free length
[mm]
DD
Rod diameter
[mm]
C
Rate /±10%
[N/mm]
S1
Working stroke
[mm]
F1
Force
[N]
S2
Working stroke
[mm]
F2
Force
[N]
SN
Working stroke
[mm]
FN
Force
[N]
FE837SB/10x032
FE837SB/10x032
FE837SB
MSP
10
32
5.0
18.6
4.8
89
6.4
119
9.6
179
FE837SB/10x038
FE837SB/10x038
FE837SB
MSP
10
38
5.0
15.9
5.7
91
7.6
121
11.4
181
FE837SB/10x044
FE837SB/10x044
FE837SB
MSP
10
44
5.0
13.7
6.6
90
8.8
121
13.2
181
FE837SB/10x051
FE837SB/10x051
FE837SB
MSP
10
51
5.0
11.8
7.6
90
10.2
120
15.3
181
FE837SB/10x064
FE837SB/10x064
FE837SB
MSP
10
64
5.0
8.8
9.6
84
12.8
113
19.2
169
FE837SB/10x076
FE837SB/10x076
FE837SB
MSP
10
76
5.0
6.4
11.4
73
15.2
97
22.8
146
FE837SB/10x305
FE837SB/10x305
FE837SB
MSP
10
305
5.0
1.7
45.8
78
61.0
104
91.5
156
FE837SB/13x025
FE837SB/13x025
FE837SB
MSP
13
25
6.3
37.3
3.8
142
5.0
187
7.5
280
FE837SB/13x032
FE837SB/13x032
FE837SB
MSP
13
32
6.3
32.5
4.8
156
6.4
208
9.6
312
FE837SB/13x038
FE837SB/13x038
FE837SB
MSP
13
38
6.3
28.4
5.7
162
7.6
216
11.4
324
FE837SB/13x044
FE837SB/13x044
FE837SB
MSP
13
44
6.3
24.5
6.6
162
8.8
216
13.2
323
FE837SB/13x051
FE837SB/13x051
FE837SB
MSP
13
51
6.3
18.6
7.6
141
10.2
190
15.3
285
FE837SB/13x064
FE837SB/13x064
FE837SB
MSP
13
64
6.3
15.7
9.6
151
12.8
201
19.2
301
FE837SB/13x076
FE837SB/13x076
FE837SB
MSP
13
76
6.3
13.7
11.4
156
15.2
208
22.8
312
FE837SB/13x089
FE837SB/13x089
FE837SB
MSP
13
89
6.3
10.8
13.4
145
17.8
192
26.7
288
FE837SB/13x102
FE837SB/13x102
FE837SB
MSP
13
102
6.3
7.4
15.3
113
20.4
151
30.6
226
FE837SB/13x305
FE837SB/13x305
FE837SB
MSP
13
305
6.3
3.1
45.8
142
61.0
189
91.5
284
FE837SB/16x025
FE837SB/16x025
FE837SB
MSP
16
25
8.0
78.2
3.8
297
5.0
391
7.5
587
FE837SB/16x032
FE837SB/16x032
FE837SB
MSP
16
32
8.0
59.8
4.8
287
6.4
383
9.6
574
FE837SB/16x038
FE837SB/16x038
FE837SB
MSP
16
38
8.0
51.0
5.7
291
7.6
388
11.4
581
FE837SB/16x044
FE837SB/16x044
FE837SB
MSP
16
44
8.0
43.1
6.6
284
8.8
379
13.2
569
FE837SB/16x051
FE837SB/16x051
FE837SB
MSP
16
51
8.0
38.2
7.6
290
10.2
390
15.3
584
FE837SB/16x064
FE837SB/16x064
FE837SB
MSP
16
64
8.0
31.4
9.6
301
12.8
402
19.2
603
FE837SB/16x076
FE837SB/16x076
FE837SB
MSP
16
76
8.0
24.5
11.4
279
15.2
372
22.8
559
FE837SB/16x089
FE837SB/16x089
FE837SB
MSP
16
89
8.0
20.6
13.4
276
17.8
367
26.7
550
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FE 834 BB - Compression springs, ISO 10243, Yellow: extra heavy load spring...
Märkische Stanz-Partner
31.08.2021
FE 850 - Disk springs DIN 2093
Märkische Stanz-Partner
02.06.2020
NC.060.29.07500 - Gas Spring, Standard, medium size
Märkische Stanz-Partner
02.06.2020
FE 829 - Distance tubes, polished
Märkische Stanz-Partner
02.06.2020
NC.010.00.00300...1 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
NC.015.00.06600 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
FE832MB - Compression springs, ISO 10243, Blue: medium load springs
Märkische Stanz-Partner
31.08.2021
NC.060.29.05000 - Gas Spring, Standard, medium size
Märkische Stanz-Partner
02.06.2020
NC.88.00.075.0114 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.075.0320 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.105.0236 - Flange
Märkische Stanz-Partner
02.06.2020
NC.010.00.03000 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
NC.88.00.038.0402 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.019.0149 - Flange
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表