您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FE 836 MB - Compression springs, US color coded, Red: medium load springs
Märkische Stanz-Partner
Federelemente
Powered by
CAD模型選擇
{msp/federelemente/fe836mb.prj},{NB=FE836MB/25x64 (0)},{TYPE=FE836MB},{COMPANY=MSP},{DH=25},{LO=64},{DD=12.5},{C=49.0},{SX=0.0},{S1=12.8},{F1=627},{S2=16.0},{F2=784},{SN=23.7},{FN=1161},{SB=27.4},{FB=1343},{MAT=Cr-Si},{BXH=5,50 x 3,00},{DE=24.30},{B=5.500},{H=3.000},{HIDE=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
DH
Hole diameter
[mm]
LO
Free length
[mm]
DD
Rod diameter
[mm]
C
Rate /±10%
[N/mm]
S1
Working stroke
[mm]
F1
Force
[N]
S2
Working stroke
[mm]
F2
Force
[N]
SN
Working stroke
[mm]
FN
Force
[N]
FE836MB/10x25
FE836MB/10x25
FE836MB
MSP
10
25
5.0
17.7
5.0
89
6.2
110
9.2
163
FE836MB/10x32
FE836MB/10x32
FE836MB
MSP
10
32
5.0
15.2
6.4
97
8.0
122
11.8
179
FE836MB/10x38
FE836MB/10x38
FE836MB
MSP
10
38
5.0
13.2
7.6
100
9.5
125
14.1
186
FE836MB/10x44
FE836MB/10x44
FE836MB
MSP
10
44
5.0
11.3
8.8
99
11.0
124
16.3
184
FE836MB/10x51
FE836MB/10x51
FE836MB
MSP
10
51
5.0
8.4
10.2
86
12.8
108
18.9
159
FE836MB/10x64
FE836MB/10x64
FE836MB
MSP
10
64
5.0
7.2
12.8
92
16.0
115
23.7
171
FE836MB/10x76
FE836MB/10x76
FE836MB
MSP
10
76
5.0
5.8
15.2
88
19.0
110
28.1
163
FE836MB/10x305
FE836MB/10x305
FE836MB
MSP
10
305
5.0
1.5
61.0
92
76.2
114
112.8
169
FE836MB/13x25
FE836MB/13x25
FE836MB
MSP
13
25
6.3
30.4
5.0
152
6.2
188
9.2
280
FE836MB/13x32
FE836MB/13x32
FE836MB
MSP
13
32
6.3
22.1
6.4
141
8.0
177
11.8
261
FE836MB/13x38
FE836MB/13x38
FE836MB
MSP
13
38
6.3
19.1
7.6
145
9.5
181
14.1
269
FE836MB/13x44
FE836MB/13x44
FE836MB
MSP
13
44
6.3
16.1
8.8
142
11.0
177
16.3
262
FE836MB/13x51
FE836MB/13x51
FE836MB
MSP
13
51
6.3
15.0
10.2
153
12.8
192
18.9
284
FE836MB/13x64
FE836MB/13x64
FE836MB
MSP
13
64
6.3
11.8
12.8
151
16.0
189
23.7
280
FE836MB/13x76
FE836MB/13x76
FE836MB
MSP
13
76
6.3
9.8
15.2
149
19.0
186
28.1
275
FE836MB/13x89
FE836MB/13x89
FE836MB
MSP
13
89
6.3
8.1
17.8
144
22.2
180
32.9
266
FE836MB/13x102
FE836MB/13x102
FE836MB
MSP
13
102
6.3
6.3
20.4
129
25.5
161
37.7
238
FE836MB/13x305
FE836MB/13x305
FE836MB
MSP
13
305
6.3
2.1
61.0
128
76.2
160
112.8
237
FE836MB/16x25
FE836MB/16x25
FE836MB
MSP
16
25
8.0
56.8
5.0
284
6.2
352
9.2
523
FE836MB/16x32
FE836MB/16x32
FE836MB
MSP
16
32
8.0
38.2
6.4
244
8.0
306
11.8
451
FE836MB/16x38
FE836MB/16x38
FE836MB
MSP
16
38
8.0
33.3
7.6
253
9.5
316
14.1
470
FE836MB/16x44
FE836MB/16x44
FE836MB
MSP
16
44
8.0
29.2
8.8
257
11.0
321
16.3
476
FE836MB/16x51
FE836MB/16x51
FE836MB
MSP
16
51
8.0
25.5
10.2
260
12.8
326
18.9
482
FE836MB/16x64
FE836MB/16x64
FE836MB
MSP
16
64
8.0
19.6
12.8
251
16.0
314
23.7
465
FE836MB/16x76
FE836MB/16x76
FE836MB
MSP
16
76
8.0
16.2
15.2
246
19.0
308
28.1
455
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FE 837 SB - Compression springs, US color coded, Gold: heavy load springs
Märkische Stanz-Partner
02.06.2020
FE 850 - Disk springs DIN 2093
Märkische Stanz-Partner
02.06.2020
NC.060.29.07500 - Gas Spring, Standard, medium size
Märkische Stanz-Partner
02.06.2020
FE 834 BB - Compression springs, ISO 10243, Yellow: extra heavy load spring...
Märkische Stanz-Partner
31.08.2021
FE 829 - Distance tubes, polished
Märkische Stanz-Partner
02.06.2020
NC.015.00.06600 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
NC.88.00.045.0174 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.095.0236 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.105.0114 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.075.0355 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.075.0320 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.045.0169 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.032.0467 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.025.0144 - Flange
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表