您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FE 833 SB - Compression springs, ISO 10243, Red: heavy load springs
Märkische Stanz-Partner
Federelemente
Powered by
CAD模型選擇
{msp/federelemente/fe833sb.prj},{NB=FE833SB/25x127 (0)},{TYPE=FE833SB},{COMPANY=MSP},{DH=25},{LO=127},{DD=12.5},{C=57.7},{SX=0},{S1=25.4},{F1=1466},{S2=31.8},{F2=1835},{SN=38.1},{FN=2198},{SB=46.2},{FB=2666},{MAT=Cr-Si},{BXH=5.5 x 4.2},{DE=24.4},{DE1=24.400},{B=5.500},{RG1=57.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
DH
Hole diameter
[mm]
LO
Free length
[mm]
DD
Rod diameter
[mm]
C
Rate /±10%
[N/mm]
S1
Working stroke
[mm]
F1
Force
[N]
S2
Working stroke
[mm]
F2
Force
[N]
SN
Working stroke
[mm]
FN
Force
[N]
FE833SB/10x025
FE833SB/10x025
FE833SB
MSP
10
25
5
22.1
5
111
6.3
139
7.5
166
FE833SB/10x032
FE833SB/10x032
FE833SB
MSP
10
32
5
17.5
6.4
112
8
140
9.6
168
FE833SB/10x038
FE833SB/10x038
FE833SB
MSP
10
38
5
17.1
7.6
130
9.5
162
11.4
195
FE833SB/10x044
FE833SB/10x044
FE833SB
MSP
10
44
5
15
8.8
132
11
165
13.2
198
FE833SB/10x051
FE833SB/10x051
FE833SB
MSP
10
51
5
12.8
10.2
131
12.8
164
15.3
196
FE833SB/10x064
FE833SB/10x064
FE833SB
MSP
10
64
5
10.7
12.8
137
16
171
19.2
205
FE833SB/10x076
FE833SB/10x076
FE833SB
MSP
10
76
5
7.5
15.2
114
19
143
22.8
171
FE833SB/10x305
FE833SB/10x305
FE833SB
MSP
10
305
5
2.1
61
128
76.3
160
91.5
192
FE833SB/13x025
FE833SB/13x025
FE833SB
MSP
13
25
6.3
42.1
5
211
6.3
265
7.5
316
FE833SB/13x032
FE833SB/13x032
FE833SB
MSP
13
32
6.3
33.2
6.4
212
8
266
9.6
319
FE833SB/13x038
FE833SB/13x038
FE833SB
MSP
13
38
6.3
29.3
7.6
223
9.5
278
11.4
334
FE833SB/13x044
FE833SB/13x044
FE833SB
MSP
13
44
6.3
24.6
8.8
216
11
271
13.2
325
FE833SB/13x051
FE833SB/13x051
FE833SB
MSP
13
51
6.3
19.6
10.2
200
12.8
251
15.3
300
FE833SB/13x064
FE833SB/13x064
FE833SB
MSP
13
64
6.3
15
12.8
192
16
240
19.2
288
FE833SB/13x076
FE833SB/13x076
FE833SB
MSP
13
76
6.3
13.2
15.2
201
19
251
22.8
301
FE833SB/13x089
FE833SB/13x089
FE833SB
MSP
13
89
6.3
11.4
17.8
203
22.3
254
26.7
304
FE833SB/13x102
FE833SB/13x102
FE833SB
MSP
13
102
6.3
8.4
20.4
171
25.5
214
30.6
257
FE833SB/13x305
FE833SB/13x305
FE833SB
MSP
13
305
6.3
2.8
61
171
76.3
214
91.5
256
FE833SB/16x025
FE833SB/16x025
FE833SB
MSP
16
25
8
75.7
5
379
6.3
477
7.5
568
FE833SB/16x032
FE833SB/16x032
FE833SB
MSP
16
32
8
52.8
6.4
338
8
422
9.6
507
FE833SB/16x038
FE833SB/16x038
FE833SB
MSP
16
38
8
48.5
7.6
369
9.5
461
11.4
553
FE833SB/16x044
FE833SB/16x044
FE833SB
MSP
16
44
8
42.8
8.8
377
11
471
13.2
565
FE833SB/16x051
FE833SB/16x051
FE833SB
MSP
16
51
8
37.1
10.2
378
12.8
475
15.3
568
FE833SB/16x064
FE833SB/16x064
FE833SB
MSP
16
64
8
30.3
12.8
388
16
485
19.2
582
FE833SB/16x076
FE833SB/16x076
FE833SB
MSP
16
76
8
25.7
15.2
391
19
488
22.8
586
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NC.060.29.07500 - Gas Spring, Standard, medium size
Märkische Stanz-Partner
02.06.2020
NC.015.00.06600 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
FE 829 - Distance tubes, polished
Märkische Stanz-Partner
02.06.2020
NC.88.00.038.0276 - Flange
Märkische Stanz-Partner
02.06.2020
NC.040.00.04000...1 - Gas Spring, medium size
Märkische Stanz-Partner
02.06.2020
NC.060.10.00750 - Gas Spring, Standard, acc. to VDI 3003
Märkische Stanz-Partner
31.08.2021
NC.070.00.00500...1 - Gas Spring, threaded spring
Märkische Stanz-Partner
02.06.2020
NC.88.00.019.0114 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.032.0144 - Flange
Märkische Stanz-Partner
02.06.2020
NC.015.00.00320...1 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
NC.016.00.00200...1 - Gas Spring, compact height, NK serie
Märkische Stanz-Partner
02.06.2020
NC.88.00.050.0305 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.063.0335 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.105.0114 - Flange
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表