您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FE832MB - Compression springs, ISO 10243, Blue: medium load springs
Märkische Stanz-Partner
Federelemente
Powered by
CAD模型選擇
{msp/federelemente/fe832mb.prj},{NB=FE832MB/25x139 (0)},{TYPE=FE832MB},{COMPANY=MSP},{DH=25},{LO=139},{DD=12.5},{C=23.2},{SX=0},{S1=35},{F1=812},{S2=42},{F2=974},{SN=52.5},{FN=1218},{SB=59.4},{FB=1378},{MAT=Cr-Si},{BXH=5.4 x 3.3},{DE=24.5},{DE1=24.500},{B=5.400},{RG1=23.200}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
DH
Hole diameter
[mm]
LO
Free length
[mm]
DD
Rod diameter
[mm]
C
Rate /±10%
[N/mm]
S1
Working stroke
[mm]
F1
Force
[N]
S2
Working stroke
[mm]
F2
Force
[N]
SN
Working stroke
[mm]
FN
Force
[N]
FE832MB/10x025
FE832MB/10x025
FE832MB
MSP
10
25
5
16
6.3
101
7.5
120
9.4
150
FE832MB/10x032
FE832MB/10x032
FE832MB
MSP
10
32
5
13
8
104
9.6
125
12
156
FE832MB/10x038
FE832MB/10x038
FE832MB
MSP
10
38
5
11.9
9.5
113
11.4
136
14.3
170
FE832MB/10x044
FE832MB/10x044
FE832MB
MSP
10
44
5
10.3
11
113
13.2
136
16.5
170
FE832MB/10x051
FE832MB/10x051
FE832MB
MSP
10
51
5
8.9
12.8
114
15.3
136
19.1
170
FE832MB/10x064
FE832MB/10x064
FE832MB
MSP
10
64
5
7.5
16
120
19.2
144
24
180
FE832MB/10x076
FE832MB/10x076
FE832MB
MSP
10
76
5
5.3
19
101
22.8
121
28.5
151
FE832MB/10x305
FE832MB/10x305
FE832MB
MSP
10
305
5
1.6
76.3
122
91.5
146
114.4
183
FE832MB/13x025
FE832MB/13x025
FE832MB
MSP
13
25
6.3
30
6.3
189
7.5
225
9.4
282
FE832MB/13x032
FE832MB/13x032
FE832MB
MSP
13
32
6.3
24.8
8
198
9.6
238
12
298
FE832MB/13x038
FE832MB/13x038
FE832MB
MSP
13
38
6.3
21.4
9.5
203
11.4
244
14.3
306
FE832MB/13x044
FE832MB/13x044
FE832MB
MSP
13
44
6.3
18.5
11
204
13.2
244
16.5
305
FE832MB/13x051
FE832MB/13x051
FE832MB
MSP
13
51
6.3
15.5
12.8
198
15.3
237
19.1
296
FE832MB/13x064
FE832MB/13x064
FE832MB
MSP
13
64
6.3
12.1
16
194
19.2
232
24
290
FE832MB/13x076
FE832MB/13x076
FE832MB
MSP
13
76
6.3
10.2
19
194
22.8
233
28.5
291
FE832MB/13x089
FE832MB/13x089
FE832MB
MSP
13
89
6.3
8.4
22.3
187
26.7
224
33.4
281
FE832MB/13x102
FE832MB/13x102
FE832MB
MSP
13
102
6.3
6.3
25.5
161
30.6
193
38.3
241
FE832MB/13x305
FE832MB/13x305
FE832MB
MSP
13
305
6.3
2.1
76.3
160
91.5
192
114.4
240
FE832MB/16x025
FE832MB/16x025
FE832MB
MSP
16
25
8
49.4
6.3
311
7.5
371
9.4
464
FE832MB/16x032
FE832MB/16x032
FE832MB
MSP
16
32
8
37.1
8
297
9.6
356
12
445
FE832MB/16x038
FE832MB/16x038
FE832MB
MSP
16
38
8
33.9
9.5
322
11.4
386
14.3
485
FE832MB/16x044
FE832MB/16x044
FE832MB
MSP
16
44
8
30
11
330
13.2
396
16.5
495
FE832MB/16x051
FE832MB/16x051
FE832MB
MSP
16
51
8
26.4
12.8
338
15.3
404
19.1
504
FE832MB/16x064
FE832MB/16x064
FE832MB
MSP
16
64
8
20.5
16
328
19.2
394
24
492
FE832MB/16x076
FE832MB/16x076
FE832MB
MSP
16
76
8
17.8
19
338
22.8
406
28.5
507
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
NC.015.00.06600 - Gas Spring, compact height, FP serie
Märkische Stanz-Partner
02.06.2020
NC.060.29.07500 - Gas Spring, Standard, medium size
Märkische Stanz-Partner
02.06.2020
FE 833 SB - Compression springs, ISO 10243, Red: heavy load springs
Märkische Stanz-Partner
31.08.2021
FE 850 - Disk springs DIN 2093
Märkische Stanz-Partner
02.06.2020
NC.060.10.00750 - Gas Spring, Standard, acc. to VDI 3003
Märkische Stanz-Partner
31.08.2021
NC.88.00.150.0305 - Flange
Märkische Stanz-Partner
02.06.2020
NC.010.00.00200...1 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
NC.016.00.02500...1 - Gas Spring, compact height, NK serie
Märkische Stanz-Partner
02.06.2020
NC.020.00.01500 - Gas Spring, compact height
Märkische Stanz-Partner
02.06.2020
NC.028.00.01500 - Gas Spring, compact heightG1/8"
Märkische Stanz-Partner
02.06.2020
NC.071.00.00500 - Gas Spring, Standard, acc. to VDI 3003
Märkische Stanz-Partner
31.08.2021
NC.88.00.095.0241 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.038.0568 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.045.0221 - Flange
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表