您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Märkische Stanz-Partner
Created: 21.10.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Märkische Stanz-Partner
FE 831 LB - Compression springs, ISO 10243, Green: light load springs
Märkische Stanz-Partner
Federelemente
Powered by
CAD模型選擇
{msp/federelemente/fe831lb.prj},{NB=FE831LB/25x127 (0)},{TYPE=FE831LB},{COMPANY=MSP},{DH=25},{LO=127},{DD=12.5},{C=16.7},{SX=0},{S1=31.8},{F1=531},{S2=38.1},{F2=636},{SN=50.8},{FN=848},{SB=64.1},{FB=1070},{MAT=Cr-Si},{BXH=5.4 x 2.7},{DE=24.5},{DE1=24.500},{B=5.400},{RG1=16.700}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
COMPANY
Company
ⁿ/ₐ
DH
Hole diameter
[mm]
LO
Free length
[mm]
DD
Rod diameter
[mm]
C
Rate /±10%
[N/mm]
S1
Working stroke
[mm]
F1
Force
[N]
S2
Working stroke
[mm]
F2
Force
[N]
SN
Working stroke
[mm]
FN
Force
[N]
FE831LB/10x025
FE831LB/10x025
FE831LB
MSP
10
25
5
10
6.3
63
7.5
75
10
100
FE831LB/10x032
FE831LB/10x032
FE831LB
MSP
10
32
5
8.5
8
68
9.6
82
12.8
109
FE831LB/10x038
FE831LB/10x038
FE831LB
MSP
10
38
5
6.8
9.5
65
11.4
78
15.2
103
FE831LB/10x044
FE831LB/10x044
FE831LB
MSP
10
44
5
6
11
66
13.2
79
17.6
106
FE831LB/10x051
FE831LB/10x051
FE831LB
MSP
10
51
5
5
12.8
64
15.3
77
20.4
102
FE831LB/10x064
FE831LB/10x064
FE831LB
MSP
10
64
5
4.3
16
69
19.2
83
25.6
110
FE831LB/10x076
FE831LB/10x076
FE831LB
MSP
10
76
5
3.2
19
61
22.8
73
30.4
97
FE831LB/10x305
FE831LB/10x305
FE831LB
MSP
10
305
5
1.1
76.3
84
91.5
101
122
134
FE831LB/13x025
FE831LB/13x025
FE831LB
MSP
13
25
6.3
17.9
6.3
113
7.5
134
10
179
FE831LB/13x032
FE831LB/13x032
FE831LB
MSP
13
32
6.3
16.4
8
131
9.6
157
12.8
210
FE831LB/13x038
FE831LB/13x038
FE831LB
MSP
13
38
6.3
13.6
9.5
129
11.4
155
15.2
207
FE831LB/13x044
FE831LB/13x044
FE831LB
MSP
13
44
6.3
12.1
11
133
13.2
160
17.6
213
FE831LB/13x051
FE831LB/13x051
FE831LB
MSP
13
51
6.3
11.4
12.8
146
15.3
174
20.4
233
FE831LB/13x064
FE831LB/13x064
FE831LB
MSP
13
64
6.3
9.3
16
149
19.2
179
25.6
238
FE831LB/13x076
FE831LB/13x076
FE831LB
MSP
13
76
6.3
7.1
19
135
22.8
162
30.4
216
FE831LB/13x089
FE831LB/13x089
FE831LB
MSP
13
89
6.3
5.4
22.3
120
26.7
144
35.6
192
FE831LB/13x102
FE831LB/13x102
FE831LB
MSP
13
102
6.3
4.1
25.5
105
30.6
125
40.8
167
FE831LB/13x305
FE831LB/13x305
FE831LB
MSP
13
305
6.3
1.4
76.3
107
91.5
128
122
171
FE831LB/16x025
FE831LB/16x025
FE831LB
MSP
16
25
8
23.4
6.3
147
7.5
176
10
234
FE831LB/16x032
FE831LB/16x032
FE831LB
MSP
16
32
8
22.9
8
183
9.6
220
12.8
293
FE831LB/16x038
FE831LB/16x038
FE831LB
MSP
16
38
8
19.3
9.5
183
11.4
220
15.2
293
FE831LB/16x044
FE831LB/16x044
FE831LB
MSP
16
44
8
17.1
11
188
13.2
226
17.6
301
FE831LB/16x051
FE831LB/16x051
FE831LB
MSP
16
51
8
15.7
12.8
201
15.3
240
20.4
320
FE831LB/16x064
FE831LB/16x064
FE831LB
MSP
16
64
8
10.7
16
171
19.2
205
25.6
274
FE831LB/16x076
FE831LB/16x076
FE831LB
MSP
16
76
8
10
19
190
22.8
228
30.4
304
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FE 828 - Disks for hex. Socket head cap screwes, not ground
Märkische Stanz-Partner
02.06.2020
FE 835 LB - Compression springs, US color coded, Blue: light load springs
Märkische Stanz-Partner
02.06.2020
NC.88.00.150.0276 - Flange
Märkische Stanz-Partner
02.06.2020
NC.061.10.00300...1 - Gas Spring, Delayed gas spring
Märkische Stanz-Partner
02.06.2020
NC.88.00.015.0149 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.150.0241 - Flange
Märkische Stanz-Partner
02.06.2020
NC.030.20.04700...1 - Gas Spring, compact, side connection
Märkische Stanz-Partner
02.06.2020
NC.060.09.05000.1 - Gas Spring, Standard, compact height
Märkische Stanz-Partner
02.06.2020
NC.060.10.03000 - Gas Spring, Standard, acc. to VDI 3003
Märkische Stanz-Partner
31.08.2021
NC.061.10.07500 - Gas Spring, Delayed gas spring
Märkische Stanz-Partner
02.06.2020
NC.88.00.038.0402 - Flange
Märkische Stanz-Partner
02.06.2020
NC.016.00.00300...1 - Gas Spring, compact height, NK serie
Märkische Stanz-Partner
02.06.2020
NC.88.00.045.0402 - Flange
Märkische Stanz-Partner
02.06.2020
NC.88.00.095.0467 - Flange
Märkische Stanz-Partner
02.06.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表